Item # |
Actuator Frame Size |
Type |
Driver Type |
Current per Phase (A/phase) |
Guide |
Cable Direction |
Mount |
Electromagnetic Brake |
Adjusting Knob |
Ball Screw Cover |
Lead |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Max. Holding Force |
Repetitive Positioning Accuracy |
Lost Motion |
Minimum Travel Amount |
System Configuration |
Web Price |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DR28R2.5B03-P2NKD-P | Actuator Frame Size N/A 28 mm | Type N/A Rod Type | Driver Type N/A Bipolar | Current per Phase (A/phase) N/A 1.5 | Guide N/A Not Equipped | Cable Direction N/A Down | Mount N/A Foot Mount | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Equipped | Ball Screw Cover N/A Not Equipped | Lead N/A 2.5 mm | Max. Vertical Transportable Mass N/A 2 kg | Max. Thrust Force N/A 20 N | Max. Holding Force N/A 20 N | Repetitive Positioning Accuracy N/A ±0.003 mm | Lost Motion N/A 0.02 mm max. | Minimum Travel Amount N/A 0.0125 mm |
System Configuration
N/A
|
QUOTE | CAD N/A |
Add To Cart
Request Quote |
| DR28R2.5B03-P2NKL-P | Actuator Frame Size N/A 28 mm | Type N/A Rod Type | Driver Type N/A Bipolar | Current per Phase (A/phase) N/A 1.5 | Guide N/A Not Equipped | Cable Direction N/A Left | Mount N/A Foot Mount | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Equipped | Ball Screw Cover N/A Not Equipped | Lead N/A 2.5 mm | Max. Vertical Transportable Mass N/A 2 kg | Max. Thrust Force N/A 20 N | Max. Holding Force N/A 20 N | Repetitive Positioning Accuracy N/A ±0.003 mm | Lost Motion N/A 0.02 mm max. | Minimum Travel Amount N/A 0.0125 mm |
System Configuration
N/A
|
QUOTE | CAD N/A |
Add To Cart
Request Quote |
| DR28R2.5B03-P2NKR-P | Actuator Frame Size N/A 28 mm | Type N/A Rod Type | Driver Type N/A Bipolar | Current per Phase (A/phase) N/A 1.5 | Guide N/A Not Equipped | Cable Direction N/A Right | Mount N/A Foot Mount | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Equipped | Ball Screw Cover N/A Not Equipped | Lead N/A 2.5 mm | Max. Vertical Transportable Mass N/A 2 kg | Max. Thrust Force N/A 20 N | Max. Holding Force N/A 20 N | Repetitive Positioning Accuracy N/A ±0.003 mm | Lost Motion N/A 0.02 mm max. | Minimum Travel Amount N/A 0.0125 mm |
System Configuration
N/A
|
QUOTE | CAD N/A |
Add To Cart
Request Quote |
| DR28R2.5B03-P2NKU-P | Actuator Frame Size N/A 28 mm | Type N/A Rod Type | Driver Type N/A Bipolar | Current per Phase (A/phase) N/A 1.5 | Guide N/A Not Equipped | Cable Direction N/A Up | Mount N/A Foot Mount | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Equipped | Ball Screw Cover N/A Not Equipped | Lead N/A 2.5 mm | Max. Vertical Transportable Mass N/A 2 kg | Max. Thrust Force N/A 20 N | Max. Holding Force N/A 20 N | Repetitive Positioning Accuracy N/A ±0.003 mm | Lost Motion N/A 0.02 mm max. | Minimum Travel Amount N/A 0.0125 mm |
System Configuration
N/A
|
QUOTE | CAD N/A |
Add To Cart
Request Quote |
| DR28R2.5BC03-P2AKD-P | Actuator Frame Size N/A 28 mm | Type N/A Rod Type | Driver Type N/A Bipolar | Current per Phase (A/phase) N/A 1.5 | Guide N/A Not Equipped | Cable Direction N/A Down | Mount N/A Foot Mount | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Equipped | Lead N/A 2.5 mm | Max. Vertical Transportable Mass N/A 2 kg | Max. Thrust Force N/A 20 N | Max. Holding Force N/A 20 N | Repetitive Positioning Accuracy N/A ±0.003 mm | Lost Motion N/A 0.02 mm max. | Minimum Travel Amount N/A 0.0125 mm |
System Configuration
N/A
|
QUOTE | CAD N/A |
Add To Cart
Request Quote |
| DR28R2.5BC03-P2AKL-P | Actuator Frame Size N/A 28 mm | Type N/A Rod Type | Driver Type N/A Bipolar | Current per Phase (A/phase) N/A 1.5 | Guide N/A Not Equipped | Cable Direction N/A Left | Mount N/A Foot Mount | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Equipped | Lead N/A 2.5 mm | Max. Vertical Transportable Mass N/A 2 kg | Max. Thrust Force N/A 20 N | Max. Holding Force N/A 20 N | Repetitive Positioning Accuracy N/A ±0.003 mm | Lost Motion N/A 0.02 mm max. | Minimum Travel Amount N/A 0.0125 mm |
System Configuration
N/A
|
QUOTE | CAD N/A |
Add To Cart
Request Quote |
| DR28R2.5BC03-P2AKR-P | Actuator Frame Size N/A 28 mm | Type N/A Rod Type | Driver Type N/A Bipolar | Current per Phase (A/phase) N/A 1.5 | Guide N/A Not Equipped | Cable Direction N/A Right | Mount N/A Foot Mount | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Equipped | Lead N/A 2.5 mm | Max. Vertical Transportable Mass N/A 2 kg | Max. Thrust Force N/A 20 N | Max. Holding Force N/A 20 N | Repetitive Positioning Accuracy N/A ±0.003 mm | Lost Motion N/A 0.02 mm max. | Minimum Travel Amount N/A 0.0125 mm |
System Configuration
N/A
|
QUOTE | CAD N/A |
Add To Cart
Request Quote |
| DR28R2.5BC03-P2AKU-P | Actuator Frame Size N/A 28 mm | Type N/A Rod Type | Driver Type N/A Bipolar | Current per Phase (A/phase) N/A 1.5 | Guide N/A Not Equipped | Cable Direction N/A Up | Mount N/A Foot Mount | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Equipped | Lead N/A 2.5 mm | Max. Vertical Transportable Mass N/A 2 kg | Max. Thrust Force N/A 20 N | Max. Holding Force N/A 20 N | Repetitive Positioning Accuracy N/A ±0.003 mm | Lost Motion N/A 0.02 mm max. | Minimum Travel Amount N/A 0.0125 mm |
System Configuration
N/A
|
QUOTE | CAD N/A |
Add To Cart
Request Quote |
| DR28R2.5BC03-P2NKD-P | Actuator Frame Size N/A 28 mm | Type N/A Rod Type | Driver Type N/A Bipolar | Current per Phase (A/phase) N/A 1.5 | Guide N/A Not Equipped | Cable Direction N/A Down | Mount N/A Foot Mount | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Equipped | Ball Screw Cover N/A Equipped | Lead N/A 2.5 mm | Max. Vertical Transportable Mass N/A 2 kg | Max. Thrust Force N/A 20 N | Max. Holding Force N/A 20 N | Repetitive Positioning Accuracy N/A ±0.003 mm | Lost Motion N/A 0.02 mm max. | Minimum Travel Amount N/A 0.0125 mm |
System Configuration
N/A
|
QUOTE | CAD N/A |
Add To Cart
Request Quote |
| DR28R2.5BC03-P2NKL-P | Actuator Frame Size N/A 28 mm | Type N/A Rod Type | Driver Type N/A Bipolar | Current per Phase (A/phase) N/A 1.5 | Guide N/A Not Equipped | Cable Direction N/A Left | Mount N/A Foot Mount | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Equipped | Ball Screw Cover N/A Equipped | Lead N/A 2.5 mm | Max. Vertical Transportable Mass N/A 2 kg | Max. Thrust Force N/A 20 N | Max. Holding Force N/A 20 N | Repetitive Positioning Accuracy N/A ±0.003 mm | Lost Motion N/A 0.02 mm max. | Minimum Travel Amount N/A 0.0125 mm |
System Configuration
N/A
|
QUOTE | CAD N/A |
Add To Cart
Request Quote |
| DR28R2.5BC03-P2NKR-P | Actuator Frame Size N/A 28 mm | Type N/A Rod Type | Driver Type N/A Bipolar | Current per Phase (A/phase) N/A 1.5 | Guide N/A Not Equipped | Cable Direction N/A Right | Mount N/A Foot Mount | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Equipped | Ball Screw Cover N/A Equipped | Lead N/A 2.5 mm | Max. Vertical Transportable Mass N/A 2 kg | Max. Thrust Force N/A 20 N | Max. Holding Force N/A 20 N | Repetitive Positioning Accuracy N/A ±0.003 mm | Lost Motion N/A 0.02 mm max. | Minimum Travel Amount N/A 0.0125 mm |
System Configuration
N/A
|
QUOTE | CAD N/A |
Add To Cart
Request Quote |
| DR28R2.5BC03-P2NKU-P | Actuator Frame Size N/A 28 mm | Type N/A Rod Type | Driver Type N/A Bipolar | Current per Phase (A/phase) N/A 1.5 | Guide N/A Not Equipped | Cable Direction N/A Up | Mount N/A Foot Mount | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Equipped | Ball Screw Cover N/A Equipped | Lead N/A 2.5 mm | Max. Vertical Transportable Mass N/A 2 kg | Max. Thrust Force N/A 20 N | Max. Holding Force N/A 20 N | Repetitive Positioning Accuracy N/A ±0.003 mm | Lost Motion N/A 0.02 mm max. | Minimum Travel Amount N/A 0.0125 mm |
System Configuration
N/A
|
QUOTE | CAD N/A |
Add To Cart
Request Quote |
| DR28T2.5B03-P2AKD | Actuator Frame Size N/A 28 mm | Type N/A Table Type | Driver Type N/A Bipolar | Current per Phase (A/phase) N/A 1.5 | Guide N/A Equipped | Cable Direction N/A Down | Mount N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Not Equipped | Lead N/A 2.5 mm | Max. Vertical Transportable Mass N/A 2 kg | Max. Thrust Force N/A 20 N | Max. Holding Force N/A 20 N | Repetitive Positioning Accuracy N/A Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm | Lost Motion N/A 0.02 mm max. | Minimum Travel Amount N/A 0.0125 mm |
System Configuration
N/A
|
QUOTE | CAD N/A |
Add To Cart
Request Quote |
| DR28T2.5B03-P2AKD-F | Actuator Frame Size N/A 28 mm | Type N/A Table Type | Driver Type N/A Bipolar | Current per Phase (A/phase) N/A 1.5 | Guide N/A Equipped | Cable Direction N/A Down | Mount N/A Flange Mount | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Not Equipped | Lead N/A 2.5 mm | Max. Vertical Transportable Mass N/A 2 kg | Max. Thrust Force N/A 20 N | Max. Holding Force N/A 20 N | Repetitive Positioning Accuracy N/A Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm | Lost Motion N/A 0.02 mm max. | Minimum Travel Amount N/A 0.0125 mm |
System Configuration
N/A
|
QUOTE | CAD N/A |
Add To Cart
Request Quote |
| DR28T2.5B03-P2AKD-P | Actuator Frame Size N/A 28 mm | Type N/A Table Type | Driver Type N/A Bipolar | Current per Phase (A/phase) N/A 1.5 | Guide N/A Equipped | Cable Direction N/A Down | Mount N/A Foot Mount | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Not Equipped | Lead N/A 2.5 mm | Max. Vertical Transportable Mass N/A 2 kg | Max. Thrust Force N/A 20 N | Max. Holding Force N/A 20 N | Repetitive Positioning Accuracy N/A Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm | Lost Motion N/A 0.02 mm max. | Minimum Travel Amount N/A 0.0125 mm |
System Configuration
N/A
|
QUOTE | CAD N/A |
Add To Cart
Request Quote |
| DR28T2.5B03-P2AKL | Actuator Frame Size N/A 28 mm | Type N/A Table Type | Driver Type N/A Bipolar | Current per Phase (A/phase) N/A 1.5 | Guide N/A Equipped | Cable Direction N/A Left | Mount N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Not Equipped | Lead N/A 2.5 mm | Max. Vertical Transportable Mass N/A 2 kg | Max. Thrust Force N/A 20 N | Max. Holding Force N/A 20 N | Repetitive Positioning Accuracy N/A Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm | Lost Motion N/A 0.02 mm max. | Minimum Travel Amount N/A 0.0125 mm |
System Configuration
N/A
|
QUOTE | CAD N/A |
Add To Cart
Request Quote |
| DR28T2.5B03-P2AKL-F | Actuator Frame Size N/A 28 mm | Type N/A Table Type | Driver Type N/A Bipolar | Current per Phase (A/phase) N/A 1.5 | Guide N/A Equipped | Cable Direction N/A Left | Mount N/A Flange Mount | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Not Equipped | Lead N/A 2.5 mm | Max. Vertical Transportable Mass N/A 2 kg | Max. Thrust Force N/A 20 N | Max. Holding Force N/A 20 N | Repetitive Positioning Accuracy N/A Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm | Lost Motion N/A 0.02 mm max. | Minimum Travel Amount N/A 0.0125 mm |
System Configuration
N/A
|
QUOTE | CAD N/A |
Add To Cart
Request Quote |
| DR28T2.5B03-P2AKL-P | Actuator Frame Size N/A 28 mm | Type N/A Table Type | Driver Type N/A Bipolar | Current per Phase (A/phase) N/A 1.5 | Guide N/A Equipped | Cable Direction N/A Left | Mount N/A Foot Mount | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Not Equipped | Lead N/A 2.5 mm | Max. Vertical Transportable Mass N/A 2 kg | Max. Thrust Force N/A 20 N | Max. Holding Force N/A 20 N | Repetitive Positioning Accuracy N/A Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm | Lost Motion N/A 0.02 mm max. | Minimum Travel Amount N/A 0.0125 mm |
System Configuration
N/A
|
QUOTE | CAD N/A |
Add To Cart
Request Quote |
| DR28G2.5B03-P2AKD | Actuator Frame Size N/A 28 mm | Type N/A Rod Type with Guide | Driver Type N/A Bipolar | Current per Phase (A/phase) N/A 1.5 | Guide N/A Equipped | Cable Direction N/A Down | Mount N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Not Equipped | Lead N/A 2.5 mm | Max. Vertical Transportable Mass N/A 2 kg | Max. Thrust Force N/A 20 N | Max. Holding Force N/A 20 N | Repetitive Positioning Accuracy N/A ±0.005 mm | Lost Motion N/A 0.05 mm max. | Minimum Travel Amount N/A 0.0125 mm |
System Configuration
N/A
|
QUOTE | CAD N/A |
Add To Cart
Request Quote |
| DR28G2.5B03-P2AKU | Actuator Frame Size N/A 28 mm | Type N/A Rod Type with Guide | Driver Type N/A Bipolar | Current per Phase (A/phase) N/A 1.5 | Guide N/A Equipped | Cable Direction N/A Up | Mount N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Not Equipped | Lead N/A 2.5 mm | Max. Vertical Transportable Mass N/A 2 kg | Max. Thrust Force N/A 20 N | Max. Holding Force N/A 20 N | Repetitive Positioning Accuracy N/A ±0.005 mm | Lost Motion N/A 0.05 mm max. | Minimum Travel Amount N/A 0.0125 mm |
System Configuration
N/A
|
QUOTE | CAD N/A |
Add To Cart
Request Quote |
| DR28G2.5B03-P2NKD | Actuator Frame Size N/A 28 mm | Type N/A Rod Type with Guide | Driver Type N/A Bipolar | Current per Phase (A/phase) N/A 1.5 | Guide N/A Equipped | Cable Direction N/A Down | Mount N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Equipped | Ball Screw Cover N/A Not Equipped | Lead N/A 2.5 mm | Max. Vertical Transportable Mass N/A 2 kg | Max. Thrust Force N/A 20 N | Max. Holding Force N/A 20 N | Repetitive Positioning Accuracy N/A ±0.005 mm | Lost Motion N/A 0.05 mm max. | Minimum Travel Amount N/A 0.0125 mm |
System Configuration
N/A
|
QUOTE | CAD N/A |
Add To Cart
Request Quote |
| DR28G2.5B03-P2NKU | Actuator Frame Size N/A 28 mm | Type N/A Rod Type with Guide | Driver Type N/A Bipolar | Current per Phase (A/phase) N/A 1.5 | Guide N/A Equipped | Cable Direction N/A Up | Mount N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Equipped | Ball Screw Cover N/A Not Equipped | Lead N/A 2.5 mm | Max. Vertical Transportable Mass N/A 2 kg | Max. Thrust Force N/A 20 N | Max. Holding Force N/A 20 N | Repetitive Positioning Accuracy N/A ±0.005 mm | Lost Motion N/A 0.05 mm max. | Minimum Travel Amount N/A 0.0125 mm |
System Configuration
N/A
|
QUOTE | CAD N/A |
Add To Cart
Request Quote |
| DR28G2.5BC03-P2AKD | Actuator Frame Size N/A 28 mm | Type N/A Rod Type with Guide | Driver Type N/A Bipolar | Current per Phase (A/phase) N/A 1.5 | Guide N/A Equipped | Cable Direction N/A Down | Mount N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Equipped | Lead N/A 2.5 mm | Max. Vertical Transportable Mass N/A 2 kg | Max. Thrust Force N/A 20 N | Max. Holding Force N/A 20 N | Repetitive Positioning Accuracy N/A ±0.005 mm | Lost Motion N/A 0.05 mm max. | Minimum Travel Amount N/A 0.0125 mm |
System Configuration
N/A
|
QUOTE | CAD N/A |
Add To Cart
Request Quote |
| DR28G2.5BC03-P2AKU | Actuator Frame Size N/A 28 mm | Type N/A Rod Type with Guide | Driver Type N/A Bipolar | Current per Phase (A/phase) N/A 1.5 | Guide N/A Equipped | Cable Direction N/A Up | Mount N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Ball Screw Cover N/A Equipped | Lead N/A 2.5 mm | Max. Vertical Transportable Mass N/A 2 kg | Max. Thrust Force N/A 20 N | Max. Holding Force N/A 20 N | Repetitive Positioning Accuracy N/A ±0.005 mm | Lost Motion N/A 0.05 mm max. | Minimum Travel Amount N/A 0.0125 mm |
System Configuration
N/A
|
QUOTE | CAD N/A |
Add To Cart
Request Quote |
| DR28G2.5BC03-P2NKD | Actuator Frame Size N/A 28 mm | Type N/A Rod Type with Guide | Driver Type N/A Bipolar | Current per Phase (A/phase) N/A 1.5 | Guide N/A Equipped | Cable Direction N/A Down | Mount N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Equipped | Ball Screw Cover N/A Equipped | Lead N/A 2.5 mm | Max. Vertical Transportable Mass N/A 2 kg | Max. Thrust Force N/A 20 N | Max. Holding Force N/A 20 N | Repetitive Positioning Accuracy N/A ±0.005 mm | Lost Motion N/A 0.05 mm max. | Minimum Travel Amount N/A 0.0125 mm |
System Configuration
N/A
|
QUOTE | CAD N/A |
Add To Cart
Request Quote |