Free Shipping for Online Orders. Terms and conditions apply.

The DRL II Series is a high-precision integrated ball screw incorporated into a stepper motor with a matching driver, for continuous high-positioning linear motion.
1 - 25 of 116 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Actuator Frame Size (in.)

  • 0.79
  • 1.10
  • 1.65
  • 2.36

Actuator Frame Size (mm)

  • 20
  • 28
  • 42
  • 60

Drive Method

  • Rolled Ball Screw
  • Ground Ball Screw

Type

  • Standard
  • High-Resolution

Guide

  • Equipped
  • Not Equipped

Electromagnetic Brake

  • Equipped
  • Not Equipped

Adjusting Knob

  • Equipped
  • Not Equipped

Lead (in.)

  • 0.04
  • 0.08
  • 0.31
  • 0.16

Lead (mm)

  • 1
  • 2
  • 4
  • 8

Stroke (in.)

  • 0.98
  • 1.18
  • 1.57
  • 1.97

Stroke (mm)

  • 25
  • 30
  • 40
  • 50

Item #

Actuator Frame Size

Drive Method

Guide

Electromagnetic Brake

Adjusting Knob

Lead

Max. Vertical Transportable Mass

Max. Thrust Force

Max. Holding Force

Resolution

Web Price

Add To Cart / Contact Sales
DRL20G-02B1P-KB - 0.79 in.20 mm - Ground Ball Screw - Equipped - Not Equipped - Not Equipped - 0.04 in.1 mm - 2.20 lb1 kg - 3.30 lb15 N - 3.30 lb15 N - 0.000079 in.  0.002 mm   $1,442.00 Add To Cart
Request Quote
DRL20G-02B1PN-KB - 0.79 in.20 mm - Ground Ball Screw - Equipped - Not Equipped - Equipped - 0.04 in.1 mm - 2.20 lb1 kg - 3.30 lb15 N - 3.30 lb15 N - 0.000079 in.  0.002 mm   $1,479.00 Add To Cart
Request Quote
DRL28G-03B1M-KB - 1.10 in.28 mm - Ground Ball Screw - Equipped - Not Equipped - Not Equipped - 0.04 in.1 mm - 3.30 lb1.50 kg - 6.70 lb30 N - 6.70 lb30 N - 0.000039 in.  0.001 mm   $1,396.00 Add To Cart
Request Quote
DRL28G-03B1MN-KB - 1.10 in.28 mm - Ground Ball Screw - Equipped - Not Equipped - Equipped - 0.04 in.1 mm - 3.30 lb1.50 kg - 6.70 lb30 N - 6.70 lb30 N - 0.000039 in.  0.001 mm   $1,433.00 Add To Cart
Request Quote
DRL28G-03A1P-KB - 1.10 in.28 mm - Rolled Ball Screw - Equipped - Not Equipped - Not Equipped - 0.04 in.1 mm - 3.30 lb1.50 kg - 6.70 lb30 N - 6.70 lb30 N - 0.000079 in.  0.002 mm   $927.00 Add To Cart
Request Quote
DRL28G-03A1PN-KB - 1.10 in.28 mm - Rolled Ball Screw - Equipped - Not Equipped - Equipped - 0.04 in.1 mm - 3.30 lb1.50 kg - 6.70 lb30 N - 6.70 lb30 N - 0.000079 in.  0.002 mm   $964.00 Add To Cart
Request Quote
DRL28G-03B1P-KB - 1.10 in.28 mm - Ground Ball Screw - Equipped - Not Equipped - Not Equipped - 0.04 in.1 mm - 3.30 lb1.50 kg - 6.70 lb30 N - 6.70 lb30 N - 0.000079 in.  0.002 mm   $1,335.00 Add To Cart
Request Quote
DRL28G-03B1PN-KB - 1.10 in.28 mm - Ground Ball Screw - Equipped - Not Equipped - Equipped - 0.04 in.1 mm - 3.30 lb1.50 kg - 6.70 lb30 N - 6.70 lb30 N - 0.000079 in.  0.002 mm   $1,372.00 Add To Cart
Request Quote
DRL42G-04B2M-KB - 1.65 in.42 mm - Ground Ball Screw - Equipped - Not Equipped - Not Equipped - 0.08 in.2 mm - 11 lb5 kg - 22 lb100 N - 22 lb100 N - 0.000079 in.  0.002 mm   $1,335.00 Add To Cart
Request Quote
DRL42G-04B2MM-KB - 1.65 in.42 mm - Ground Ball Screw - Equipped - Equipped - Not Equipped - 0.08 in.2 mm - 11 lb5 kg - 22 lb100 N - 22 lb100 N - 0.000079 in.  0.002 mm   $1,555.00 Add To Cart
Request Quote
DRL42G-04B2MN-KB - 1.65 in.42 mm - Ground Ball Screw - Equipped - Not Equipped - Equipped - 0.08 in.2 mm - 11 lb5 kg - 22 lb100 N - 22 lb100 N - 0.000079 in.  0.002 mm   $1,374.00 Add To Cart
Request Quote
DRL42G-04A2P-KB - 1.65 in.42 mm - Rolled Ball Screw - Equipped - Not Equipped - Not Equipped - 0.08 in.2 mm - 11 lb5 kg - 22 lb100 N - 22 lb100 N - 0.00016 in.  0.004 mm   $830.00 Add To Cart
Request Quote
DRL42G-04A2PM-KB - 1.65 in.42 mm - Rolled Ball Screw - Equipped - Equipped - Not Equipped - 0.08 in.2 mm - 11 lb5 kg - 22 lb100 N - 22 lb100 N - 0.00016 in.  0.004 mm   $1,049.00 Add To Cart
Request Quote
DRL42G-04A2PN-KB - 1.65 in.42 mm - Rolled Ball Screw - Equipped - Not Equipped - Equipped - 0.08 in.2 mm - 11 lb5 kg - 22 lb100 N - 22 lb100 N - 0.00016 in.  0.004 mm   $869.00 Add To Cart
Request Quote
DRL42G-04B2P-KB - 1.65 in.42 mm - Ground Ball Screw - Equipped - Not Equipped - Not Equipped - 0.08 in.2 mm - 11 lb5 kg - 22 lb100 N - 22 lb100 N - 0.00016 in.  0.004 mm   $1,274.00 Add To Cart
Request Quote
DRL42G-04B2PM-KB - 1.65 in.42 mm - Ground Ball Screw - Equipped - Equipped - Not Equipped - 0.08 in.2 mm - 11 lb5 kg - 22 lb100 N - 22 lb100 N - 0.00016 in.  0.004 mm   $1,494.00 Add To Cart
Request Quote
DRL42G-04B2PN-KB - 1.65 in.42 mm - Ground Ball Screw - Equipped - Not Equipped - Equipped - 0.08 in.2 mm - 11 lb5 kg - 22 lb100 N - 22 lb100 N - 0.00016 in.  0.004 mm   $1,313.00 Add To Cart
Request Quote
DRL42G-04A8P-KB - 1.65 in.42 mm - Rolled Ball Screw - Equipped - Not Equipped - Not Equipped - 0.31 in.8 mm - 6.60 lb3 kg - 6.74 lb30 N - 6.74 lb30 N - 0.0006 in.  0.016 mm   $940.00 Add To Cart
Request Quote
DRL42G-04A8PM-KB - 1.65 in.42 mm - Rolled Ball Screw - Equipped - Equipped - Not Equipped - 0.31 in.8 mm - 6.60 lb3 kg - 6.74 lb30 N - 6.74 lb30 N - 0.0006 in.  0.016 mm   $1,159.00 Add To Cart
Request Quote
DRL42G-04A8PN-KB - 1.65 in.42 mm - Rolled Ball Screw - Equipped - Not Equipped - Equipped - 0.31 in.8 mm - 6.60 lb3 kg - 6.74 lb30 N - 6.74 lb30 N - 0.0006 in.  0.016 mm   $979.00 Add To Cart
Request Quote
DRL60G-05B4M-KB - 2.36 in.60 mm - Ground Ball Screw - Equipped - Not Equipped - Not Equipped - 0.16 in.4 mm - 33 lb15 kg - 67 lb300 N - 67 lb300 N - 0.00016 in.  0.004 mm   $1,469.00 Add To Cart
Request Quote
DRL60G-05B4MM-KB - 2.36 in.60 mm - Ground Ball Screw - Equipped - Equipped - Not Equipped - 0.16 in.4 mm - 33 lb15 kg - 67 lb300 N - 67 lb300 N - 0.00016 in.  0.004 mm   $1,713.00 Add To Cart
Request Quote
DRL60G-05B4MN-KB - 2.36 in.60 mm - Ground Ball Screw - Equipped - Not Equipped - Equipped - 0.16 in.4 mm - 33 lb15 kg - 67 lb300 N - 67 lb300 N - 0.00016 in.  0.004 mm   $1,512.00 Add To Cart
Request Quote
DRL60G-05A4P-KB - 2.36 in.60 mm - Rolled Ball Screw - Equipped - Not Equipped - Not Equipped - 0.16 in.4 mm - 33 lb15 kg - 67 lb300 N - 67 lb300 N - 0.00031 in.  0.008 mm   $988.00 Add To Cart
Request Quote
DRL60G-05A4PM-KB - 2.36 in.60 mm - Rolled Ball Screw - Equipped - Equipped - Not Equipped - 0.16 in.4 mm - 33 lb15 kg - 67 lb300 N - 67 lb300 N - 0.00031 in.  0.008 mm   $1,232.00 Add To Cart
Request Quote
1 - 25 of 116 | Results Per Page | View | Unit of Measure
1 2 3 4 5 

 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved