Free Shipping for Online Orders. Terms and conditions apply.

The DRS is a high-precision integrated ball screw incorporated with an AlphaStep AZ Series motor and driver for continuous high-positioning linear motion. The DRS2 Series uses the AlphaStep AZ Series motor and driver. The actuator is equipped with the Mechanical Absolute Encoder.
1 - 25 of 60 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Actuator Frame Size (in.)

  • 1.65
  • 2.36

Actuator Frame Size (mm)

  • 42
  • 60

Drive Method

  • Rolled Ball Screw
  • Ground Ball Screw

Driver Type

  • Built-in Controller (Stored Data Type)
  • Pulse Input
  • Pulse Input with RS-485 Communication

Guide

  • Equipped
  • Not Equipped

Cable Direction

  • Left
  • Right

Electromagnetic Brake

  • Equipped
  • Not Equipped

Lead (in.)

  • 0.315
  • 0.079
  • 0.157

Lead (mm)

  • 2
  • 4
  • 8

Stroke (in.)

  • 1.57
  • 1.97

Stroke (mm)

  • 40
  • 50

Item #

Actuator Frame Size

Drive Method

Driver Type

Guide

Cable Direction

Electromagnetic Brake

Lead

Max. Vertical Transportable Mass

Max. Thrust Force

Push Force

Max. Holding Force

Web Price

Add To Cart / Contact Sales
DRSM42LG-04A2AZAK / AZD-K - 1.65 in.42 mm - Rolled Ball Screw - Pulse Input - Equipped - Left - Not Equipped - 0.079 in.2 mm - - 45 lb200 N - 90 lb400 N - 45 lb200 N $1,304.00 Add To Cart
Request Quote
DRSM42LG-04A2AZMK / AZD-K - 1.65 in.42 mm - Rolled Ball Screw - Pulse Input - Equipped - Left - Equipped - 0.079 in.2 mm - 22 lb10 kg - 45 lb200 N - 90 lb400 N - 45 lb200 N $1,511.00 Add To Cart
Request Quote
DRSM42LG-04A8AZAK / AZD-K - 1.65 in.42 mm - Rolled Ball Screw - Pulse Input - Equipped - Left - Not Equipped - 0.315 in.8 mm - - 11.2 lb50 N - 22 lb100 N - 11.2 lb50 N $1,408.00 Add To Cart
Request Quote
DRSM42LG-04A8AZMK / AZD-K - 1.65 in.42 mm - Rolled Ball Screw - Pulse Input - Equipped - Left - Equipped - 0.315 in.8 mm - 11 lb5 kg - 11.2 lb50 N - 22 lb100 N - 11.2 lb50 N $1,615.00 Add To Cart
Request Quote
DRSM42LG-04B2AZAK / AZD-K - 1.65 in.42 mm - Ground Ball Screw - Pulse Input - Equipped - Left - Not Equipped - 0.079 in.2 mm - - 45 lb200 N - 90 lb400 N - 45 lb200 N $1,617.00 Add To Cart
Request Quote
DRSM42LG-04B2AZMK / AZD-K - 1.65 in.42 mm - Ground Ball Screw - Pulse Input - Equipped - Left - Equipped - 0.079 in.2 mm - 22 lb10 kg - 45 lb200 N - 90 lb400 N - 45 lb200 N $1,824.00 Add To Cart
Request Quote
DRSM42RG-04A2AZAK / AZD-K - 1.65 in.42 mm - Rolled Ball Screw - Pulse Input - Equipped - Right - Not Equipped - 0.079 in.2 mm - - 45 lb200 N - 90 lb400 N - 45 lb200 N $1,304.00 Add To Cart
Request Quote
DRSM42RG-04A2AZMK / AZD-K - 1.65 in.42 mm - Rolled Ball Screw - Pulse Input - Equipped - Right - Equipped - 0.079 in.2 mm - 22 lb10 kg - 45 lb200 N - 90 lb400 N - 45 lb200 N $1,511.00 Add To Cart
Request Quote
DRSM42RG-04A8AZAK / AZD-K - 1.65 in.42 mm - Rolled Ball Screw - Pulse Input - Equipped - Right - Not Equipped - 0.315 in.8 mm - - 11.2 lb50 N - 22 lb100 N - 11.2 lb50 N $1,408.00 Add To Cart
Request Quote
DRSM42RG-04A8AZMK / AZD-K - 1.65 in.42 mm - Rolled Ball Screw - Pulse Input - Equipped - Right - Equipped - 0.315 in.8 mm - 11 lb5 kg - 11.2 lb50 N - 22 lb100 N - 11.2 lb50 N $1,615.00 Add To Cart
Request Quote
DRSM42RG-04B2AZAK / AZD-K - 1.65 in.42 mm - Ground Ball Screw - Pulse Input - Equipped - Right - Not Equipped - 0.079 in.2 mm - - 45 lb200 N - 90 lb400 N - 45 lb200 N $1,617.00 Add To Cart
Request Quote
DRSM42RG-04B2AZMK / AZD-K - 1.65 in.42 mm - Ground Ball Screw - Pulse Input - Equipped - Right - Equipped - 0.079 in.2 mm - 22 lb10 kg - 45 lb200 N - 90 lb400 N - 45 lb200 N $1,824.00 Add To Cart
Request Quote
DRSM42LG-04A2AZAK / AZD-KD - 1.65 in.42 mm - Rolled Ball Screw - Built-in Controller (Stored Data Type) - Equipped - Left - Not Equipped - 0.079 in.2 mm - - 45 lb200 N - 90 lb400 N - 45 lb200 N $1,361.00 Add To Cart
Request Quote
DRSM42LG-04A2AZMK / AZD-KD - 1.65 in.42 mm - Rolled Ball Screw - Built-in Controller (Stored Data Type) - Equipped - Left - Equipped - 0.079 in.2 mm - 22 lb10 kg - 45 lb200 N - 90 lb400 N - 45 lb200 N $1,568.00 Add To Cart
Request Quote
DRSM42LG-04A8AZAK / AZD-KD - 1.65 in.42 mm - Rolled Ball Screw - Built-in Controller (Stored Data Type) - Equipped - Left - Not Equipped - 0.315 in.8 mm - - 11.2 lb50 N - 22 lb100 N - 11.2 lb50 N $1,465.00 Add To Cart
Request Quote
DRSM42LG-04A8AZMK / AZD-KD - 1.65 in.42 mm - Rolled Ball Screw - Built-in Controller (Stored Data Type) - Equipped - Left - Equipped - 0.315 in.8 mm - 11 lb5 kg - 11.2 lb50 N - 22 lb100 N - 11.2 lb50 N $1,672.00 Add To Cart
Request Quote
DRSM42LG-04B2AZAK / AZD-KD - 1.65 in.42 mm - Ground Ball Screw - Built-in Controller (Stored Data Type) - Equipped - Left - Not Equipped - 0.079 in.2 mm - - 45 lb200 N - 90 lb400 N - 45 lb200 N $1,674.00 Add To Cart
Request Quote
DRSM42LG-04B2AZMK / AZD-KD - 1.65 in.42 mm - Ground Ball Screw - Built-in Controller (Stored Data Type) - Equipped - Left - Equipped - 0.079 in.2 mm - 22 lb10 kg - 45 lb200 N - 90 lb400 N - 45 lb200 N $1,881.00 Add To Cart
Request Quote
DRSM42RG-04A2AZAK / AZD-KD - 1.65 in.42 mm - Rolled Ball Screw - Built-in Controller (Stored Data Type) - Equipped - Right - Not Equipped - 0.079 in.2 mm - - 45 lb200 N - 90 lb400 N - 45 lb200 N $1,361.00 Add To Cart
Request Quote
DRSM42RG-04A2AZMK / AZD-KD - 1.65 in.42 mm - Rolled Ball Screw - Built-in Controller (Stored Data Type) - Equipped - Right - Equipped - 0.079 in.2 mm - 22 lb10 kg - 45 lb200 N - 90 lb400 N - 45 lb200 N $1,568.00 Add To Cart
Request Quote
DRSM42RG-04A8AZAK / AZD-KD - 1.65 in.42 mm - Rolled Ball Screw - Built-in Controller (Stored Data Type) - Equipped - Right - Not Equipped - 0.315 in.8 mm - - 11.2 lb50 N - 22 lb100 N - 11.2 lb50 N $1,465.00 Add To Cart
Request Quote
DRSM42RG-04A8AZMK / AZD-KD - 1.65 in.42 mm - Rolled Ball Screw - Built-in Controller (Stored Data Type) - Equipped - Right - Equipped - 0.315 in.8 mm - 11 lb5 kg - 11.2 lb50 N - 22 lb100 N - 11.2 lb50 N $1,672.00 Add To Cart
Request Quote
DRSM42RG-04B2AZAK / AZD-KD - 1.65 in.42 mm - Ground Ball Screw - Built-in Controller (Stored Data Type) - Equipped - Right - Not Equipped - 0.079 in.2 mm - - 45 lb200 N - 90 lb400 N - 45 lb200 N $1,674.00 Add To Cart
Request Quote
DRSM42RG-04B2AZMK / AZD-KD - 1.65 in.42 mm - Ground Ball Screw - Built-in Controller (Stored Data Type) - Equipped - Right - Equipped - 0.079 in.2 mm - 22 lb10 kg - 45 lb200 N - 90 lb400 N - 45 lb200 N $1,881.00 Add To Cart
Request Quote
DRSM42LG-04A2AZAK / AZD-KX - 1.65 in.42 mm - Rolled Ball Screw - Pulse Input with RS-485 Communication - Equipped - Left - Not Equipped - 0.079 in.2 mm - - 45 lb200 N - 90 lb400 N - 45 lb200 N $1,361.00 Add To Cart
Request Quote
1 - 25 of 60 | Results Per Page | View | Unit of Measure
1 2 3 

 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved