Free Shipping for Online Orders. Terms and conditions apply.

This category has 1,152 items. Only the first 1000 records are returned.

The AlphaStep EAC Series motorized linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.

1 - 25 of 1000 | Results Per Page | View |
 1 2 3 4 5 »  
Clear Filter

Actuator Frame Size ( )

  • 42 mm (W) x 42 mm (H)
  • 60 mm (W) x 60 mm (H)

Power Supply

  • 24/48 VDC
  • Single-Phase 100-120 VAC
  • Single-Phase / Three-Phase 200-240 VAC

Driver Type

  • Built-in Controller (Stored Data Type)
  • Pulse Input Type

Guide

  • Equipped
  • Not Equipped

Electromagnetic Brake

  • Equipped
  • Not Equipped

Motor Location

  • Reversed Motor Type
  • Straight Type

Lead (mm)

  • 6
  • 12

Stroke (mm)

  • 50
  • 100
  • 150
  • 200
  • 250
  • 300

Item #

Actuator Frame Size

Power Supply

Driver Type

Guide

Electromagnetic Brake

Motor Location

Lead

Stroke

Push Force

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Web Price

Add To Cart / Contact Sales
EAC4-D05-AZAA - 42 mm (W) x 42 mm (H)   - Single-Phase 100-120 VAC - Pulse Input Type - Not Equipped - Not Equipped - Straight Type - 12 mm - 50 mm - 100 N   - ~15 kg   - $1,170.00 Add To Cart
Request Quote
EAC4-D10-AZAA - 42 mm (W) x 42 mm (H)   - Single-Phase 100-120 VAC - Pulse Input Type - Not Equipped - Not Equipped - Straight Type - 12 mm - 100 mm - 100 N   - ~15 kg   - $1,170.00 Add To Cart
Request Quote
EAC4-D15-AZAA - 42 mm (W) x 42 mm (H)   - Single-Phase 100-120 VAC - Pulse Input Type - Not Equipped - Not Equipped - Straight Type - 12 mm - 150 mm - 100 N   - ~15 kg   - $1,185.00 Add To Cart
Request Quote
EAC4-D20-AZAA - 42 mm (W) x 42 mm (H)   - Single-Phase 100-120 VAC - Pulse Input Type - Not Equipped - Not Equipped - Straight Type - 12 mm - 200 mm - 100 N   - ~15 kg   - $1,185.00 Add To Cart
Request Quote
EAC4-D25-AZAA - 42 mm (W) x 42 mm (H)   - Single-Phase 100-120 VAC - Pulse Input Type - Not Equipped - Not Equipped - Straight Type - 12 mm - 250 mm - 100 N   - ~15 kg   - $1,201.00 Add To Cart
Request Quote
EAC4-D30-AZAA - 42 mm (W) x 42 mm (H)   - Single-Phase 100-120 VAC - Pulse Input Type - Not Equipped - Not Equipped - Straight Type - 12 mm - 300 mm - 100 N   - ~15 kg   - $1,201.00 Add To Cart
Request Quote
EAC4-D05-AZAC - 42 mm (W) x 42 mm (H)   - Single-Phase / Three-Phase 200-240 VAC - Pulse Input Type - Not Equipped - Not Equipped - Straight Type - 12 mm - 50 mm - 100 N   - ~15 kg   - $1,170.00 Add To Cart
Request Quote
EAC4-D10-AZAC - 42 mm (W) x 42 mm (H)   - Single-Phase / Three-Phase 200-240 VAC - Pulse Input Type - Not Equipped - Not Equipped - Straight Type - 12 mm - 100 mm - 100 N   - ~15 kg   - $1,170.00 Add To Cart
Request Quote
EAC4-D15-AZAC - 42 mm (W) x 42 mm (H)   - Single-Phase / Three-Phase 200-240 VAC - Pulse Input Type - Not Equipped - Not Equipped - Straight Type - 12 mm - 150 mm - 100 N   - ~15 kg   - $1,185.00 Add To Cart
Request Quote
EAC4-D20-AZAC - 42 mm (W) x 42 mm (H)   - Single-Phase / Three-Phase 200-240 VAC - Pulse Input Type - Not Equipped - Not Equipped - Straight Type - 12 mm - 200 mm - 100 N   - ~15 kg   - $1,185.00 Add To Cart
Request Quote
EAC4-D25-AZAC - 42 mm (W) x 42 mm (H)   - Single-Phase / Three-Phase 200-240 VAC - Pulse Input Type - Not Equipped - Not Equipped - Straight Type - 12 mm - 250 mm - 100 N   - ~15 kg   - $1,201.00 Add To Cart
Request Quote
EAC4-D30-AZAC - 42 mm (W) x 42 mm (H)   - Single-Phase / Three-Phase 200-240 VAC - Pulse Input Type - Not Equipped - Not Equipped - Straight Type - 12 mm - 300 mm - 100 N   - ~15 kg   - $1,201.00 Add To Cart
Request Quote
EAC4-D05-AZAK - 42 mm (W) x 42 mm (H)   - 24/48 VDC - Pulse Input Type - Not Equipped - Not Equipped - Straight Type - 12 mm - 50 mm - 100 N   - ~15 kg   - $1,023.00 Add To Cart
Request Quote
EAC4-D10-AZAK - 42 mm (W) x 42 mm (H)   - 24/48 VDC - Pulse Input Type - Not Equipped - Not Equipped - Straight Type - 12 mm - 100 mm - 100 N   - ~15 kg   - $1,023.00 Add To Cart
Request Quote
EAC4-D15-AZAK - 42 mm (W) x 42 mm (H)   - 24/48 VDC - Pulse Input Type - Not Equipped - Not Equipped - Straight Type - 12 mm - 150 mm - 100 N   - ~15 kg   - $1,038.00 Add To Cart
Request Quote
EAC4-D20-AZAK - 42 mm (W) x 42 mm (H)   - 24/48 VDC - Pulse Input Type - Not Equipped - Not Equipped - Straight Type - 12 mm - 200 mm - 100 N   - ~15 kg   - $1,038.00 Add To Cart
Request Quote
EAC4-D25-AZAK - 42 mm (W) x 42 mm (H)   - 24/48 VDC - Pulse Input Type - Not Equipped - Not Equipped - Straight Type - 12 mm - 250 mm - 100 N   - ~15 kg   - $1,054.00 Add To Cart
Request Quote
EAC4-D30-AZAK - 42 mm (W) x 42 mm (H)   - 24/48 VDC - Pulse Input Type - Not Equipped - Not Equipped - Straight Type - 12 mm - 300 mm - 100 N   - ~15 kg   - $1,054.00 Add To Cart
Request Quote
EAC4-D05-AZMA - 42 mm (W) x 42 mm (H)   - Single-Phase 100-120 VAC - Pulse Input Type - Not Equipped - Equipped - Straight Type - 12 mm - 50 mm - 100 N   - ~15 kg   - ~7 kg   $1,387.00 Add To Cart
Request Quote
EAC4-D10-AZMA - 42 mm (W) x 42 mm (H)   - Single-Phase 100-120 VAC - Pulse Input Type - Not Equipped - Equipped - Straight Type - 12 mm - 100 mm - 100 N   - ~15 kg   - ~7 kg   $1,387.00 Add To Cart
Request Quote
EAC4-D15-AZMA - 42 mm (W) x 42 mm (H)   - Single-Phase 100-120 VAC - Pulse Input Type - Not Equipped - Equipped - Straight Type - 12 mm - 150 mm - 100 N   - ~15 kg   - ~7 kg   $1,402.00 Add To Cart
Request Quote
EAC4-D20-AZMA - 42 mm (W) x 42 mm (H)   - Single-Phase 100-120 VAC - Pulse Input Type - Not Equipped - Equipped - Straight Type - 12 mm - 200 mm - 100 N   - ~15 kg   - ~7 kg   $1,402.00 Add To Cart
Request Quote
EAC4-D25-AZMA - 42 mm (W) x 42 mm (H)   - Single-Phase 100-120 VAC - Pulse Input Type - Not Equipped - Equipped - Straight Type - 12 mm - 250 mm - 100 N   - ~15 kg   - ~7 kg   $1,418.00 Add To Cart
Request Quote
EAC4-D30-AZMA - 42 mm (W) x 42 mm (H)   - Single-Phase 100-120 VAC - Pulse Input Type - Not Equipped - Equipped - Straight Type - 12 mm - 300 mm - 100 N   - ~15 kg   - ~7 kg   $1,418.00 Add To Cart
Request Quote
EAC4-D05-AZMC - 42 mm (W) x 42 mm (H)   - Single-Phase / Three-Phase 200-240 VAC - Pulse Input Type - Not Equipped - Equipped - Straight Type - 12 mm - 50 mm - 100 N   - ~15 kg   - ~7 kg   $1,387.00 Add To Cart
Request Quote
1 - 25 of 1000 | Results Per Page | View |
 1 2 3 4 5 »  

 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved