Free Shipping for Online Orders. Terms and conditions apply.

The AlphaStep EAC Series motorized linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.

1 - 25 of 576 | Results Per Page | View |
 1 2 3 4 5 »  
Clear Filter

Actuator Frame Size ( )

  • 42 mm (W) x 42 mm (H)
  • 60 mm (W) x 60 mm (H)

Power Supply

  • 24/48 VDC
  • Single-Phase 100-120 VAC
  • Single-Phase 200-240 VAC

Driver Type

  • Built-in Controller (Stored Data Type)

Guide

  • Equipped
  • Not Equipped

Electromagnetic Brake

  • Equipped
  • Not Equipped

Motor Location

  • Reversed Motor Type
  • Straight Type

Lead (mm)

  • 6
  • 12

Stroke (mm)

  • 50
  • 100
  • 150
  • 200
  • 250
  • 300

Item #

Power Supply

Driver Type

Guide

Electromagnetic Brake

Motor Location

Lead

Stroke

Push Force

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Web Price

Add To Cart / Contact Sales
EAC4-D05-ARAKD - 24/48 VDC - Built-in Controller (Stored Data Type) - Not Equipped - Not Equipped - Straight Type - 12 mm - 50 mm - 100 N   - ~15 kg   - $874.00 Add To Cart
Request Quote
EAC4-D10-ARAKD - 24/48 VDC - Built-in Controller (Stored Data Type) - Not Equipped - Not Equipped - Straight Type - 12 mm - 100 mm - 100 N   - ~15 kg   - $874.00 Add To Cart
Request Quote
EAC4-D15-ARAKD - 24/48 VDC - Built-in Controller (Stored Data Type) - Not Equipped - Not Equipped - Straight Type - 12 mm - 150 mm - 100 N   - ~15 kg   - $892.00 Add To Cart
Request Quote
EAC4-D20-ARAKD - 24/48 VDC - Built-in Controller (Stored Data Type) - Not Equipped - Not Equipped - Straight Type - 12 mm - 200 mm - 100 N   - ~15 kg   - $892.00 Add To Cart
Request Quote
EAC4-D25-ARAKD - 24/48 VDC - Built-in Controller (Stored Data Type) - Not Equipped - Not Equipped - Straight Type - 12 mm - 250 mm - 100 N   - ~15 kg   - $909.00 Add To Cart
Request Quote
EAC4-D30-ARAKD - 24/48 VDC - Built-in Controller (Stored Data Type) - Not Equipped - Not Equipped - Straight Type - 12 mm - 300 mm - 100 N   - ~15 kg   - $909.00 Add To Cart
Request Quote
EAC4-D05-ARAAD - Single-Phase 100-120 VAC - Built-in Controller (Stored Data Type) - Not Equipped - Not Equipped - Straight Type - 12 mm - 50 mm - 100 N   - ~15 kg   - $1,101.00 Add To Cart
Request Quote
EAC4-D10-ARAAD - Single-Phase 100-120 VAC - Built-in Controller (Stored Data Type) - Not Equipped - Not Equipped - Straight Type - 12 mm - 100 mm - 100 N   - ~15 kg   - $1,101.00 Add To Cart
Request Quote
EAC4-D15-ARAAD - Single-Phase 100-120 VAC - Built-in Controller (Stored Data Type) - Not Equipped - Not Equipped - Straight Type - 12 mm - 150 mm - 100 N   - ~15 kg   - $1,119.00 Add To Cart
Request Quote
EAC4-D20-ARAAD - Single-Phase 100-120 VAC - Built-in Controller (Stored Data Type) - Not Equipped - Not Equipped - Straight Type - 12 mm - 200 mm - 100 N   - ~15 kg   - $1,119.00 Add To Cart
Request Quote
EAC4-D25-ARAAD - Single-Phase 100-120 VAC - Built-in Controller (Stored Data Type) - Not Equipped - Not Equipped - Straight Type - 12 mm - 250 mm - 100 N   - ~15 kg   - $1,136.00 Add To Cart
Request Quote
EAC4-D30-ARAAD - Single-Phase 100-120 VAC - Built-in Controller (Stored Data Type) - Not Equipped - Not Equipped - Straight Type - 12 mm - 300 mm - 100 N   - ~15 kg   - $1,136.00 Add To Cart
Request Quote
EAC4-D05-ARACD - Single-Phase 200-240 VAC - Built-in Controller (Stored Data Type) - Not Equipped - Not Equipped - Straight Type - 12 mm - 50 mm - 100 N   - ~15 kg   - $1,101.00 Add To Cart
Request Quote
EAC4-D10-ARACD - Single-Phase 200-240 VAC - Built-in Controller (Stored Data Type) - Not Equipped - Not Equipped - Straight Type - 12 mm - 100 mm - 100 N   - ~15 kg   - $1,101.00 Add To Cart
Request Quote
EAC4-D15-ARACD - Single-Phase 200-240 VAC - Built-in Controller (Stored Data Type) - Not Equipped - Not Equipped - Straight Type - 12 mm - 150 mm - 100 N   - ~15 kg   - $1,119.00 Add To Cart
Request Quote
EAC4-D20-ARACD - Single-Phase 200-240 VAC - Built-in Controller (Stored Data Type) - Not Equipped - Not Equipped - Straight Type - 12 mm - 200 mm - 100 N   - ~15 kg   - $1,119.00 Add To Cart
Request Quote
EAC4-D25-ARACD - Single-Phase 200-240 VAC - Built-in Controller (Stored Data Type) - Not Equipped - Not Equipped - Straight Type - 12 mm - 250 mm - 100 N   - ~15 kg   - $1,136.00 Add To Cart
Request Quote
EAC4-D30-ARACD - Single-Phase 200-240 VAC - Built-in Controller (Stored Data Type) - Not Equipped - Not Equipped - Straight Type - 12 mm - 300 mm - 100 N   - ~15 kg   - $1,136.00 Add To Cart
Request Quote
EAC4-D05-ARMKD - 24/48 VDC - Built-in Controller (Stored Data Type) - Not Equipped - Equipped - Straight Type - 12 mm - 50 mm - 100 N   - ~15 kg   - ~7 kg   $1,119.00 Add To Cart
Request Quote
EAC4-D10-ARMKD - 24/48 VDC - Built-in Controller (Stored Data Type) - Not Equipped - Equipped - Straight Type - 12 mm - 100 mm - 100 N   - ~15 kg   - ~7 kg   $1,119.00 Add To Cart
Request Quote
EAC4-D15-ARMKD - 24/48 VDC - Built-in Controller (Stored Data Type) - Not Equipped - Equipped - Straight Type - 12 mm - 150 mm - 100 N   - ~15 kg   - ~7 kg   $1,137.00 Add To Cart
Request Quote
EAC4-D20-ARMKD - 24/48 VDC - Built-in Controller (Stored Data Type) - Not Equipped - Equipped - Straight Type - 12 mm - 200 mm - 100 N   - ~15 kg   - ~7 kg   $1,137.00 Add To Cart
Request Quote
EAC4-D25-ARMKD - 24/48 VDC - Built-in Controller (Stored Data Type) - Not Equipped - Equipped - Straight Type - 12 mm - 250 mm - 100 N   - ~15 kg   - ~7 kg   $1,154.00 Add To Cart
Request Quote
EAC4-D30-ARMKD - 24/48 VDC - Built-in Controller (Stored Data Type) - Not Equipped - Equipped - Straight Type - 12 mm - 300 mm - 100 N   - ~15 kg   - ~7 kg   $1,154.00 Add To Cart
Request Quote
EAC4-D05-ARMAD - Single-Phase 100-120 VAC - Built-in Controller (Stored Data Type) - Not Equipped - Equipped - Straight Type - 12 mm - 50 mm - 100 N   - ~15 kg   - ~7 kg   $1,346.00 Add To Cart
Request Quote
1 - 25 of 576 | Results Per Page | View |
 1 2 3 4 5 »  

 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved