Free Shipping for Online Orders. Terms and conditions apply.

This category has 2,688 items. Only the first 1000 records are returned.

The AlphaStep EAS Series linear actuators offer high performance, from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. These motorized linear slides are quick and responsive and incorporates a ball screw and a THK-manufactured LM Guide™ as the guide. Being compact and rigid, this series is effective in supporting large transportable mass.

1 - 25 of 1000 | Results Per Page | View |
 1 2 3 4 5 »  
Clear Filter

Actuator Frame Size ( )

  • 58.4 mm (W) x 60 mm (H)
  • 75.4 mm (W) x 83 mm (H)

Power Supply

  • 24/48 VDC
  • Single-Phase 100-120 VAC
  • Single-Phase 100-115 VAC
  • Single-Phase 200-230 VAC
  • Three-Phase 200-230 VAC
  • Single-Phase 200-240 VAC

Driver Type

  • Built-in Controller (Stored Data Type)
  • Pulse Input Type

Electromagnetic Brake

  • Equipped
  • Not Equipped

Motor Location

  • Reversed Motor (Left Side)
  • Reversed Motor (Right Side)
  • Straight Type

Table Orientation

  • X-axis Table
  • Y-axis Table

Lead (mm)

  • 6
  • 12

Stroke (mm)

  • 50
  • 100
  • 150
  • 200
  • 250
  • 300
  • 400
  • 500

Item #

Power Supply

Electromagnetic Brake

Motor Location

Table Orientation

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Stroke

Web Price

Add To Cart / Contact Sales
EAS4X-D005-ARAK - 24/48 VDC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 50 mm $999.00 Add To Cart
Request Quote
EAS4X-D010-ARAK - 24/48 VDC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 100 mm $999.00 Add To Cart
Request Quote
EAS4X-D015-ARAK - 24/48 VDC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 150 mm $1,031.00 Add To Cart
Request Quote
EAS4X-D020-ARAK - 24/48 VDC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 200 mm $1,031.00 Add To Cart
Request Quote
EAS4X-D025-ARAK - 24/48 VDC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 250 mm $1,064.00 Add To Cart
Request Quote
EAS4X-D030-ARAK - 24/48 VDC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 300 mm $1,064.00 Add To Cart
Request Quote
EAS4X-D040-ARAK - 24/48 VDC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 400 mm $1,097.00 Add To Cart
Request Quote
EAS4X-D050-ARAK - 24/48 VDC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 500 mm $1,130.00 Add To Cart
Request Quote
EAS4X-D005-ARAA - Single-Phase 100-115 VAC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 50 mm $1,273.00 Add To Cart
Request Quote
EAS4X-D010-ARAA - Single-Phase 100-115 VAC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 100 mm $1,273.00 Add To Cart
Request Quote
EAS4X-D015-ARAA - Single-Phase 100-115 VAC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 150 mm $1,306.00 Add To Cart
Request Quote
EAS4X-D020-ARAA - Single-Phase 100-115 VAC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 200 mm $1,306.00 Add To Cart
Request Quote
EAS4X-D025-ARAA - Single-Phase 100-115 VAC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 250 mm $1,339.00 Add To Cart
Request Quote
EAS4X-D030-ARAA - Single-Phase 100-115 VAC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 300 mm $1,339.00 Add To Cart
Request Quote
EAS4X-D040-ARAA - Single-Phase 100-115 VAC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 400 mm $1,372.00 Add To Cart
Request Quote
EAS4X-D050-ARAA - Single-Phase 100-115 VAC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 500 mm $1,404.00 Add To Cart
Request Quote
EAS4X-D005-ARAC - Single-Phase 200-230 VAC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 50 mm $1,273.00 Add To Cart
Request Quote
EAS4X-D010-ARAC - Single-Phase 200-230 VAC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 100 mm $1,273.00 Add To Cart
Request Quote
EAS4X-D015-ARAC - Single-Phase 200-230 VAC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 150 mm $1,306.00 Add To Cart
Request Quote
EAS4X-D020-ARAC - Single-Phase 200-230 VAC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 200 mm $1,306.00 Add To Cart
Request Quote
EAS4X-D025-ARAC - Single-Phase 200-230 VAC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 250 mm $1,339.00 Add To Cart
Request Quote
EAS4X-D030-ARAC - Single-Phase 200-230 VAC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 300 mm $1,339.00 Add To Cart
Request Quote
EAS4X-D040-ARAC - Single-Phase 200-230 VAC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 400 mm $1,372.00 Add To Cart
Request Quote
EAS4X-D050-ARAC - Single-Phase 200-230 VAC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 500 mm $1,404.00 Add To Cart
Request Quote
EAS4X-D005-ARAS - Three-Phase 200-230 VAC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 50 mm $1,273.00 Add To Cart
Request Quote
1 - 25 of 1000 | Results Per Page | View |
 1 2 3 4 5 »  

 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved