Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
BMU Metal Connection Cables (Round Shaft)
Cables
Connection Cables for BMU Series.
- 2 Outlet Directions available
1 2
Clear
Filter
Cable Type
- Flexible Metal Connector
- Metal Connector
Cable Direction
- B Type - Opposite Output Shaft
- V Type - Vertical Outlet
Cable Length (ft)
- 1.64
- 3.28
- 4.92
- 6.56
- 8.2
- 9.84
- 13.12
- 16.4
- 22.97
- 32.81
Cable Length (m)
- 0.5
- 1
- 1.5
- 2
- 2.5
- 3
- 4
- 5
- 7
- 10
Item # |
Item Name |
Cable Type |
Cable Direction |
Cable Length |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|
CC025KHBLRV | - Flexible Connection Cable (Vertical) (2.5 m) | Cable Type - Flexible Metal Connector | Cable Direction - V Type - Vertical Outlet | Cable Length - 8.2 ft2.5 m | Request Quote | Request Quote |
CC030KHBLRB | - Flexible Connection Cable (Opposite to output shaft) (3 m) | Cable Type - Flexible Metal Connector | Cable Direction - B Type - Opposite Output Shaft | Cable Length - 9.84 ft3 m | Request Quote | Request Quote |
CC030KHBLRV | - Flexible Connection Cable (Vertical) (3 m) | Cable Type - Flexible Metal Connector | Cable Direction - V Type - Vertical Outlet | Cable Length - 9.84 ft3 m | Request Quote | Request Quote |
CC100KHBLB | - Metal Connection Cable (B Type - Opposite Shaft Outlet), 10 m | Cable Type - Metal Connector | Cable Direction - B Type - Opposite Output Shaft | Cable Length - 32.81 ft10 m | Request Quote | Request Quote |
CC100KHBLV | - Metal Connection Cable (V Type - Vertical Outlet), 10 m | Cable Type - Metal Connector | Cable Direction - V Type - Vertical Outlet | Cable Length - 32.81 ft10 m | Request Quote | Request Quote |
CC040KHBLRB | - Flexible Connection Cable (Opposite to output shaft) (4 m) | Cable Type - Flexible Metal Connector | Cable Direction - B Type - Opposite Output Shaft | Cable Length - 13.12 ft4 m | Request Quote | Request Quote |
CC040KHBLRV | - Flexible Connection Cable (Vertical) (4 m) | Cable Type - Flexible Metal Connector | Cable Direction - V Type - Vertical Outlet | Cable Length - 13.12 ft4 m | Request Quote | Request Quote |
CC050KHBLRB | - Flexible Connection Cable (Opposite to output shaft) (5 m) | Cable Type - Flexible Metal Connector | Cable Direction - B Type - Opposite Output Shaft | Cable Length - 16.4 ft5 m | Request Quote | Request Quote |
CC050KHBLRV | - Flexible Connection Cable (Vertical) (5 m) | Cable Type - Flexible Metal Connector | Cable Direction - V Type - Vertical Outlet | Cable Length - 16.4 ft5 m | Request Quote | Request Quote |
CC070KHBLRB | - Flexible Connection Cable (Opposite to output shaft) (7 m) | Cable Type - Flexible Metal Connector | Cable Direction - B Type - Opposite Output Shaft | Cable Length - 22.97 ft7 m | Request Quote | Request Quote |
CC070KHBLRV | - Flexible Connection Cable (Vertical) (7 m) | Cable Type - Flexible Metal Connector | Cable Direction - V Type - Vertical Outlet | Cable Length - 22.97 ft7 m | Request Quote | Request Quote |
CC100KHBLRB | - Flexible Connection Cable (Opposite to output shaft) (10 m) | Cable Type - Flexible Metal Connector | Cable Direction - B Type - Opposite Output Shaft | Cable Length - 32.81 ft10 m | Request Quote | Request Quote |
CC100KHBLRV | - Flexible Connection Cable (Vertical) (10 m) | Cable Type - Flexible Metal Connector | Cable Direction - V Type - Vertical Outlet | Cable Length - 32.81 ft10 m | Request Quote | Request Quote |
1 2