Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
Clear
Filter
Cable Type
- Flexible
- Standard
Cable Length (ft)
- 1
- 4
- 8
- 11
- 17
- 24
- 34
- 50
- 67
- 99
Cable Length (m)
- 0.3
- 1.3
- 2.3
- 3.3
- 5.3
- 7.3
- 10.3
- 15.3
- 20.3
- 30.3
Item # |
Item Name |
Cable Type |
Cable Length |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|
CC003SBF2 | - Connection Cable (0.3 m) | Cable Type - Standard | Cable Length - 1 ft0.3 m | Request Quote | Request Quote |
CC013SBF2 | - Connection Cable (1.3 m) | Cable Type - Standard | Cable Length - 4 ft1.3 m | Request Quote | Request Quote |
CC023SBF2 | - Connection Cable (2.3 m) | Cable Type - Standard | Cable Length - 8 ft2.3 m | Request Quote | Request Quote |
CC033SBF2 | - Connection Cable (3.3 m) | Cable Type - Standard | Cable Length - 11 ft3.3 m | Request Quote | Request Quote |
CC053SBF2 | - Connection Cable (5.3 m) | Cable Type - Standard | Cable Length - 17 ft5.3 m | Request Quote | Request Quote |
CC073SBF2 | - Connection Cable (7.3 m) | Cable Type - Standard | Cable Length - 24 ft7.3 m | Request Quote | Request Quote |
CC103SBF2 | - Connection Cable (10.3 m) | Cable Type - Standard | Cable Length - 34 ft10.3 m | Request Quote | Request Quote |
CC153SBF2 | - Connection Cable (15.3 m) | Cable Type - Standard | Cable Length - 50 ft15.3 m | Request Quote | Request Quote |
CC203SBF2 | - Connection Cable (20.3 m) | Cable Type - Standard | Cable Length - 67 ft20.3 m | Request Quote | Request Quote |
CC303SBF2 | - Connection Cable (30.3 m) | Cable Type - Standard | Cable Length - 99 ft30.3 m | Request Quote | Request Quote |
CC013SBR2 | - Flexible Connection Cable (1.3 m) | Cable Type - Flexible | Cable Length - 4 ft1.3 m | Request Quote | Request Quote |
CC023SBR2 | - Flexible Connection Cable (2.3 m) | Cable Type - Flexible | Cable Length - 8 ft2.3 m | Request Quote | Request Quote |
CC033SBR2 | - Flexible Connection Cable (3.3 m) | Cable Type - Flexible | Cable Length - 11 ft3.3 m | Request Quote | Request Quote |
CC053SBR2 | - Flexible Connection Cable (5.3 m) | Cable Type - Flexible | Cable Length - 17 ft5.3 m | Request Quote | Request Quote |
CC073SBR2 | - Flexible Connection Cable (7.3 m) | Cable Type - Flexible | Cable Length - 24 ft7.3 m | Request Quote | Request Quote |
CC103SBR2 | - Flexible Connection Cable (10.3 m) | Cable Type - Flexible | Cable Length - 34 ft10.3 m | Request Quote | Request Quote |
CC153SBR2 | - Flexible Connection Cable (15.3 m) | Cable Type - Flexible | Cable Length - 50 ft15.3 m | Request Quote | Request Quote |
CC203SBR2 | - Flexible Connection Cable (20.3 m) | Cable Type - Flexible | Cable Length - 67 ft20.3 m | Request Quote | Request Quote |
CC303SBR2 | - Flexible Connection Cable (30.3 m) | Cable Type - Flexible | Cable Length - 99 ft30.3 m | Request Quote | Request Quote |