Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
AZ Series Connector Type mini Driver Connection Cables (DC)
Cables
Connection Cables for AZ Series connector type DC Input Motors to AZ mini Driver.
1 2
Clear
Filter
Cable Type
- Flexible
- Standard
Cable Direction
- Opposite to Output Shaft Direction
- Output Shaft Direction
- Vertical
Cable Length (ft)
- 0.66
- 1.6
- 3.3
- 6.6
- 9.8
- 16.4
- 23.0
- 32.8
Cable Length (m)
- 0.2
- 0.5
- 1
- 2
- 3
- 5
- 7
- 10
Item # |
Item Name |
Cable Type |
Cable Direction |
Cable Length |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|
CCM050Z1EFR | - AZ mini Driver Flexible Connection Cables (Output Shaft Direction) (5 m) | Cable Type - Flexible | Cable Direction - Output Shaft Direction | Cable Length - 16.4 ft5 m | Request Quote | Request Quote |
CCM070Z1EFF | - AZ mini Driver Connection Cables (Output Shaft Direction) (7 m) | Cable Type - Standard | Cable Direction - Output Shaft Direction | Cable Length - 23.0 ft7 m | Request Quote | Request Quote |
CCM070Z1EFR | - AZ mini Driver Flexible Connection Cables (Output Shaft Direction) (7 m) | Cable Type - Flexible | Cable Direction - Output Shaft Direction | Cable Length - 23.0 ft7 m | Request Quote | Request Quote |
CCM100Z1EFF | - AZ mini Driver Connection Cables (Output Shaft Direction) (10 m) | Cable Type - Standard | Cable Direction - Output Shaft Direction | Cable Length - 32.8 ft10 m | Request Quote | Request Quote |
CCM100Z1EFR | - AZ mini Driver Flexible Connection Cables (Output Shaft Direction) (10 m) | Cable Type - Flexible | Cable Direction - Output Shaft Direction | Cable Length - 32.8 ft10 m | Request Quote | Request Quote |
CCM002Z1EVF | - AZ mini Driver Connection Cables (Vertical) (0.2 m) | Cable Type - Standard | Cable Direction - Vertical | Cable Length - 0.66 ft0.2 m | Request Quote | Request Quote |
CCM005Z1EVF | - AZ mini Driver Connection Cables (Vertical) (0.5 m) | Cable Type - Standard | Cable Direction - Vertical | Cable Length - 1.6 ft0.5 m | Request Quote | Request Quote |
CCM005Z1EVR | - AZ mini Driver Flexible Connection Cables (Vertical) (0.5 m) | Cable Type - Flexible | Cable Direction - Vertical | Cable Length - 1.6 ft0.5 m | Request Quote | Request Quote |
CCM010Z1EVF | - AZ mini Driver Connection Cables (Vertical) (1 m) | Cable Type - Standard | Cable Direction - Vertical | Cable Length - 3.3 ft1 m | Request Quote | Request Quote |
CCM010Z1EVR | - AZ mini Driver Flexible Connection Cables (Vertical) (1 m) | Cable Type - Flexible | Cable Direction - Vertical | Cable Length - 3.3 ft1 m | Request Quote | Request Quote |
CCM020Z1EVF | - AZ mini Driver Connection Cables (Vertical) (2 m) | Cable Type - Standard | Cable Direction - Vertical | Cable Length - 6.6 ft2 m | Request Quote | Request Quote |
CCM020Z1EVR | - AZ mini Driver Flexible Connection Cables (Vertical) (2 m) | Cable Type - Flexible | Cable Direction - Vertical | Cable Length - 6.6 ft2 m | Request Quote | Request Quote |
CCM030Z1EVF | - AZ mini Driver Connection Cables (Vertical) (3 m) | Cable Type - Standard | Cable Direction - Vertical | Cable Length - 9.8 ft3 m | Request Quote | Request Quote |
CCM030Z1EVR | - AZ mini Driver Flexible Connection Cables (Vertical) (3 m) | Cable Type - Flexible | Cable Direction - Vertical | Cable Length - 9.8 ft3 m | Request Quote | Request Quote |
CCM050Z1EVF | - AZ mini Driver Connection Cables (Vertical) (5 m) | Cable Type - Standard | Cable Direction - Vertical | Cable Length - 16.4 ft5 m | Request Quote | Request Quote |
CCM050Z1EVR | - AZ mini Driver Flexible Connection Cables (Vertical) (5 m) | Cable Type - Flexible | Cable Direction - Vertical | Cable Length - 16.4 ft5 m | Request Quote | Request Quote |
CCM070Z1EVF | - AZ mini Driver Connection Cables (Vertical) (7 m) | Cable Type - Standard | Cable Direction - Vertical | Cable Length - 23.0 ft7 m | Request Quote | Request Quote |
CCM070Z1EVR | - AZ mini Driver Flexible Connection Cables (Vertical) (7 m) | Cable Type - Flexible | Cable Direction - Vertical | Cable Length - 23.0 ft7 m | Request Quote | Request Quote |
CCM100Z1EVF | - AZ mini Driver Connection Cables (Vertical) (10 m) | Cable Type - Standard | Cable Direction - Vertical | Cable Length - 32.8 ft10 m | Request Quote | Request Quote |
CCM100Z1EVR | - AZ mini Driver Flexible Connection Cables (Vertical) (10 m) | Cable Type - Flexible | Cable Direction - Vertical | Cable Length - 32.8 ft10 m | Request Quote | Request Quote |
1 2