Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
AZX Series Connection Cable Sets (AC Brake Type)
Cables
Connection Cables for AZX Series connector type AC Input Motors with Electromagnetic Brake
Clear
Filter
Cable Type
- Flexible
- Standard
Cable Length (ft)
- 3.28
- 6.56
- 9.84
- 16.4
- 22.97
- 32.81
- 49.21
- 65.62
Cable Length (m)
- 1
- 2
- 3
- 5
- 7
- 10
- 15
- 20
Item # |
Item Name |
Cable Type |
Cable Direction |
Cable Length |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|
CC010VXFB | - Connection Cable Set 3.28 ft. (1 m) | Cable Type - Standard | Cable Direction - | Cable Length - 3.28 ft1 m | Request Quote | Request Quote |
CC010VXRB | - Flexible Connection Cable Set 3.28 ft. (1 m) | Cable Type - Flexible | Cable Direction - | Cable Length - 3.28 ft1 m | Request Quote | Request Quote |
CC020VXFB | - Connection Cable Set 6.56 ft. (2 m) | Cable Type - Standard | Cable Direction - | Cable Length - 6.56 ft2 m | Request Quote | Request Quote |
CC030VXFB | - Connection Cable Set 9.84 ft. (3 m) | Cable Type - Standard | Cable Direction - | Cable Length - 9.84 ft3 m | Request Quote | Request Quote |
CC020VXRB | - Flexible Connection Cable Set 6.56 ft. (2 m) | Cable Type - Flexible | Cable Direction - | Cable Length - 6.56 ft2 m | Request Quote | Request Quote |
CC030VXRB | - Flexible Connection Cable Set 9.84 ft. (3 m) | Cable Type - Flexible | Cable Direction - | Cable Length - 9.84 ft3 m | Request Quote | Request Quote |
CC050VXFB | - Connection Cable Set 16.4 ft. (5 m) | Cable Type - Standard | Cable Direction - | Cable Length - 16.4 ft5 m | Request Quote | Request Quote |
CC070VXFB | - Connection Cable Set 22.97 ft. (7 m) | Cable Type - Standard | Cable Direction - | Cable Length - 22.97 ft7 m | Request Quote | Request Quote |
CC050VXRB | - Flexible Connection Cable Set 16.4 ft. (5 m) | Cable Type - Flexible | Cable Direction - | Cable Length - 16.4 ft5 m | Request Quote | Request Quote |
CC100VXFB | - Connection Cable Set 32.81 ft. (10 m) | Cable Type - Standard | Cable Direction - | Cable Length - 32.81 ft10 m | Request Quote | Request Quote |
CC070VXRB | - Flexible Connection Cable Set 22.97 ft. (7 m) | Cable Type - Flexible | Cable Direction - | Cable Length - 22.97 ft7 m | Request Quote | Request Quote |
CC150VXFB | - Connection Cable Set 49.21 ft. (15 m) | Cable Type - Standard | Cable Direction - | Cable Length - 49.21 ft15 m | Request Quote | Request Quote |
CC100VXRB | - Flexible Connection Cable Set 32.81 ft. (10 m) | Cable Type - Flexible | Cable Direction - | Cable Length - 32.81 ft10 m | Request Quote | Request Quote |
CC200VXFB | - Connection Cable Set 65.62 ft. (20 m) | Cable Type - Standard | Cable Direction - | Cable Length - 65.62 ft20 m | Request Quote | Request Quote |
CC150VXRB | - Flexible Connection Cable Set 49.21 ft. (15 m) | Cable Type - Flexible | Cable Direction - | Cable Length - 49.21 ft15 m | Request Quote | Request Quote |
CC200VXRB | - Flexible Connection Cable Set 65.62 ft. (20 m) | Cable Type - Flexible | Cable Direction - | Cable Length - 65.62 ft20 m | Request Quote | Request Quote |