Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
AZ Series Connector Type Driver Connection Cables (DC Brake Type)
Cables
Connection Cables for AZ Series connector type DC Input Motors with Electromagnetic Brake
1 2
Clear
Filter
Cable Type
- Flexible
- Standard
Cable Direction
- Opposite to Output Shaft Direction
- Output Shaft Direction
- Vertical
Cable Length (ft)
- 1.64
- 3.2
- 6.56
- 9.84
- 16.4
- 22.96
- 32.8
Cable Length (m)
- 0.5
- 1
- 2
- 3
- 5
- 7
- 10
Item # |
Item Name |
Cable Type |
Cable Direction |
Cable Length |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|
CCM050Z1DBR | - AZ Series Flexible Connection Cables (Opposite to Output Shaft Direction) (5 m) | Cable Type - Flexible | Cable Direction - Opposite to Output Shaft Direction | Cable Length - 16.4 ft5 m | Request Quote | Request Quote |
CCM070Z1DBR | - AZ Series Flexible Connection Cables (Opposite to Output Shaft Direction) (7 m) | Cable Type - Flexible | Cable Direction - Opposite to Output Shaft Direction | Cable Length - 22.96 ft7 m | Request Quote | Request Quote |
CCM100Z1DBR | - AZ Series Flexible Connection Cables (Opposite to Output Shaft Direction) (10 m) | Cable Type - Flexible | Cable Direction - Opposite to Output Shaft Direction | Cable Length - 32.8 ft10 m | Request Quote | Request Quote |
CCM005Z1DVF | - AZ Series Connection Cables (Vertical) (0.5 m) | Cable Type - Standard | Cable Direction - Vertical | Cable Length - 1.64 ft0.5 m | Request Quote | Request Quote |
CCM010Z1DVF | - AZ Series Connection Cables (Vertical) (1 m) | Cable Type - Standard | Cable Direction - Vertical | Cable Length - 3.2 ft1 m | Request Quote | Request Quote |
CCM020Z1DVF | - AZ Series Connection Cables (Vertical) (2 m) | Cable Type - Standard | Cable Direction - Vertical | Cable Length - 6.56 ft2 m | Request Quote | Request Quote |
CCM030Z1DVF | - AZ Series Connection Cables (Vertical) (3 m) | Cable Type - Standard | Cable Direction - Vertical | Cable Length - 9.84 ft3 m | Request Quote | Request Quote |
CCM050Z1DVF | - AZ Series Connection Cables (Vertical) (5 m) | Cable Type - Standard | Cable Direction - Vertical | Cable Length - 16.4 ft5 m | Request Quote | Request Quote |
CCM070Z1DVF | - AZ Series Connection Cables (Vertical) (7 m) | Cable Type - Standard | Cable Direction - Vertical | Cable Length - 22.96 ft7 m | Request Quote | Request Quote |
CCM100Z1DVF | - AZ Series Connection Cables (Vertical) (10 m) | Cable Type - Standard | Cable Direction - Vertical | Cable Length - 32.8 ft10 m | Request Quote | Request Quote |
CCM005Z1DVR | - AZ Series Flexible Connection Cables (Vertical) (0.5 m) | Cable Type - Flexible | Cable Direction - Vertical | Cable Length - 1.64 ft0.5 m | Request Quote | Request Quote |
CCM010Z1DVR | - AZ Series Flexible Connection Cables (Vertical) (1 m) | Cable Type - Flexible | Cable Direction - Vertical | Cable Length - 3.2 ft1 m | Request Quote | Request Quote |
CCM020Z1DVR | - AZ Series Flexible Connection Cables (Vertical) (2 m) | Cable Type - Flexible | Cable Direction - Vertical | Cable Length - 6.56 ft2 m | Request Quote | Request Quote |
CCM030Z1DVR | - AZ Series Flexible Connection Cables (Vertical) (3 m) | Cable Type - Flexible | Cable Direction - Vertical | Cable Length - 9.84 ft3 m | Request Quote | Request Quote |
CCM050Z1DVR | - AZ Series Flexible Connection Cables (Vertical) (5 m) | Cable Type - Flexible | Cable Direction - Vertical | Cable Length - 16.4 ft5 m | Request Quote | Request Quote |
CCM070Z1DVR | - AZ Series Flexible Connection Cables (Vertical) (7 m) | Cable Type - Flexible | Cable Direction - Vertical | Cable Length - 22.96 ft7 m | Request Quote | Request Quote |
CCM100Z1DVR | - AZ Series Flexible Connection Cables (Vertical) (10 m) | Cable Type - Flexible | Cable Direction - Vertical | Cable Length - 32.8 ft10 m | Request Quote | Request Quote |
1 2