Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
AZ Series Connector Type Driver Connection Cables (DC)
Cables
Connection Cables for AZ Series connector type DC Input Motors
1 2
Clear
Filter
Cable Type
- Flexible
- Standard
Cable Direction
- Opposite to Output Shaft Direction
- Output Shaft Direction
- Vertical
Cable Length (ft)
- 1.64
- 3.2
- 6.56
- 9.84
- 16.4
- 22.96
- 32.8
Cable Length (m)
- 0.5
- 1
- 2
- 3
- 5
- 7
- 10
Item # |
Item Name |
Cable Type |
Cable Direction |
Cable Length |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|
CCM050Z1CBR | - AZ Series Flexible Connection Cables (Opposite to Output Shaft Direction) (5 m) | Cable Type - Flexible | Cable Direction - Opposite to Output Shaft Direction | Cable Length - 16.4 ft5 m | Request Quote | Request Quote |
CCM070Z1CBR | - AZ Series Flexible Connection Cables (Opposite to Output Shaft Direction) (7 m) | Cable Type - Flexible | Cable Direction - Opposite to Output Shaft Direction | Cable Length - 22.96 ft7 m | Request Quote | Request Quote |
CCM100Z1CBR | - AZ Series Flexible Connection Cables (Opposite to Output Shaft Direction) (10 m) | Cable Type - Flexible | Cable Direction - Opposite to Output Shaft Direction | Cable Length - 32.8 ft10 m | Request Quote | Request Quote |
CCM005Z1CVF | - AZ Series Connection Cables (Vertical) (0.5 m) | Cable Type - Standard | Cable Direction - Vertical | Cable Length - 1.64 ft0.5 m | Request Quote | Request Quote |
CCM010Z1CVF | - AZ Series Connection Cables (Vertical) (1 m) | Cable Type - Standard | Cable Direction - Vertical | Cable Length - 3.2 ft1 m | Request Quote | Request Quote |
CCM020Z1CVF | - AZ Series Connection Cables (Vertical) (2 m) | Cable Type - Standard | Cable Direction - Vertical | Cable Length - 6.56 ft2 m | Request Quote | Request Quote |
CCM030Z1CVF | - AZ Series Connection Cables (Vertical) (3 m) | Cable Type - Standard | Cable Direction - Vertical | Cable Length - 9.84 ft3 m | Request Quote | Request Quote |
CCM050Z1CVF | - AZ Series Connection Cables (Vertical) (5 m) | Cable Type - Standard | Cable Direction - Vertical | Cable Length - 16.4 ft5 m | Request Quote | Request Quote |
CCM070Z1CVF | - AZ Series Connection Cables (Vertical) (7 m) | Cable Type - Standard | Cable Direction - Vertical | Cable Length - 22.96 ft7 m | Request Quote | Request Quote |
CCM100Z1CVF | - AZ Series Connection Cables (Vertical) (10 m) | Cable Type - Standard | Cable Direction - Vertical | Cable Length - 32.8 ft10 m | Request Quote | Request Quote |
CCM005Z1CVR | - AZ Series Flexible Connection Cables (Vertical) (0.5 m) | Cable Type - Flexible | Cable Direction - Vertical | Cable Length - 1.64 ft0.5 m | Request Quote | Request Quote |
CCM010Z1CVR | - AZ Series Flexible Connection Cables (Vertical) (1 m) | Cable Type - Flexible | Cable Direction - Vertical | Cable Length - 3.2 ft1 m | Request Quote | Request Quote |
CCM020Z1CVR | - AZ Series Flexible Connection Cables (Vertical) (2 m) | Cable Type - Flexible | Cable Direction - Vertical | Cable Length - 6.56 ft2 m | Request Quote | Request Quote |
CCM030Z1CVR | - AZ Series Flexible Connection Cables (Vertical) (3 m) | Cable Type - Flexible | Cable Direction - Vertical | Cable Length - 9.84 ft3 m | Request Quote | Request Quote |
CCM050Z1CVR | - AZ Series Flexible Connection Cables (Vertical) (5 m) | Cable Type - Flexible | Cable Direction - Vertical | Cable Length - 16.4 ft5 m | Request Quote | Request Quote |
CCM070Z1CVR | - AZ Series Flexible Connection Cables (Vertical) (7 m) | Cable Type - Flexible | Cable Direction - Vertical | Cable Length - 22.96 ft7 m | Request Quote | Request Quote |
CCM100Z1CVR | - AZ Series Flexible Connection Cables (Vertical) (10 m) | Cable Type - Flexible | Cable Direction - Vertical | Cable Length - 32.8 ft10 m | Request Quote | Request Quote |
1 2