As informações abaixo estão em inglês
Pinion Shaft AC and Brushless Motors for use with gearheads (sold separately).
1 - 25 of 279 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Type

Web Price

Add To Cart / Contact Sales
- Induction Motor - 1.65 in42 mm - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire Request Quote Request Quote
- Induction Motor - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire Request Quote Request Quote
- Induction Motor - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire Request Quote Request Quote
- Induction Motor - 2.36 in60 mm - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire Request Quote Request Quote
- Induction Motor - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire Request Quote Request Quote
- Induction Motor - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire Request Quote Request Quote
- Induction Motor - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Terminal Box Request Quote Request Quote
- Induction Motor - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire Request Quote Request Quote
- Induction Motor - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire Request Quote Request Quote
- Induction Motor - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Terminal Box Request Quote Request Quote
- Induction Motor - 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire Request Quote Request Quote
- Induction Motor - 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Terminal Box Request Quote Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Terminal Box Request Quote Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire Request Quote Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire Request Quote Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Terminal Box Request Quote Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire Request Quote Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Terminal Box Request Quote Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Terminal Box Request Quote Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire Request Quote Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire Request Quote Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Terminal Box Request Quote Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire Request Quote Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Terminal Box Request Quote Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Terminal Box Request Quote Request Quote
1 - 25 of 279 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados