La siguiente información está en inglés
Pinion Shaft AC and Brushless Motors for use with gearheads (sold separately).
76 - 100 of 279 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Type

Web Price

Add To Cart / Contact Sales
- Torque Motor - 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $171.00 Add To Cart
Request Quote
- Torque Motor - 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $196.00 Add To Cart
Request Quote
- Electromagnetic Brake Induction Motor - 4.09 in104 mm - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Terminal Box $557.00 Add To Cart
Request Quote
- Electromagnetic Brake Induction Motor - 2.36 in60 mm - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $215.00 Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $210.00 Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $215.00 Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $233.00 Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $239.00 Add To Cart
Request Quote
- Electromagnetic Brake Induction Motor - 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $268.00 Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $263.00 Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $268.00 Add To Cart
Request Quote
- Electromagnetic Brake Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $337.00 Add To Cart
Request Quote
- Electromagnetic Brake Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $376.00 Add To Cart
Request Quote
- Electromagnetic Brake Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $426.00 Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $330.00 Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $337.00 Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $371.00 Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $376.00 Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $414.00 Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $426.00 Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 2.76 in70 mm - 15 W (1/50 HP) - Three-Phase 200/220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $239.00 Add To Cart
Request Quote
- AC Speed Control System - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 100-120 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire / Cable $240.00 Add To Cart
Request Quote
- AC Speed Control System - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 200-240 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire / Cable $244.00 Add To Cart
Request Quote
- AC Speed Control System - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 100-120 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire / Cable $249.00 Add To Cart
Request Quote
- AC Speed Control System - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 200-240 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire / Cable $253.00 Add To Cart
Request Quote
76 - 100 of 279 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved