Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
Pinion Shaft Motors (for use with gearheads)
AC Motor Components
Pinion Shaft AC and Brushless Motors for use with gearheads (sold separately).
Item # |
Item Name |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Type |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
4TK10GN-CW2E | - Torque Motor | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Request Quote | Request Quote |
5TK20GN-CW2E | - Torque Motor | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Request Quote | Request Quote |
BHI62SMT-G2 | - Electromagnetic Brake Induction Motor | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | Request Quote | Request Quote |
2IK6GN-SW2M | - Electromagnetic Brake Induction Motor | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Request Quote | Request Quote |
2RK6GN-AW2MU | - Electromagnetic Brake Reversible Motor | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Request Quote | Request Quote |
2RK6GN-CW2ME | - Electromagnetic Brake Reversible Motor | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Request Quote | Request Quote |
3RK15GN-AW2MU | - Electromagnetic Brake Reversible Motor | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Request Quote | Request Quote |
3RK15GN-CW2ME | - Electromagnetic Brake Reversible Motor | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Request Quote | Request Quote |
4IK25GN-SW2M | - Electromagnetic Brake Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Request Quote | Request Quote |
4RK25GN-AW2MU | - Electromagnetic Brake Reversible Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Request Quote | Request Quote |
4RK25GN-CW2ME | - Electromagnetic Brake Reversible Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Request Quote | Request Quote |
5IK40GN-SW2M | - Electromagnetic Brake Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Request Quote | Request Quote |
5IK60GE-SW2M | - Electromagnetic Brake Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Request Quote | Request Quote |
5IK90GE-SW2M | - Electromagnetic Brake Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Request Quote | Request Quote |
5RK40GN-AW2MU | - Electromagnetic Brake Reversible Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Request Quote | Request Quote |
5RK40GN-CW2ME | - Electromagnetic Brake Reversible Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Request Quote | Request Quote |
5RK60GE-AW2MU | - Electromagnetic Brake Reversible Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Request Quote | Request Quote |
5RK60GE-CW2ME | - Electromagnetic Brake Reversible Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Request Quote | Request Quote |
5RK90GE-AW2MU | - Electromagnetic Brake Reversible Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Request Quote | Request Quote |
5RK90GE-CW2ME | - Electromagnetic Brake Reversible Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Request Quote | Request Quote |
3IK15GN-SW2M | - Electromagnetic Brake Reversible Motor | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Request Quote | Request Quote |
US206-401U2 | - AC Speed Control System | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 100-120 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire / Cable | Request Quote | Request Quote |
US206-402E2 | - AC Speed Control System | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 200-240 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire / Cable | Request Quote | Request Quote |
US315-401U2 | - AC Speed Control System | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 100-120 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire / Cable | Request Quote | Request Quote |
US315-402E2 | - AC Speed Control System | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 200-240 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire / Cable | Request Quote | Request Quote |