Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
Pinion Shaft Motors (for use with gearheads)
AC Motor Components
Pinion Shaft AC and Brushless Motors for use with gearheads (sold separately).
Item # |
Item Name |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Type |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
5RK60GVH-UAT2 | - 60 W (1/12 HP) KII Series Reversible Pinion Shaft Motor (Single-Phase 110/115 VAC) | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $165.00 |
Add To Cart
Request Quote |
5RK90GVR-UA | - 90 W (1/8 HP) KII Series Reversible Pinion Shaft Motor (Single-Phase 110/115 VAC) | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $161.00 |
Add To Cart
Request Quote |
5RK90GVR-UAT2 | - 90 W (1/8 HP) KII Series Reversible Pinion Shaft Motor (Single-Phase 110/115 VAC) | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $186.00 |
Add To Cart
Request Quote |
BLM460SHPK | - 60 W (1/12 HP) BLE2 Series Brushless DC Motors Brushless DC Pinion Shaft Motor () | Frame Size - 3.15 in80 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - | Shaft/Gear Type - Keyway Shaft (Gearhead required - sold separately) | Type - | $176.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES3T2 | - 60 W (1/12 HP) KII / KIIS Series AC Motor & Gear Motors Induction Pinion Shaft Motor (Three-Phase 220/230 VAC) | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $158.00 |
Add To Cart
Request Quote |
5IK100VGVR-ES3T2 | - 100 W (1/8 HP) KII / KIIS Series AC Motor & Gear Motors Induction Pinion Shaft Motor (Three-Phase 220/230 VAC) | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $179.00 |
Add To Cart
Request Quote |
4IK30VKEST | - 30 W (1/25 HP) KII / KIIS Series AC Motor & Gear Motors Induction Pinion Shaft Motor (Three-Phase 220/230/240 VAC) | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $134.00 |
Add To Cart
Request Quote |
5IK40VKEST | - 40 W (1/19 HP) KII / KIIS Series AC Motor & Gear Motors Induction Pinion Shaft Motor (Three-Phase 220/230/240 VAC) | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $146.00 |
Add To Cart
Request Quote |
5IK100VKEST | - 100 W (1/8 HP) KII / KIIS Series AC Motor & Gear Motors Induction Pinion Shaft Motor (Three-Phase 220/230 VAC) | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $191.00 |
Add To Cart
Request Quote |
BLM5120HPM-GFV | - 120 W (1/6 HP) BLE2 Series Brushless DC Motors Brushless DC Pinion Shaft Motor () | Frame Size - 3.54 in90 mm | Output Power - 120 W (1/6 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $504.00 |
Add To Cart
Request Quote |
BLM6200SHPM-GFV | - 200 W (1/4 HP) BLE2 Series Brushless DC Motors Brushless DC Pinion Shaft Motor () | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $574.00 |
Add To Cart
Request Quote |
BLHM230KCM-GFS | - 30 W (1/25 HP) BLH Series Brushless DC Pinion Shaft Motor () | Frame Size - 2.36 in60 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $402.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS | - 50 W (1/15 HP) BLH Series Brushless DC Pinion Shaft Motor () | Frame Size - 3.15 in80 mm | Output Power - 50 W (1/15 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $415.00 |
Add To Cart
Request Quote |
BLHM5100KCM-GFS | - 100 W (1/8 HP) BLH Series Brushless DC Pinion Shaft Motor () | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $457.00 |
Add To Cart
Request Quote |
BLM7200HW-GFV | - 200 W (1/4 HP) BLM Series Brushless DC Pinion Shaft Motor () | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $317.00 |
Add To Cart
Request Quote |
BLM6300SHP-GFV | - 300 W (2/5 HP) BLE2 Series Brushless DC Motors Brushless DC Pinion Shaft Motor () | Frame Size - 4.33 in110 mm | Output Power - 300 W (2/5 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $304.00 |
Add To Cart
Request Quote |
BLM5300HPK | - 300 W (2/5 HP) BLE2 Series Brushless DC Motors Brushless DC Pinion Shaft Motor () | Frame Size - 3.54 in90 mm | Output Power - 300 W (2/5 HP) | Voltage (VAC) - | Shaft/Gear Type - Keyway Shaft (Gearhead required - sold separately) | Type - | $320.00 |
Add To Cart
Request Quote |
BLVM510K-GFS | - 100 W (1/8 HP) BLV Series Brushless DC Motor Brushless DC Pinion Shaft Motor () | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $248.00 |
Add To Cart
Request Quote |
BLVM510KM-GFS | - 100 W (1/8 HP) BLV Series Brushless DC Pinion Shaft Motor () | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $457.00 |
Add To Cart
Request Quote |
4IK30VGV-ES3T2 | - 30 W (1/25 HP) KII / KIIS Series AC Motor & Gear Motors Induction Pinion Shaft Motor (Three-Phase 220/230/240 VAC) | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $142.00 |
Add To Cart
Request Quote |
5IK40VGV-ES3T2 | - 40 W (1/19 HP) KII / KIIS Series AC Motor & Gear Motors Induction Pinion Shaft Motor (Three-Phase 220/230/240 VAC) | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $154.00 |
Add To Cart
Request Quote |
BLM7300HW-GFV | - 300 W (2/5 HP) BLM Series Brushless DC Pinion Shaft Motor () | Frame Size - 4.33 in110 mm | Output Power - 300 W (2/5 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $370.00 |
Add To Cart
Request Quote |
BLM7400HW-GFV | - 400 W (1/2 HP) BLM Series Brushless DC Pinion Shaft Motor () | Frame Size - 4.33 in110 mm | Output Power - 400 W (1/2 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $370.00 |
Add To Cart
Request Quote |
7IK200VGV-ES3T2 | - 200 W (1/4 HP) KII / KIIS Series AC Motor & Gear Motors Induction Pinion Shaft Motor () | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $334.00 |
Add To Cart
Request Quote |
7IK200VGV-EU3T2 | - 200 W (1/4 HP) KII / KIIS Series AC Motor & Gear Motors Induction Pinion Shaft Motor () | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $351.00 |
Add To Cart
Request Quote |