Item # |
Actuator Frame Size |
Type |
Guide |
Cable Direction |
Mount |
Electromagnetic Brake |
Adjusting Knob |
Ball Screw Cover |
Lead |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Max. Holding Force |
Repetitive Positioning Accuracy |
Lost Motion |
Minimum Travel Amount |
Current per Phase (A/phase) |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
DRLM42G-04A2P-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 5 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $719.00 | CAD - |
Add To Cart
Request Quote |
DRLM42G-04A2PM-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 5 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $985.00 | CAD - |
Add To Cart
Request Quote |
DRLM42G-04A2PN-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 5 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $768.00 | CAD - |
Add To Cart
Request Quote |
DRLM42-04B2P-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 10 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,036.00 | CAD - |
Add To Cart
Request Quote |
DRLM42-04B2PM-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 10 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,301.00 | CAD - |
Add To Cart
Request Quote |
DRLM42-04B2PN-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 10 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,084.00 | CAD - |
Add To Cart
Request Quote |
DRLM42G-04B2P-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 5 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,257.00 | CAD - |
Add To Cart
Request Quote |
DRLM42G-04B2PM-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 5 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,524.00 | CAD - |
Add To Cart
Request Quote |
DRLM42G-04B2PN-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 5 kg | Max. Thrust Force - 100 N | Max. Holding Force - 100 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,305.00 | CAD - |
Add To Cart
Request Quote |
DRLM42-04A8P-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 8 mm | Max. Vertical Transportable Mass - 3 kg | Max. Thrust Force - 30 N | Max. Holding Force - 30 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $630.00 | CAD - |
Add To Cart
Request Quote |
DRLM42-04A8PM-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 8 mm | Max. Vertical Transportable Mass - 3 kg | Max. Thrust Force - 30 N | Max. Holding Force - 30 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $897.00 | CAD - |
Add To Cart
Request Quote |
DRLM42-04A8PN-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - | Lead - 8 mm | Max. Vertical Transportable Mass - 3 kg | Max. Thrust Force - 30 N | Max. Holding Force - 30 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $679.00 | CAD - |
Add To Cart
Request Quote |
DRLM42G-04A8P-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 8 mm | Max. Vertical Transportable Mass - 3 kg | Max. Thrust Force - 30 N | Max. Holding Force - 30 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $853.00 | CAD - |
Add To Cart
Request Quote |
DRLM42G-04A8PM-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 8 mm | Max. Vertical Transportable Mass - 3 kg | Max. Thrust Force - 30 N | Max. Holding Force - 30 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,118.00 | CAD - |
Add To Cart
Request Quote |
DRLM42G-04A8PN-K | Actuator Frame Size - 42 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - | Lead - 8 mm | Max. Vertical Transportable Mass - 3 kg | Max. Thrust Force - 30 N | Max. Holding Force - 30 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $901.00 | CAD - |
Add To Cart
Request Quote |
DRLM60-05B4M-K | Actuator Frame Size - 60 mm | Type - High-Resolution | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 4 mm | Max. Vertical Transportable Mass - 30 kg | Max. Thrust Force - 300 N | Max. Holding Force - 300 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,287.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
DRLM60-05B4MM-K | Actuator Frame Size - 60 mm | Type - High-Resolution | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 4 mm | Max. Vertical Transportable Mass - 30 kg | Max. Thrust Force - 300 N | Max. Holding Force - 300 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,582.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
DRLM60-05B4MN-K | Actuator Frame Size - 60 mm | Type - High-Resolution | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - | Lead - 4 mm | Max. Vertical Transportable Mass - 30 kg | Max. Thrust Force - 300 N | Max. Holding Force - 300 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,338.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
DRLM60G-05B4M-K | Actuator Frame Size - 60 mm | Type - High-Resolution | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 4 mm | Max. Vertical Transportable Mass - 15 kg | Max. Thrust Force - 300 N | Max. Holding Force - 300 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,494.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
DRLM60G-05B4MM-K | Actuator Frame Size - 60 mm | Type - High-Resolution | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 4 mm | Max. Vertical Transportable Mass - 15 kg | Max. Thrust Force - 300 N | Max. Holding Force - 300 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,789.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
DRLM60G-05B4MN-K | Actuator Frame Size - 60 mm | Type - High-Resolution | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - | Lead - 4 mm | Max. Vertical Transportable Mass - 15 kg | Max. Thrust Force - 300 N | Max. Holding Force - 300 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $1,544.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
DRLM60-05A4P-K | Actuator Frame Size - 60 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 4 mm | Max. Vertical Transportable Mass - 30 kg | Max. Thrust Force - 300 N | Max. Holding Force - 300 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $675.00 | CAD - |
Add To Cart
Request Quote |
DRLM60-05A4PM-K | Actuator Frame Size - 60 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 4 mm | Max. Vertical Transportable Mass - 30 kg | Max. Thrust Force - 300 N | Max. Holding Force - 300 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $970.00 | CAD - |
Add To Cart
Request Quote |
DRLM60-05A4PN-K | Actuator Frame Size - 60 mm | Type - Standard | Guide - Not Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - | Lead - 4 mm | Max. Vertical Transportable Mass - 30 kg | Max. Thrust Force - 300 N | Max. Holding Force - 300 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $727.00 | CAD - |
Add To Cart
Request Quote |
DRLM60G-05A4P-K | Actuator Frame Size - 60 mm | Type - Standard | Guide - Equipped | Cable Direction - | Mount - | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - | Lead - 4 mm | Max. Vertical Transportable Mass - 15 kg | Max. Thrust Force - 300 N | Max. Holding Force - 300 N | Repetitive Positioning Accuracy - | Lost Motion - | Minimum Travel Amount - | Current per Phase (A/phase) - | $911.00 | CAD - |
Add To Cart
Request Quote |