Item # |
Frame Size |
Gear Ratio (X:1) |
Motor Location |
Cable Direction |
Electromagnetic Brake |
Permissible Torque |
Permissible Speed (r/min) |
Web Price |
Power Supply |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
DGB85R36-AZACR | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 36 :1 | Motor Location - Horizontal Mount | Cable Direction - Right | Electromagnetic Brake - Not Equipped | Permissible Torque - 79 lb-in9 N·m | Permissible Speed (r/min) - 600º/seconds (100 r/min) | $2,366.00 | Power Supply - AC Input | CAD - |
Add To Cart
Request Quote |
DGB85R36-AZAKL | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 36 :1 | Motor Location - Horizontal Mount | Cable Direction - Left | Electromagnetic Brake - Not Equipped | Permissible Torque - 79 lb-in9 N·m | Permissible Speed (r/min) - 600º/seconds (100 r/min) | $2,366.00 | Power Supply - DC Input | CAD - |
Add To Cart
Request Quote |
DGB85R36-AZAKR | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 36 :1 | Motor Location - Horizontal Mount | Cable Direction - Right | Electromagnetic Brake - Not Equipped | Permissible Torque - 79 lb-in9 N·m | Permissible Speed (r/min) - 600º/seconds (100 r/min) | $2,366.00 | Power Supply - DC Input | CAD - |
Add To Cart
Request Quote |
DGB85R36-AZMCL | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 36 :1 | Motor Location - Horizontal Mount | Cable Direction - Left | Electromagnetic Brake - Equipped | Permissible Torque - 79 lb-in9 N·m | Permissible Speed (r/min) - 600º/seconds (100 r/min) | $2,561.00 | Power Supply - AC Input | CAD - |
Add To Cart
Request Quote |
DGB85R36-AZMCR | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 36 :1 | Motor Location - Horizontal Mount | Cable Direction - Right | Electromagnetic Brake - Equipped | Permissible Torque - 79 lb-in9 N·m | Permissible Speed (r/min) - 600º/seconds (100 r/min) | $2,561.00 | Power Supply - AC Input | CAD - |
Add To Cart
Request Quote |
DGM130R-AZAC | Frame Size - 5.12 in130 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Vertical Mount | Cable Direction - Down | Electromagnetic Brake - Not Equipped | Permissible Torque - 106.20 lb-in12 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | $2,393.00 | Power Supply - AC Input | CAD - |
Add To Cart
Request Quote |
DGM130R-AZAK | Frame Size - 5.12 in130 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Vertical Mount | Cable Direction - Down | Electromagnetic Brake - Not Equipped | Permissible Torque - 106.20 lb-in12 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | $2,393.00 | Power Supply - DC Input | CAD - |
Add To Cart
Request Quote |
DGM130R-AZMC | Frame Size - 5.12 in130 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Vertical Mount | Cable Direction - Down | Electromagnetic Brake - Equipped | Permissible Torque - 106.20 lb-in12 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | $2,639.00 | Power Supply - AC Input | CAD - |
Add To Cart
Request Quote |
DGM130R-AZMK | Frame Size - 5.12 in130 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Vertical Mount | Cable Direction - Down | Electromagnetic Brake - Equipped | Permissible Torque - 106.20 lb-in12 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | $2,639.00 | Power Supply - DC Input | CAD - |
Add To Cart
Request Quote |
DGM200R-AZAC | Frame Size - 7.87 in200 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Vertical Mount | Cable Direction - Down | Electromagnetic Brake - Not Equipped | Permissible Torque - 442.54 lb-in50 N·m | Permissible Speed (r/min) - 660º/seconds (110 r/min) | $2,858.00 | Power Supply - AC Input | CAD - |
Add To Cart
Request Quote |
DGM200R-AZMC | Frame Size - 7.87 in200 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Vertical Mount | Cable Direction - Down | Electromagnetic Brake - Equipped | Permissible Torque - 442.54 lb-in50 N·m | Permissible Speed (r/min) - 660º/seconds (110 r/min) | $3,131.00 | Power Supply - AC Input | CAD - |
Add To Cart
Request Quote |
DGM60-AZAK | Frame Size - 2.36 in60 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Vertical Mount | Cable Direction - Down | Electromagnetic Brake - Not Equipped | Permissible Torque - 7.9 lb-in0.9 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | $1,183.00 | Power Supply - DC Input | CAD - |
Add To Cart
Request Quote |
DGM85R-AZAC | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Vertical Mount | Cable Direction - Down | Electromagnetic Brake - Not Equipped | Permissible Torque - 39.80 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | $2,120.00 | Power Supply - AC Input | CAD - |
Add To Cart
Request Quote |
DGM85R-AZAK | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Vertical Mount | Cable Direction - Down | Electromagnetic Brake - Not Equipped | Permissible Torque - 39.80 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | $2,120.00 | Power Supply - DC Input | CAD - |
Add To Cart
Request Quote |
DGM85R-AZMC | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Vertical Mount | Cable Direction - Down | Electromagnetic Brake - Equipped | Permissible Torque - 39.80 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | $2,311.00 | Power Supply - AC Input | CAD - |
Add To Cart
Request Quote |
DGM85R-AZMK | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Vertical Mount | Cable Direction - Down | Electromagnetic Brake - Equipped | Permissible Torque - 39.80 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | $2,311.00 | Power Supply - DC Input | CAD - |
Add To Cart
Request Quote |