Item # |
Frame Size |
Gear Ratio (X:1) |
Motor Location |
Cable Direction |
Electromagnetic Brake |
Permissible Torque |
Permissible Speed (r/min) |
Web Price |
Power Supply |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
DGB130R18-AZACL | Frame Size - 5.12 in130 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Horizontal Mount | Cable Direction - Left | Electromagnetic Brake - Not Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | $2,644.00 | Power Supply - AC Input | CAD - |
Add To Cart
Request Quote |
DGB130R18-AZACR | Frame Size - 5.12 in130 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Horizontal Mount | Cable Direction - Right | Electromagnetic Brake - Not Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | $2,644.00 | Power Supply - AC Input | CAD - |
Add To Cart
Request Quote |
DGB130R18-AZAKL | Frame Size - 5.12 in130 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Horizontal Mount | Cable Direction - Left | Electromagnetic Brake - Not Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | $2,644.00 | Power Supply - DC Input | CAD - |
Add To Cart
Request Quote |
DGB130R18-AZAKR | Frame Size - 5.12 in130 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Horizontal Mount | Cable Direction - Right | Electromagnetic Brake - Not Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | $2,644.00 | Power Supply - DC Input | CAD - |
Add To Cart
Request Quote |
DGB130R18-AZMCL | Frame Size - 5.12 in130 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Horizontal Mount | Cable Direction - Left | Electromagnetic Brake - Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | $2,894.00 | Power Supply - AC Input | CAD - |
Add To Cart
Request Quote |
DGB130R18-AZMCR | Frame Size - 5.12 in130 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Horizontal Mount | Cable Direction - Right | Electromagnetic Brake - Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | $2,894.00 | Power Supply - AC Input | CAD - |
Add To Cart
Request Quote |
DGB130R36-AZACL | Frame Size - 5.12 in130 mm | Gear Ratio (X:1) - 36 :1 | Motor Location - Horizontal Mount | Cable Direction - Left | Electromagnetic Brake - Not Equipped | Permissible Torque - 210 lb-in24 N·m | Permissible Speed (r/min) - 600º/seconds (100 r/min) | $2,644.00 | Power Supply - AC Input | CAD - |
Add To Cart
Request Quote |
DGB130R36-AZACR | Frame Size - 5.12 in130 mm | Gear Ratio (X:1) - 36 :1 | Motor Location - Horizontal Mount | Cable Direction - Right | Electromagnetic Brake - Not Equipped | Permissible Torque - 210 lb-in24 N·m | Permissible Speed (r/min) - 600º/seconds (100 r/min) | $2,644.00 | Power Supply - AC Input | CAD - |
Add To Cart
Request Quote |
DGB130R36-AZAKL | Frame Size - 5.12 in130 mm | Gear Ratio (X:1) - 36 :1 | Motor Location - Horizontal Mount | Cable Direction - Left | Electromagnetic Brake - Not Equipped | Permissible Torque - 210 lb-in24 N·m | Permissible Speed (r/min) - 600º/seconds (100 r/min) | $2,644.00 | Power Supply - DC Input | CAD - |
Add To Cart
Request Quote |
DGB130R36-AZAKR | Frame Size - 5.12 in130 mm | Gear Ratio (X:1) - 36 :1 | Motor Location - Horizontal Mount | Cable Direction - Right | Electromagnetic Brake - Not Equipped | Permissible Torque - 210 lb-in24 N·m | Permissible Speed (r/min) - 600º/seconds (100 r/min) | $2,644.00 | Power Supply - DC Input | CAD - |
Add To Cart
Request Quote |
DGB130R36-AZMCL | Frame Size - 5.12 in130 mm | Gear Ratio (X:1) - 36 :1 | Motor Location - Horizontal Mount | Cable Direction - Left | Electromagnetic Brake - Equipped | Permissible Torque - 210 lb-in24 N·m | Permissible Speed (r/min) - 600º/seconds (100 r/min) | $2,894.00 | Power Supply - AC Input | CAD - |
Add To Cart
Request Quote |
DGB130R36-AZMCR | Frame Size - 5.12 in130 mm | Gear Ratio (X:1) - 36 :1 | Motor Location - Horizontal Mount | Cable Direction - Right | Electromagnetic Brake - Equipped | Permissible Torque - 210 lb-in24 N·m | Permissible Speed (r/min) - 600º/seconds (100 r/min) | $2,894.00 | Power Supply - AC Input | CAD - |
Add To Cart
Request Quote |
DGB85R12-AZACL | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 12 :1 | Motor Location - Horizontal Mount | Cable Direction - Left | Electromagnetic Brake - Not Equipped | Permissible Torque - 26 lb-in3 N·m | Permissible Speed (r/min) - 1800º/seconds (300 r/min) | $2,366.00 | Power Supply - AC Input | CAD - |
Add To Cart
Request Quote |
DGB85R12-AZACR | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 12 :1 | Motor Location - Horizontal Mount | Cable Direction - Right | Electromagnetic Brake - Not Equipped | Permissible Torque - 26 lb-in3 N·m | Permissible Speed (r/min) - 1800º/seconds (300 r/min) | $2,366.00 | Power Supply - AC Input | CAD - |
Add To Cart
Request Quote |
DGB85R12-AZAKL | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 12 :1 | Motor Location - Horizontal Mount | Cable Direction - Left | Electromagnetic Brake - Not Equipped | Permissible Torque - 26 lb-in3 N·m | Permissible Speed (r/min) - 1800º/seconds (300 r/min) | $2,366.00 | Power Supply - DC Input | CAD - |
Add To Cart
Request Quote |
DGB85R12-AZAKR | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 12 :1 | Motor Location - Horizontal Mount | Cable Direction - Right | Electromagnetic Brake - Not Equipped | Permissible Torque - 26 lb-in3 N·m | Permissible Speed (r/min) - 1800º/seconds (300 r/min) | $2,366.00 | Power Supply - DC Input | CAD - |
Add To Cart
Request Quote |
DGB85R12-AZMCL | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 12 :1 | Motor Location - Horizontal Mount | Cable Direction - Left | Electromagnetic Brake - Equipped | Permissible Torque - 26 lb-in3 N·m | Permissible Speed (r/min) - 1800º/seconds (300 r/min) | $2,561.00 | Power Supply - AC Input | CAD - |
Add To Cart
Request Quote |
DGB85R12-AZMCR | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 12 :1 | Motor Location - Horizontal Mount | Cable Direction - Right | Electromagnetic Brake - Equipped | Permissible Torque - 26 lb-in3 N·m | Permissible Speed (r/min) - 1800º/seconds (300 r/min) | $2,561.00 | Power Supply - AC Input | CAD - |
Add To Cart
Request Quote |
DGB85R18-AZACL | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Horizontal Mount | Cable Direction - Left | Electromagnetic Brake - Not Equipped | Permissible Torque - 39 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | $2,366.00 | Power Supply - AC Input | CAD - |
Add To Cart
Request Quote |
DGB85R18-AZACR | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Horizontal Mount | Cable Direction - Right | Electromagnetic Brake - Not Equipped | Permissible Torque - 39 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | $2,366.00 | Power Supply - AC Input | CAD - |
Add To Cart
Request Quote |
DGB85R18-AZAKL | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Horizontal Mount | Cable Direction - Left | Electromagnetic Brake - Not Equipped | Permissible Torque - 39 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | $2,366.00 | Power Supply - DC Input | CAD - |
Add To Cart
Request Quote |
DGB85R18-AZAKR | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Horizontal Mount | Cable Direction - Right | Electromagnetic Brake - Not Equipped | Permissible Torque - 39 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | $2,366.00 | Power Supply - DC Input | CAD - |
Add To Cart
Request Quote |
DGB85R18-AZMCL | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Horizontal Mount | Cable Direction - Left | Electromagnetic Brake - Equipped | Permissible Torque - 39 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | $2,561.00 | Power Supply - AC Input | CAD - |
Add To Cart
Request Quote |
DGB85R18-AZMCR | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 18 :1 | Motor Location - Horizontal Mount | Cable Direction - Right | Electromagnetic Brake - Equipped | Permissible Torque - 39 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | $2,561.00 | Power Supply - AC Input | CAD - |
Add To Cart
Request Quote |
DGB85R36-AZACL | Frame Size - 3.35 in85 mm | Gear Ratio (X:1) - 36 :1 | Motor Location - Horizontal Mount | Cable Direction - Left | Electromagnetic Brake - Not Equipped | Permissible Torque - 79 lb-in9 N·m | Permissible Speed (r/min) - 600º/seconds (100 r/min) | $2,366.00 | Power Supply - AC Input | CAD - |
Add To Cart
Request Quote |