Clear
Filter
Actuator Frame Size ( )
- 2.13 in. (W) x 1.97 in. (H)
- 2.91 in. (W) x 1.97 in. (H)
- 2.91 in. (W) x 2.62 in. (H)
Actuator Frame Size ( )
- 54 mm (W) x 50 mm (H)
- 74 mm (W) x 50 mm (H)
- 74 mm (W) x 66.5 mm (H)
Power Input
- AC
- DC
Electromagnetic Brake
- Equipped
- Not Equipped
Direction for Air Coupler
- Left
- Right
Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Direction for Air Coupler |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EZSM6CRD010AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 0.47 in.12 mm | - 66.14 lb30 kg | - | - 44.96 lb200 N | - 3.94 in.100 mm | $1,465.00 | - |
Add To Cart
Request Quote |
| EZSM6CRD015AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 0.47 in.12 mm | - 66.14 lb30 kg | - | - 44.96 lb200 N | - 5.91 in.150 mm | $1,499.00 | - |
Add To Cart
Request Quote |
| EZSM6CRD020AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 0.47 in.12 mm | - 66.14 lb30 kg | - | - 44.96 lb200 N | - 7.87 in.200 mm | $1,499.00 | - |
Add To Cart
Request Quote |
| EZSM6CRD025AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 0.47 in.12 mm | - 66.14 lb30 kg | - | - 44.96 lb200 N | - 9.84 in.250 mm | $1,531.00 | - |
Add To Cart
Request Quote |
| EZSM6CRD030AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 0.47 in.12 mm | - 66.14 lb30 kg | - | - 44.96 lb200 N | - 11.81 in.300 mm | $1,531.00 | - |
Add To Cart
Request Quote |
| EZSM6CRD035AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 0.47 in.12 mm | - 66.14 lb30 kg | - | - 44.96 lb200 N | - 13.78 in.350 mm | $1,564.00 | - |
Add To Cart
Request Quote |
| EZSM6CRD040AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 0.47 in.12 mm | - 66.14 lb30 kg | - | - 44.96 lb200 N | - 15.75 in.400 mm | $1,564.00 | - |
Add To Cart
Request Quote |
| EZSM6CRD045AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 0.47 in.12 mm | - 66.14 lb30 kg | - | - 44.96 lb200 N | - 17.72 in.450 mm | $1,598.00 | - |
Add To Cart
Request Quote |
| EZSM6CRD050AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 0.47 in.12 mm | - 66.14 lb30 kg | - | - 44.96 lb200 N | - 19.69 in.500 mm | $1,598.00 | - |
Add To Cart
Request Quote |
| EZSM6CRD055AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 0.47 in.12 mm | - 66.14 lb30 kg | - | - 44.96 lb200 N | - 21.65 in.550 mm | $1,630.00 | - |
Add To Cart
Request Quote |
| EZSM6CRD060AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 0.47 in.12 mm | - 66.14 lb30 kg | - | - 44.96 lb200 N | - 23.62 in.600 mm | $1,630.00 | - |
Add To Cart
Request Quote |
| EZSM6CRD065AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 0.47 in.12 mm | - 66.14 lb30 kg | - | - 44.96 lb200 N | - 25.59 in.650 mm | $1,663.00 | - |
Add To Cart
Request Quote |
| EZSM6CRD070AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 0.47 in.12 mm | - 66.14 lb30 kg | - | - 44.96 lb200 N | - 27.56 in.700 mm | $1,663.00 | - |
Add To Cart
Request Quote |
| EZSM6CRD075AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 0.47 in.12 mm | - 66.14 lb30 kg | - | - 44.96 lb200 N | - 29.53 in.750 mm | $1,697.00 | - |
Add To Cart
Request Quote |
| EZSM6CRD080AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 0.47 in.12 mm | - 66.14 lb30 kg | - | - 44.96 lb200 N | - 31.5 in.800 mm | $1,697.00 | - |
Add To Cart
Request Quote |
| EZSM6CRD085AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 0.47 in.12 mm | - 66.14 lb30 kg | - | - 44.96 lb200 N | - 33.46 in.850 mm | $1,729.00 | - |
Add To Cart
Request Quote |
| EZSM6CRD005AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.47 in.12 mm | - 66.14 lb30 kg | - | - 44.96 lb200 N | - 1.97 in.50 mm | $1,465.00 | - |
Add To Cart
Request Quote |
| EZSM6CRD010AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.47 in.12 mm | - 66.14 lb30 kg | - | - 44.96 lb200 N | - 3.94 in.100 mm | $1,465.00 | - |
Add To Cart
Request Quote |
| EZSM6CRD015AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.47 in.12 mm | - 66.14 lb30 kg | - | - 44.96 lb200 N | - 5.91 in.150 mm | $1,499.00 | - |
Add To Cart
Request Quote |
| EZSM6CRD020AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.47 in.12 mm | - 66.14 lb30 kg | - | - 44.96 lb200 N | - 7.87 in.200 mm | $1,499.00 | - |
Add To Cart
Request Quote |
| EZSM6CRD025AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.47 in.12 mm | - 66.14 lb30 kg | - | - 44.96 lb200 N | - 9.84 in.250 mm | $1,531.00 | - |
Add To Cart
Request Quote |
| EZSM6CRD030AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.47 in.12 mm | - 66.14 lb30 kg | - | - 44.96 lb200 N | - 11.81 in.300 mm | $1,531.00 | - |
Add To Cart
Request Quote |
| EZSM6CRD035AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.47 in.12 mm | - 66.14 lb30 kg | - | - 44.96 lb200 N | - 13.78 in.350 mm | $1,564.00 | - |
Add To Cart
Request Quote |
| EZSM6CRD040AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.47 in.12 mm | - 66.14 lb30 kg | - | - 44.96 lb200 N | - 15.75 in.400 mm | $1,564.00 | - |
Add To Cart
Request Quote |
| EZSM6CRD045AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.47 in.12 mm | - 66.14 lb30 kg | - | - 44.96 lb200 N | - 17.72 in.450 mm | $1,598.00 | - |
Add To Cart
Request Quote |