Clear
Filter
Actuator Frame Size ( )
- 2.13 in. (W) x 1.97 in. (H)
- 2.91 in. (W) x 1.97 in. (H)
- 2.91 in. (W) x 2.62 in. (H)
Actuator Frame Size ( )
- 54 mm (W) x 50 mm (H)
- 74 mm (W) x 50 mm (H)
- 74 mm (W) x 66.5 mm (H)
Power Input
- AC
- DC
Electromagnetic Brake
- Equipped
- Not Equipped
Direction for Air Coupler
- Left
- Right
Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Direction for Air Coupler |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EZSM6CRE045AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 0.24 in.6 mm | - 132.28 lb60 kg | - | - 89.92 lb400 N | - 17.72 in.450 mm | $1,598.00 | - |
Add To Cart
Request Quote |
| EZSM6CRE050AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 0.24 in.6 mm | - 132.28 lb60 kg | - | - 89.92 lb400 N | - 19.69 in.500 mm | $1,598.00 | - |
Add To Cart
Request Quote |
| EZSM6CRE055AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 0.24 in.6 mm | - 132.28 lb60 kg | - | - 89.92 lb400 N | - 21.65 in.550 mm | $1,630.00 | - |
Add To Cart
Request Quote |
| EZSM6CRE060AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 0.24 in.6 mm | - 132.28 lb60 kg | - | - 89.92 lb400 N | - 23.62 in.600 mm | $1,630.00 | - |
Add To Cart
Request Quote |
| EZSM6CRE065AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 0.24 in.6 mm | - 132.28 lb60 kg | - | - 89.92 lb400 N | - 25.59 in.650 mm | $1,663.00 | - |
Add To Cart
Request Quote |
| EZSM6CRE070AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 0.24 in.6 mm | - 132.28 lb60 kg | - | - 89.92 lb400 N | - 27.56 in.700 mm | $1,663.00 | - |
Add To Cart
Request Quote |
| EZSM6CRE075AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 0.24 in.6 mm | - 132.28 lb60 kg | - | - 89.92 lb400 N | - 29.53 in.750 mm | $1,697.00 | - |
Add To Cart
Request Quote |
| EZSM6CRE080AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 0.24 in.6 mm | - 132.28 lb60 kg | - | - 89.92 lb400 N | - 31.5 in.800 mm | $1,697.00 | - |
Add To Cart
Request Quote |
| EZSM6CRE085AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 0.24 in.6 mm | - 132.28 lb60 kg | - | - 89.92 lb400 N | - 33.46 in.850 mm | $1,729.00 | - |
Add To Cart
Request Quote |
| EZSM6CRE005AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 132.28 lb60 kg | - | - 89.92 lb400 N | - 1.97 in.50 mm | $1,465.00 | - |
Add To Cart
Request Quote |
| EZSM6CRE010AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 132.28 lb60 kg | - | - 89.92 lb400 N | - 3.94 in.100 mm | $1,465.00 | - |
Add To Cart
Request Quote |
| EZSM6CRE015AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 132.28 lb60 kg | - | - 89.92 lb400 N | - 5.91 in.150 mm | $1,499.00 | - |
Add To Cart
Request Quote |
| EZSM6CRE020AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 132.28 lb60 kg | - | - 89.92 lb400 N | - 7.87 in.200 mm | $1,499.00 | - |
Add To Cart
Request Quote |
| EZSM6CRE025AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 132.28 lb60 kg | - | - 89.92 lb400 N | - 9.84 in.250 mm | $1,531.00 | - |
Add To Cart
Request Quote |
| EZSM6CRE030AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 132.28 lb60 kg | - | - 89.92 lb400 N | - 11.81 in.300 mm | $1,531.00 | - |
Add To Cart
Request Quote |
| EZSM6CRE035AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 132.28 lb60 kg | - | - 89.92 lb400 N | - 13.78 in.350 mm | $1,564.00 | - |
Add To Cart
Request Quote |
| EZSM6CRE040AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 132.28 lb60 kg | - | - 89.92 lb400 N | - 15.75 in.400 mm | $1,564.00 | - |
Add To Cart
Request Quote |
| EZSM6CRE045AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 132.28 lb60 kg | - | - 89.92 lb400 N | - 17.72 in.450 mm | $1,598.00 | - |
Add To Cart
Request Quote |
| EZSM6CRE050AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 132.28 lb60 kg | - | - 89.92 lb400 N | - 19.69 in.500 mm | $1,598.00 | - |
Add To Cart
Request Quote |
| EZSM6CRE055AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 132.28 lb60 kg | - | - 89.92 lb400 N | - 21.65 in.550 mm | $1,630.00 | - |
Add To Cart
Request Quote |
| EZSM6CRE060AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 132.28 lb60 kg | - | - 89.92 lb400 N | - 23.62 in.600 mm | $1,630.00 | - |
Add To Cart
Request Quote |
| EZSM6CRE065AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 132.28 lb60 kg | - | - 89.92 lb400 N | - 25.59 in.650 mm | $1,663.00 | - |
Add To Cart
Request Quote |
| EZSM6CRE070AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 132.28 lb60 kg | - | - 89.92 lb400 N | - 27.56 in.700 mm | $1,663.00 | - |
Add To Cart
Request Quote |
| EZSM6CRE075AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 132.28 lb60 kg | - | - 89.92 lb400 N | - 29.53 in.750 mm | $1,697.00 | - |
Add To Cart
Request Quote |
| EZSM6CRE080AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 132.28 lb60 kg | - | - 89.92 lb400 N | - 31.5 in.800 mm | $1,697.00 | - |
Add To Cart
Request Quote |