Linear Actuators / Linear Slides for Clean Room Use

326 - 350 of 720 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Actuator Frame Size ( )

  • 2.13 in. (W) x 1.97 in. (H)
  • 2.91 in. (W) x 1.97 in. (H)
  • 2.91 in. (W) x 2.62 in. (H)

Actuator Frame Size ( )

  • 54 mm (W) x 50 mm (H)
  • 74 mm (W) x 50 mm (H)
  • 74 mm (W) x 66.5 mm (H)

Power Input

  • AC
  • DC

Electromagnetic Brake

  • Equipped
  • Not Equipped

Direction for Air Coupler

  • Left
  • Right

Item #

Drive Method

Power Input

Electromagnetic Brake

Direction for Air Coupler

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

Add To Cart / Contact Sales
EZSM6CRE085AZAK - Motorized Slide - DC - Not Equipped - Right - 0.24 in.6 mm - 132.28 lb60 kg - - 89.92 lb400 N - 33.46 in.850 mm $1,729.00 - Add To Cart
Request Quote
EZSM6CRE005AZMC - Motorized Slide - AC - Equipped - Right - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 1.97 in.50 mm $1,762.00 - Add To Cart
Request Quote
EZSM6CRE010AZMC - Motorized Slide - AC - Equipped - Right - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 3.94 in.100 mm $1,762.00 - Add To Cart
Request Quote
EZSM6CRE015AZMC - Motorized Slide - AC - Equipped - Right - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 5.91 in.150 mm $1,794.00 - Add To Cart
Request Quote
EZSM6CRE020AZMC - Motorized Slide - AC - Equipped - Right - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 7.87 in.200 mm $1,794.00 - Add To Cart
Request Quote
EZSM6CRE025AZMC - Motorized Slide - AC - Equipped - Right - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 9.84 in.250 mm $1,828.00 - Add To Cart
Request Quote
EZSM6CRE030AZMC - Motorized Slide - AC - Equipped - Right - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 11.81 in.300 mm $1,828.00 - Add To Cart
Request Quote
EZSM6CRE035AZMC - Motorized Slide - AC - Equipped - Right - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 13.78 in.350 mm $1,860.00 - Add To Cart
Request Quote
EZSM6CRE040AZMC - Motorized Slide - AC - Equipped - Right - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 15.75 in.400 mm $1,860.00 - Add To Cart
Request Quote
EZSM6CRE045AZMC - Motorized Slide - AC - Equipped - Right - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 17.72 in.450 mm $1,893.00 - Add To Cart
Request Quote
EZSM6CRE050AZMC - Motorized Slide - AC - Equipped - Right - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 19.69 in.500 mm $1,893.00 - Add To Cart
Request Quote
EZSM6CRE055AZMC - Motorized Slide - AC - Equipped - Right - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 21.65 in.550 mm $1,927.00 - Add To Cart
Request Quote
EZSM6CRE060AZMC - Motorized Slide - AC - Equipped - Right - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 23.62 in.600 mm $1,927.00 - Add To Cart
Request Quote
EZSM6CRE065AZMC - Motorized Slide - AC - Equipped - Right - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 25.59 in.650 mm $1,959.00 - Add To Cart
Request Quote
EZSM6CRE070AZMC - Motorized Slide - AC - Equipped - Right - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 27.56 in.700 mm $1,959.00 - Add To Cart
Request Quote
EZSM6CRE075AZMC - Motorized Slide - AC - Equipped - Right - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 29.53 in.750 mm $1,992.00 - Add To Cart
Request Quote
EZSM6CRE080AZMC - Motorized Slide - AC - Equipped - Right - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 31.5 in.800 mm $1,992.00 - Add To Cart
Request Quote
EZSM6CRE085AZMC - Motorized Slide - AC - Equipped - Right - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 33.46 in.850 mm $2,025.00 - Add To Cart
Request Quote
EZSM6CRE005AZMK - Motorized Slide - DC - Equipped - Right - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 1.97 in.50 mm $1,762.00 - Add To Cart
Request Quote
EZSM6CRE010AZMK - Motorized Slide - DC - Equipped - Right - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 3.94 in.100 mm $1,762.00 - Add To Cart
Request Quote
EZSM6CRE015AZMK - Motorized Slide - DC - Equipped - Right - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 5.91 in.150 mm $1,794.00 - Add To Cart
Request Quote
EZSM6CRE020AZMK - Motorized Slide - DC - Equipped - Right - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 7.87 in.200 mm $1,794.00 - Add To Cart
Request Quote
EZSM6CRE025AZMK - Motorized Slide - DC - Equipped - Right - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 9.84 in.250 mm $1,828.00 - Add To Cart
Request Quote
EZSM6CRE030AZMK - Motorized Slide - DC - Equipped - Right - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 11.81 in.300 mm $1,828.00 - Add To Cart
Request Quote
EZSM6CRE035AZMK - Motorized Slide - DC - Equipped - Right - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 13.78 in.350 mm $1,860.00 - Add To Cart
Request Quote
326 - 350 of 720 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved