Linear Actuators / Linear Slides for Clean Room Use

351 - 375 of 720 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Actuator Frame Size ( )

  • 2.13 in. (W) x 1.97 in. (H)
  • 2.91 in. (W) x 1.97 in. (H)
  • 2.91 in. (W) x 2.62 in. (H)

Actuator Frame Size ( )

  • 54 mm (W) x 50 mm (H)
  • 74 mm (W) x 50 mm (H)
  • 74 mm (W) x 66.5 mm (H)

Power Input

  • AC
  • DC

Electromagnetic Brake

  • Equipped
  • Not Equipped

Direction for Air Coupler

  • Left
  • Right

Item #

Drive Method

Power Input

Electromagnetic Brake

Direction for Air Coupler

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

Add To Cart / Contact Sales
EZSM6CRE040AZMK - Motorized Slide - DC - Equipped - Right - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 15.75 in.400 mm $1,860.00 - Add To Cart
Request Quote
EZSM6CRE045AZMK - Motorized Slide - DC - Equipped - Right - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 17.72 in.450 mm $1,893.00 - Add To Cart
Request Quote
EZSM6CRE050AZMK - Motorized Slide - DC - Equipped - Right - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 19.69 in.500 mm $1,893.00 - Add To Cart
Request Quote
EZSM6CRE055AZMK - Motorized Slide - DC - Equipped - Right - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 21.65 in.550 mm $1,927.00 - Add To Cart
Request Quote
EZSM6CRE060AZMK - Motorized Slide - DC - Equipped - Right - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 23.62 in.600 mm $1,927.00 - Add To Cart
Request Quote
EZSM6CRE065AZMK - Motorized Slide - DC - Equipped - Right - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 25.59 in.650 mm $1,959.00 - Add To Cart
Request Quote
EZSM6CRE070AZMK - Motorized Slide - DC - Equipped - Right - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 27.56 in.700 mm $1,959.00 - Add To Cart
Request Quote
EZSM6CRE075AZMK - Motorized Slide - DC - Equipped - Right - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 29.53 in.750 mm $1,992.00 - Add To Cart
Request Quote
EZSM6CRE080AZMK - Motorized Slide - DC - Equipped - Right - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 31.5 in.800 mm $1,992.00 - Add To Cart
Request Quote
EZSM6CRE085AZMK - Motorized Slide - DC - Equipped - Right - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 33.46 in.850 mm $2,025.00 - Add To Cart
Request Quote
EZSM3CLD005AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in.12 mm - 16.53 lb7.5 kg - - 9.67 lb43 N - 1.97 in.50 mm $1,082.00 - Add To Cart
Request Quote
EZSM3CLD010AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in.12 mm - 16.53 lb7.5 kg - - 9.67 lb43 N - 3.94 in.100 mm $1,082.00 - Add To Cart
Request Quote
EZSM3CLD015AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in.12 mm - 16.53 lb7.5 kg - - 9.67 lb43 N - 5.91 in.150 mm $1,114.00 - Add To Cart
Request Quote
EZSM3CLD020AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in.12 mm - 16.53 lb7.5 kg - - 9.67 lb43 N - 7.87 in.200 mm $1,114.00 - Add To Cart
Request Quote
EZSM3CLD025AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in.12 mm - 16.53 lb7.5 kg - - 9.67 lb43 N - 9.84 in.250 mm $1,148.00 - Add To Cart
Request Quote
EZSM3CLD030AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in.12 mm - 16.53 lb7.5 kg - - 9.67 lb43 N - 11.81 in.300 mm $1,148.00 - Add To Cart
Request Quote
EZSM3CLD035AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in.12 mm - 16.53 lb7.5 kg - - 9.67 lb43 N - 13.78 in.350 mm $1,180.00 - Add To Cart
Request Quote
EZSM3CLD040AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in.12 mm - 16.53 lb7.5 kg - - 9.67 lb43 N - 15.75 in.400 mm $1,180.00 - Add To Cart
Request Quote
EZSM3CLD045AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in.12 mm - 16.53 lb7.5 kg - - 9.67 lb43 N - 17.72 in.450 mm $1,213.00 - Add To Cart
Request Quote
EZSM3CLD050AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in.12 mm - 16.53 lb7.5 kg - - 9.67 lb43 N - 19.69 in.500 mm $1,213.00 - Add To Cart
Request Quote
EZSM3CLD055AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in.12 mm - 16.53 lb7.5 kg - - 9.67 lb43 N - 21.65 in.550 mm $1,245.00 - Add To Cart
Request Quote
EZSM3CLD060AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in.12 mm - 16.53 lb7.5 kg - - 9.67 lb43 N - 23.62 in.600 mm $1,245.00 - Add To Cart
Request Quote
EZSM3CLD065AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in.12 mm - 16.53 lb7.5 kg - - 9.67 lb43 N - 25.59 in.650 mm $1,279.00 - Add To Cart
Request Quote
EZSM3CLD070AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in.12 mm - 16.53 lb7.5 kg - - 9.67 lb43 N - 27.56 in.700 mm $1,279.00 - Add To Cart
Request Quote
EZSM3CLD005AZAK - Motorized Slide - DC - Not Equipped - Left - 0.47 in.12 mm - 16.53 lb7.5 kg - - 9.67 lb43 N - 1.97 in.50 mm $1,082.00 - Add To Cart
Request Quote
351 - 375 of 720 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved