Linear Actuators / Linear Slides for Clean Room Use

551 - 575 of 720 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Actuator Frame Size ( )

  • 2.13 in. (W) x 1.97 in. (H)
  • 2.91 in. (W) x 1.97 in. (H)
  • 2.91 in. (W) x 2.62 in. (H)

Actuator Frame Size ( )

  • 54 mm (W) x 50 mm (H)
  • 74 mm (W) x 50 mm (H)
  • 74 mm (W) x 66.5 mm (H)

Power Input

  • AC
  • DC

Electromagnetic Brake

  • Equipped
  • Not Equipped

Direction for Air Coupler

  • Left
  • Right

Item #

Drive Method

Power Input

Electromagnetic Brake

Direction for Air Coupler

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

Add To Cart / Contact Sales
EZSM4CLE045AZAK - Motorized Slide - DC - Not Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 17.72 in.450 mm $1,262.00 - Add To Cart
Request Quote
EZSM4CLE050AZAK - Motorized Slide - DC - Not Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 19.69 in.500 mm $1,262.00 - Add To Cart
Request Quote
EZSM4CLE055AZAK - Motorized Slide - DC - Not Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 21.65 in.550 mm $1,295.00 - Add To Cart
Request Quote
EZSM4CLE060AZAK - Motorized Slide - DC - Not Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 23.62 in.600 mm $1,295.00 - Add To Cart
Request Quote
EZSM4CLE065AZAK - Motorized Slide - DC - Not Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 25.59 in.650 mm $1,329.00 - Add To Cart
Request Quote
EZSM4CLE070AZAK - Motorized Slide - DC - Not Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 27.56 in.700 mm $1,329.00 - Add To Cart
Request Quote
EZSM4CLE005AZMC - Motorized Slide - AC - Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 31.47 lb140 N - 1.97 in.50 mm $1,361.00 - Add To Cart
Request Quote
EZSM4CLE010AZMC - Motorized Slide - AC - Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 31.47 lb140 N - 3.94 in.100 mm $1,361.00 - Add To Cart
Request Quote
EZSM4CLE015AZMC - Motorized Slide - AC - Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 31.47 lb140 N - 5.91 in.150 mm $1,394.00 - Add To Cart
Request Quote
EZSM4CLE020AZMC - Motorized Slide - AC - Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 31.47 lb140 N - 7.87 in.200 mm $1,394.00 - Add To Cart
Request Quote
EZSM4CLE025AZMC - Motorized Slide - AC - Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 31.47 lb140 N - 9.84 in.250 mm $1,427.00 - Add To Cart
Request Quote
EZSM4CLE030AZMC - Motorized Slide - AC - Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 31.47 lb140 N - 11.81 in.300 mm $1,427.00 - Add To Cart
Request Quote
EZSM4CLE035AZMC - Motorized Slide - AC - Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 31.47 lb140 N - 13.78 in.350 mm $1,460.00 - Add To Cart
Request Quote
EZSM4CLE040AZMC - Motorized Slide - AC - Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 31.47 lb140 N - 15.75 in.400 mm $1,460.00 - Add To Cart
Request Quote
EZSM4CLE045AZMC - Motorized Slide - AC - Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 31.47 lb140 N - 17.72 in.450 mm $1,492.00 - Add To Cart
Request Quote
EZSM4CLE050AZMC - Motorized Slide - AC - Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 31.47 lb140 N - 19.69 in.500 mm $1,492.00 - Add To Cart
Request Quote
EZSM4CLE055AZMC - Motorized Slide - AC - Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 31.47 lb140 N - 21.65 in.550 mm $1,525.00 - Add To Cart
Request Quote
EZSM4CLE060AZMC - Motorized Slide - AC - Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 31.47 lb140 N - 23.62 in.600 mm $1,525.00 - Add To Cart
Request Quote
EZSM4CLE065AZMC - Motorized Slide - AC - Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 31.47 lb140 N - 25.59 in.650 mm $1,559.00 - Add To Cart
Request Quote
EZSM4CLE070AZMC - Motorized Slide - AC - Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 31.47 lb140 N - 27.56 in.700 mm $1,559.00 - Add To Cart
Request Quote
EZSM4CLE005AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 31.47 lb140 N - 1.97 in.50 mm $1,361.00 - Add To Cart
Request Quote
EZSM4CLE010AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 31.47 lb140 N - 3.94 in.100 mm $1,361.00 - Add To Cart
Request Quote
EZSM4CLE015AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 31.47 lb140 N - 5.91 in.150 mm $1,394.00 - Add To Cart
Request Quote
EZSM4CLE020AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 31.47 lb140 N - 7.87 in.200 mm $1,394.00 - Add To Cart
Request Quote
EZSM4CLE025AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 31.47 lb140 N - 9.84 in.250 mm $1,427.00 - Add To Cart
Request Quote
551 - 575 of 720 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved