Linear Actuators / Linear Slides for Clean Room Use

576 - 600 of 720 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Actuator Frame Size ( )

  • 2.13 in. (W) x 1.97 in. (H)
  • 2.91 in. (W) x 1.97 in. (H)
  • 2.91 in. (W) x 2.62 in. (H)

Actuator Frame Size ( )

  • 54 mm (W) x 50 mm (H)
  • 74 mm (W) x 50 mm (H)
  • 74 mm (W) x 66.5 mm (H)

Power Input

  • AC
  • DC

Electromagnetic Brake

  • Equipped
  • Not Equipped

Direction for Air Coupler

  • Left
  • Right

Item #

Drive Method

Power Input

Electromagnetic Brake

Direction for Air Coupler

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

Add To Cart / Contact Sales
EZSM4CLE030AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 31.47 lb140 N - 11.81 in.300 mm $1,427.00 - Add To Cart
Request Quote
EZSM4CLE035AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 31.47 lb140 N - 13.78 in.350 mm $1,460.00 - Add To Cart
Request Quote
EZSM4CLE040AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 31.47 lb140 N - 15.75 in.400 mm $1,460.00 - Add To Cart
Request Quote
EZSM4CLE045AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 31.47 lb140 N - 17.72 in.450 mm $1,492.00 - Add To Cart
Request Quote
EZSM4CLE050AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 31.47 lb140 N - 19.69 in.500 mm $1,492.00 - Add To Cart
Request Quote
EZSM4CLE055AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 31.47 lb140 N - 21.65 in.550 mm $1,525.00 - Add To Cart
Request Quote
EZSM4CLE060AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 31.47 lb140 N - 23.62 in.600 mm $1,525.00 - Add To Cart
Request Quote
EZSM4CLE065AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 31.47 lb140 N - 25.59 in.650 mm $1,559.00 - Add To Cart
Request Quote
EZSM4CLE070AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 31.47 lb140 N - 27.56 in.700 mm $1,559.00 - Add To Cart
Request Quote
EZSM6CLD005AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in.12 mm - 66.14 lb30 kg - - 44.96 lb200 N - 1.97 in.50 mm $1,465.00 - Add To Cart
Request Quote
EZSM6CLD010AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in.12 mm - 66.14 lb30 kg - - 44.96 lb200 N - 3.94 in.100 mm $1,465.00 - Add To Cart
Request Quote
EZSM6CLD015AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in.12 mm - 66.14 lb30 kg - - 44.96 lb200 N - 5.91 in.150 mm $1,499.00 - Add To Cart
Request Quote
EZSM6CLD020AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in.12 mm - 66.14 lb30 kg - - 44.96 lb200 N - 7.87 in.200 mm $1,499.00 - Add To Cart
Request Quote
EZSM6CLD025AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in.12 mm - 66.14 lb30 kg - - 44.96 lb200 N - 9.84 in.250 mm $1,531.00 - Add To Cart
Request Quote
EZSM6CLD030AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in.12 mm - 66.14 lb30 kg - - 44.96 lb200 N - 11.81 in.300 mm $1,531.00 - Add To Cart
Request Quote
EZSM6CLD035AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in.12 mm - 66.14 lb30 kg - - 44.96 lb200 N - 13.78 in.350 mm $1,564.00 - Add To Cart
Request Quote
EZSM6CLD040AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in.12 mm - 66.14 lb30 kg - - 44.96 lb200 N - 15.75 in.400 mm $1,564.00 - Add To Cart
Request Quote
EZSM6CLD045AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in.12 mm - 66.14 lb30 kg - - 44.96 lb200 N - 17.72 in.450 mm $1,598.00 - Add To Cart
Request Quote
EZSM6CLD050AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in.12 mm - 66.14 lb30 kg - - 44.96 lb200 N - 19.69 in.500 mm $1,598.00 - Add To Cart
Request Quote
EZSM6CLD055AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in.12 mm - 66.14 lb30 kg - - 44.96 lb200 N - 21.65 in.550 mm $1,630.00 - Add To Cart
Request Quote
EZSM6CLD060AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in.12 mm - 66.14 lb30 kg - - 44.96 lb200 N - 23.62 in.600 mm $1,630.00 - Add To Cart
Request Quote
EZSM6CLD065AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in.12 mm - 66.14 lb30 kg - - 44.96 lb200 N - 25.59 in.650 mm $1,663.00 - Add To Cart
Request Quote
EZSM6CLD070AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in.12 mm - 66.14 lb30 kg - - 44.96 lb200 N - 27.56 in.700 mm $1,663.00 - Add To Cart
Request Quote
EZSM6CLD075AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in.12 mm - 66.14 lb30 kg - - 44.96 lb200 N - 29.53 in.750 mm $1,697.00 - Add To Cart
Request Quote
EZSM6CLD080AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in.12 mm - 66.14 lb30 kg - - 44.96 lb200 N - 31.5 in.800 mm $1,697.00 - Add To Cart
Request Quote
576 - 600 of 720 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved