Linear Actuators / Linear Slides for Clean Room Use

676 - 700 of 720 | Results Per Page | View | Unit of Measure
« 26 27 28 29 
Clear Filter

Actuator Frame Size ( )

  • 2.13 in. (W) x 1.97 in. (H)
  • 2.91 in. (W) x 1.97 in. (H)
  • 2.91 in. (W) x 2.62 in. (H)

Actuator Frame Size ( )

  • 54 mm (W) x 50 mm (H)
  • 74 mm (W) x 50 mm (H)
  • 74 mm (W) x 66.5 mm (H)

Power Input

  • AC
  • DC

Electromagnetic Brake

  • Equipped
  • Not Equipped

Direction for Air Coupler

  • Left
  • Right

Item #

Drive Method

Power Input

Electromagnetic Brake

Direction for Air Coupler

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

Add To Cart / Contact Sales
EZSM6CLE035AZAK - Motorized Slide - DC - Not Equipped - Left - 0.24 in.6 mm - 132.28 lb60 kg - - 89.92 lb400 N - 13.78 in.350 mm $1,564.00 - Add To Cart
Request Quote
EZSM6CLE040AZAK - Motorized Slide - DC - Not Equipped - Left - 0.24 in.6 mm - 132.28 lb60 kg - - 89.92 lb400 N - 15.75 in.400 mm $1,564.00 - Add To Cart
Request Quote
EZSM6CLE045AZAK - Motorized Slide - DC - Not Equipped - Left - 0.24 in.6 mm - 132.28 lb60 kg - - 89.92 lb400 N - 17.72 in.450 mm $1,598.00 - Add To Cart
Request Quote
EZSM6CLE050AZAK - Motorized Slide - DC - Not Equipped - Left - 0.24 in.6 mm - 132.28 lb60 kg - - 89.92 lb400 N - 19.69 in.500 mm $1,598.00 - Add To Cart
Request Quote
EZSM6CLE055AZAK - Motorized Slide - DC - Not Equipped - Left - 0.24 in.6 mm - 132.28 lb60 kg - - 89.92 lb400 N - 21.65 in.550 mm $1,630.00 - Add To Cart
Request Quote
EZSM6CLE060AZAK - Motorized Slide - DC - Not Equipped - Left - 0.24 in.6 mm - 132.28 lb60 kg - - 89.92 lb400 N - 23.62 in.600 mm $1,630.00 - Add To Cart
Request Quote
EZSM6CLE065AZAK - Motorized Slide - DC - Not Equipped - Left - 0.24 in.6 mm - 132.28 lb60 kg - - 89.92 lb400 N - 25.59 in.650 mm $1,663.00 - Add To Cart
Request Quote
EZSM6CLE070AZAK - Motorized Slide - DC - Not Equipped - Left - 0.24 in.6 mm - 132.28 lb60 kg - - 89.92 lb400 N - 27.56 in.700 mm $1,663.00 - Add To Cart
Request Quote
EZSM6CLE075AZAK - Motorized Slide - DC - Not Equipped - Left - 0.24 in.6 mm - 132.28 lb60 kg - - 89.92 lb400 N - 29.53 in.750 mm $1,697.00 - Add To Cart
Request Quote
EZSM6CLE080AZAK - Motorized Slide - DC - Not Equipped - Left - 0.24 in.6 mm - 132.28 lb60 kg - - 89.92 lb400 N - 31.5 in.800 mm $1,697.00 - Add To Cart
Request Quote
EZSM6CLE085AZAK - Motorized Slide - DC - Not Equipped - Left - 0.24 in.6 mm - 132.28 lb60 kg - - 89.92 lb400 N - 33.46 in.850 mm $1,729.00 - Add To Cart
Request Quote
EZSM6CLE005AZMC - Motorized Slide - AC - Equipped - Left - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 1.97 in.50 mm $1,762.00 - Add To Cart
Request Quote
EZSM6CLE010AZMC - Motorized Slide - AC - Equipped - Left - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 3.94 in.100 mm $1,762.00 - Add To Cart
Request Quote
EZSM6CLE015AZMC - Motorized Slide - AC - Equipped - Left - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 5.91 in.150 mm $1,794.00 - Add To Cart
Request Quote
EZSM6CLE020AZMC - Motorized Slide - AC - Equipped - Left - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 7.87 in.200 mm $1,794.00 - Add To Cart
Request Quote
EZSM6CLE025AZMC - Motorized Slide - AC - Equipped - Left - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 9.84 in.250 mm $1,828.00 - Add To Cart
Request Quote
EZSM6CLE030AZMC - Motorized Slide - AC - Equipped - Left - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 11.81 in.300 mm $1,828.00 - Add To Cart
Request Quote
EZSM6CLE035AZMC - Motorized Slide - AC - Equipped - Left - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 13.78 in.350 mm $1,860.00 - Add To Cart
Request Quote
EZSM6CLE040AZMC - Motorized Slide - AC - Equipped - Left - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 15.75 in.400 mm $1,860.00 - Add To Cart
Request Quote
EZSM6CLE045AZMC - Motorized Slide - AC - Equipped - Left - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 17.72 in.450 mm $1,893.00 - Add To Cart
Request Quote
EZSM6CLE050AZMC - Motorized Slide - AC - Equipped - Left - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 19.69 in.500 mm $1,893.00 - Add To Cart
Request Quote
EZSM6CLE055AZMC - Motorized Slide - AC - Equipped - Left - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 21.65 in.550 mm $1,927.00 - Add To Cart
Request Quote
EZSM6CLE060AZMC - Motorized Slide - AC - Equipped - Left - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 23.62 in.600 mm $1,927.00 - Add To Cart
Request Quote
EZSM6CLE065AZMC - Motorized Slide - AC - Equipped - Left - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 25.59 in.650 mm $1,959.00 - Add To Cart
Request Quote
EZSM6CLE070AZMC - Motorized Slide - AC - Equipped - Left - 0.24 in.6 mm - 132.28 lb60 kg - 66.14 lb30 kg - 89.92 lb400 N - 27.56 in.700 mm $1,959.00 - Add To Cart
Request Quote
676 - 700 of 720 | Results Per Page | View | Unit of Measure
« 26 27 28 29 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved