Clear
Filter
Actuator Frame Size ( )
- 2.13 in. (W) x 1.97 in. (H)
- 2.91 in. (W) x 1.97 in. (H)
- 2.91 in. (W) x 2.62 in. (H)
Actuator Frame Size ( )
- 54 mm (W) x 50 mm (H)
- 74 mm (W) x 50 mm (H)
- 74 mm (W) x 66.5 mm (H)
Power Input
- AC
- DC
Electromagnetic Brake
- Equipped
- Not Equipped
Direction for Air Coupler
- Left
- Right
Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Direction for Air Coupler |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EZSM6CLE075AZMC | - Motorized Slide | - AC | - Equipped | - Left | - 0.24 in.6 mm | - 132.28 lb60 kg | - 66.14 lb30 kg | - 89.92 lb400 N | - 29.53 in.750 mm | $1,992.00 | - |
Add To Cart
Request Quote |
| EZSM6CLE080AZMC | - Motorized Slide | - AC | - Equipped | - Left | - 0.24 in.6 mm | - 132.28 lb60 kg | - 66.14 lb30 kg | - 89.92 lb400 N | - 31.5 in.800 mm | $1,992.00 | - |
Add To Cart
Request Quote |
| EZSM6CLE085AZMC | - Motorized Slide | - AC | - Equipped | - Left | - 0.24 in.6 mm | - 132.28 lb60 kg | - 66.14 lb30 kg | - 89.92 lb400 N | - 33.46 in.850 mm | $2,025.00 | - |
Add To Cart
Request Quote |
| EZSM6CLE005AZMK | - Motorized Slide | - DC | - Equipped | - Left | - 0.24 in.6 mm | - 132.28 lb60 kg | - 66.14 lb30 kg | - 89.92 lb400 N | - 1.97 in.50 mm | $1,762.00 | - |
Add To Cart
Request Quote |
| EZSM6CLE010AZMK | - Motorized Slide | - DC | - Equipped | - Left | - 0.24 in.6 mm | - 132.28 lb60 kg | - 66.14 lb30 kg | - 89.92 lb400 N | - 3.94 in.100 mm | $1,762.00 | - |
Add To Cart
Request Quote |
| EZSM6CLE015AZMK | - Motorized Slide | - DC | - Equipped | - Left | - 0.24 in.6 mm | - 132.28 lb60 kg | - 66.14 lb30 kg | - 89.92 lb400 N | - 5.91 in.150 mm | $1,794.00 | - |
Add To Cart
Request Quote |
| EZSM6CLE020AZMK | - Motorized Slide | - DC | - Equipped | - Left | - 0.24 in.6 mm | - 132.28 lb60 kg | - 66.14 lb30 kg | - 89.92 lb400 N | - 7.87 in.200 mm | $1,794.00 | - |
Add To Cart
Request Quote |
| EZSM6CLE025AZMK | - Motorized Slide | - DC | - Equipped | - Left | - 0.24 in.6 mm | - 132.28 lb60 kg | - 66.14 lb30 kg | - 89.92 lb400 N | - 9.84 in.250 mm | $1,828.00 | - |
Add To Cart
Request Quote |
| EZSM6CLE030AZMK | - Motorized Slide | - DC | - Equipped | - Left | - 0.24 in.6 mm | - 132.28 lb60 kg | - 66.14 lb30 kg | - 89.92 lb400 N | - 11.81 in.300 mm | $1,828.00 | - |
Add To Cart
Request Quote |
| EZSM6CLE035AZMK | - Motorized Slide | - DC | - Equipped | - Left | - 0.24 in.6 mm | - 132.28 lb60 kg | - 66.14 lb30 kg | - 89.92 lb400 N | - 13.78 in.350 mm | $1,860.00 | - |
Add To Cart
Request Quote |
| EZSM6CLE040AZMK | - Motorized Slide | - DC | - Equipped | - Left | - 0.24 in.6 mm | - 132.28 lb60 kg | - 66.14 lb30 kg | - 89.92 lb400 N | - 15.75 in.400 mm | $1,860.00 | - |
Add To Cart
Request Quote |
| EZSM6CLE045AZMK | - Motorized Slide | - DC | - Equipped | - Left | - 0.24 in.6 mm | - 132.28 lb60 kg | - 66.14 lb30 kg | - 89.92 lb400 N | - 17.72 in.450 mm | $1,893.00 | - |
Add To Cart
Request Quote |
| EZSM6CLE050AZMK | - Motorized Slide | - DC | - Equipped | - Left | - 0.24 in.6 mm | - 132.28 lb60 kg | - 66.14 lb30 kg | - 89.92 lb400 N | - 19.69 in.500 mm | $1,893.00 | - |
Add To Cart
Request Quote |
| EZSM6CLE055AZMK | - Motorized Slide | - DC | - Equipped | - Left | - 0.24 in.6 mm | - 132.28 lb60 kg | - 66.14 lb30 kg | - 89.92 lb400 N | - 21.65 in.550 mm | $1,927.00 | - |
Add To Cart
Request Quote |
| EZSM6CLE060AZMK | - Motorized Slide | - DC | - Equipped | - Left | - 0.24 in.6 mm | - 132.28 lb60 kg | - 66.14 lb30 kg | - 89.92 lb400 N | - 23.62 in.600 mm | $1,927.00 | - |
Add To Cart
Request Quote |
| EZSM6CLE065AZMK | - Motorized Slide | - DC | - Equipped | - Left | - 0.24 in.6 mm | - 132.28 lb60 kg | - 66.14 lb30 kg | - 89.92 lb400 N | - 25.59 in.650 mm | $1,959.00 | - |
Add To Cart
Request Quote |
| EZSM6CLE070AZMK | - Motorized Slide | - DC | - Equipped | - Left | - 0.24 in.6 mm | - 132.28 lb60 kg | - 66.14 lb30 kg | - 89.92 lb400 N | - 27.56 in.700 mm | $1,959.00 | - |
Add To Cart
Request Quote |
| EZSM6CLE075AZMK | - Motorized Slide | - DC | - Equipped | - Left | - 0.24 in.6 mm | - 132.28 lb60 kg | - 66.14 lb30 kg | - 89.92 lb400 N | - 29.53 in.750 mm | $1,992.00 | - |
Add To Cart
Request Quote |
| EZSM6CLE080AZMK | - Motorized Slide | - DC | - Equipped | - Left | - 0.24 in.6 mm | - 132.28 lb60 kg | - 66.14 lb30 kg | - 89.92 lb400 N | - 31.5 in.800 mm | $1,992.00 | - |
Add To Cart
Request Quote |
| EZSM6CLE085AZMK | - Motorized Slide | - DC | - Equipped | - Left | - 0.24 in.6 mm | - 132.28 lb60 kg | - 66.14 lb30 kg | - 89.92 lb400 N | - 33.46 in.850 mm | $2,025.00 | - |
Add To Cart
Request Quote |