Clear
Filter
Actuator Frame Size ( )
- 2.13 in. (W) x 1.97 in. (H)
- 2.91 in. (W) x 1.97 in. (H)
- 2.91 in. (W) x 2.62 in. (H)
Actuator Frame Size ( )
- 54 mm (W) x 50 mm (H)
- 74 mm (W) x 50 mm (H)
- 74 mm (W) x 66.5 mm (H)
Power Input
- AC
- DC
Electromagnetic Brake
- Equipped
- Not Equipped
Direction for Air Coupler
- Left
- Right
Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Direction for Air Coupler |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EZSM3CRE030AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 33.07 lb15 kg | - | - 19.33 lb86 N | - 11.81 in.300 mm | $1,148.00 | - |
Add To Cart
Request Quote |
| EZSM3CRE035AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 33.07 lb15 kg | - | - 19.33 lb86 N | - 13.78 in.350 mm | $1,180.00 | - |
Add To Cart
Request Quote |
| EZSM3CRE040AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 33.07 lb15 kg | - | - 19.33 lb86 N | - 15.75 in.400 mm | $1,180.00 | - |
Add To Cart
Request Quote |
| EZSM3CRE045AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 33.07 lb15 kg | - | - 19.33 lb86 N | - 17.72 in.450 mm | $1,213.00 | - |
Add To Cart
Request Quote |
| EZSM3CRE050AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 33.07 lb15 kg | - | - 19.33 lb86 N | - 19.69 in.500 mm | $1,213.00 | - |
Add To Cart
Request Quote |
| EZSM3CRE055AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 33.07 lb15 kg | - | - 19.33 lb86 N | - 21.65 in.550 mm | $1,245.00 | - |
Add To Cart
Request Quote |
| EZSM3CRE060AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 33.07 lb15 kg | - | - 19.33 lb86 N | - 23.62 in.600 mm | $1,245.00 | - |
Add To Cart
Request Quote |
| EZSM3CRE065AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 33.07 lb15 kg | - | - 19.33 lb86 N | - 25.59 in.650 mm | $1,279.00 | - |
Add To Cart
Request Quote |
| EZSM3CRE070AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 33.07 lb15 kg | - | - 19.33 lb86 N | - 27.56 in.700 mm | $1,279.00 | - |
Add To Cart
Request Quote |
| EZSM3CRE005AZMC | - Motorized Slide | - AC | - Equipped | - Right | - 0.24 in.6 mm | - 33.07 lb15 kg | - 15.43 lb7 kg | - 19.33 lb86 N | - 1.97 in.50 mm | $1,312.00 | - |
Add To Cart
Request Quote |
| EZSM3CRE010AZMC | - Motorized Slide | - AC | - Equipped | - Right | - 0.24 in.6 mm | - 33.07 lb15 kg | - 15.43 lb7 kg | - 19.33 lb86 N | - 3.94 in.100 mm | $1,312.00 | - |
Add To Cart
Request Quote |
| EZSM3CRE015AZMC | - Motorized Slide | - AC | - Equipped | - Right | - 0.24 in.6 mm | - 33.07 lb15 kg | - 15.43 lb7 kg | - 19.33 lb86 N | - 5.91 in.150 mm | $1,344.00 | - |
Add To Cart
Request Quote |
| EZSM3CRE020AZMC | - Motorized Slide | - AC | - Equipped | - Right | - 0.24 in.6 mm | - 33.07 lb15 kg | - 15.43 lb7 kg | - 19.33 lb86 N | - 7.87 in.200 mm | $1,344.00 | - |
Add To Cart
Request Quote |
| EZSM3CRE025AZMC | - Motorized Slide | - AC | - Equipped | - Right | - 0.24 in.6 mm | - 33.07 lb15 kg | - 15.43 lb7 kg | - 19.33 lb86 N | - 9.84 in.250 mm | $1,378.00 | - |
Add To Cart
Request Quote |
| EZSM3CRE030AZMC | - Motorized Slide | - AC | - Equipped | - Right | - 0.24 in.6 mm | - 33.07 lb15 kg | - 15.43 lb7 kg | - 19.33 lb86 N | - 11.81 in.300 mm | $1,378.00 | - |
Add To Cart
Request Quote |
| EZSM3CRE035AZMC | - Motorized Slide | - AC | - Equipped | - Right | - 0.24 in.6 mm | - 33.07 lb15 kg | - 15.43 lb7 kg | - 19.33 lb86 N | - 13.78 in.350 mm | $1,411.00 | - |
Add To Cart
Request Quote |
| EZSM3CRE040AZMC | - Motorized Slide | - AC | - Equipped | - Right | - 0.24 in.6 mm | - 33.07 lb15 kg | - 15.43 lb7 kg | - 19.33 lb86 N | - 15.75 in.400 mm | $1,411.00 | - |
Add To Cart
Request Quote |
| EZSM3CRE045AZMC | - Motorized Slide | - AC | - Equipped | - Right | - 0.24 in.6 mm | - 33.07 lb15 kg | - 15.43 lb7 kg | - 19.33 lb86 N | - 17.72 in.450 mm | $1,443.00 | - |
Add To Cart
Request Quote |
| EZSM3CRE050AZMC | - Motorized Slide | - AC | - Equipped | - Right | - 0.24 in.6 mm | - 33.07 lb15 kg | - 15.43 lb7 kg | - 19.33 lb86 N | - 19.69 in.500 mm | $1,443.00 | - |
Add To Cart
Request Quote |
| EZSM3CRE055AZMC | - Motorized Slide | - AC | - Equipped | - Right | - 0.24 in.6 mm | - 33.07 lb15 kg | - 15.43 lb7 kg | - 19.33 lb86 N | - 21.65 in.550 mm | $1,477.00 | - |
Add To Cart
Request Quote |
| EZSM3CRE060AZMC | - Motorized Slide | - AC | - Equipped | - Right | - 0.24 in.6 mm | - 33.07 lb15 kg | - 15.43 lb7 kg | - 19.33 lb86 N | - 23.62 in.600 mm | $1,477.00 | - |
Add To Cart
Request Quote |
| EZSM3CRE065AZMC | - Motorized Slide | - AC | - Equipped | - Right | - 0.24 in.6 mm | - 33.07 lb15 kg | - 15.43 lb7 kg | - 19.33 lb86 N | - 25.59 in.650 mm | $1,509.00 | - |
Add To Cart
Request Quote |
| EZSM3CRE070AZMC | - Motorized Slide | - AC | - Equipped | - Right | - 0.24 in.6 mm | - 33.07 lb15 kg | - 15.43 lb7 kg | - 19.33 lb86 N | - 27.56 in.700 mm | $1,509.00 | - |
Add To Cart
Request Quote |
| EZSM3CRE005AZMK | - Motorized Slide | - DC | - Equipped | - Right | - 0.24 in.6 mm | - 33.07 lb15 kg | - 15.43 lb7 kg | - 19.33 lb86 N | - 1.97 in.50 mm | $1,312.00 | - |
Add To Cart
Request Quote |
| EZSM3CRE010AZMK | - Motorized Slide | - DC | - Equipped | - Right | - 0.24 in.6 mm | - 33.07 lb15 kg | - 15.43 lb7 kg | - 19.33 lb86 N | - 3.94 in.100 mm | $1,312.00 | - |
Add To Cart
Request Quote |