Clear
Filter
Actuator Frame Size ( )
- 2.13 in. (W) x 1.97 in. (H)
- 2.91 in. (W) x 1.97 in. (H)
- 2.91 in. (W) x 2.62 in. (H)
Actuator Frame Size ( )
- 54 mm (W) x 50 mm (H)
- 74 mm (W) x 50 mm (H)
- 74 mm (W) x 66.5 mm (H)
Power Input
- AC
- DC
Electromagnetic Brake
- Equipped
- Not Equipped
Direction for Air Coupler
- Left
- Right
Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Direction for Air Coupler |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EZSM4CRE040AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 0.24 in.6 mm | - 66.14 lb30 kg | - | - 31.47 lb140 N | - 15.75 in.400 mm | $1,230.00 | - |
Add To Cart
Request Quote |
| EZSM4CRE045AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 0.24 in.6 mm | - 66.14 lb30 kg | - | - 31.47 lb140 N | - 17.72 in.450 mm | $1,262.00 | - |
Add To Cart
Request Quote |
| EZSM4CRE050AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 0.24 in.6 mm | - 66.14 lb30 kg | - | - 31.47 lb140 N | - 19.69 in.500 mm | $1,262.00 | - |
Add To Cart
Request Quote |
| EZSM4CRE055AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 0.24 in.6 mm | - 66.14 lb30 kg | - | - 31.47 lb140 N | - 21.65 in.550 mm | $1,295.00 | - |
Add To Cart
Request Quote |
| EZSM4CRE060AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 0.24 in.6 mm | - 66.14 lb30 kg | - | - 31.47 lb140 N | - 23.62 in.600 mm | $1,295.00 | - |
Add To Cart
Request Quote |
| EZSM4CRE065AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 0.24 in.6 mm | - 66.14 lb30 kg | - | - 31.47 lb140 N | - 25.59 in.650 mm | $1,329.00 | - |
Add To Cart
Request Quote |
| EZSM4CRE070AZAC | - Motorized Slide | - AC | - Not Equipped | - Right | - 0.24 in.6 mm | - 66.14 lb30 kg | - | - 31.47 lb140 N | - 27.56 in.700 mm | $1,329.00 | - |
Add To Cart
Request Quote |
| EZSM4CRE005AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 66.14 lb30 kg | - | - 31.47 lb140 N | - 1.97 in.50 mm | $1,131.00 | - |
Add To Cart
Request Quote |
| EZSM4CRE010AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 66.14 lb30 kg | - | - 31.47 lb140 N | - 3.94 in.100 mm | $1,131.00 | - |
Add To Cart
Request Quote |
| EZSM4CRE015AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 66.14 lb30 kg | - | - 31.47 lb140 N | - 5.91 in.150 mm | $1,164.00 | - |
Add To Cart
Request Quote |
| EZSM4CRE020AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 66.14 lb30 kg | - | - 31.47 lb140 N | - 7.87 in.200 mm | $1,164.00 | - |
Add To Cart
Request Quote |
| EZSM4CRE025AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 66.14 lb30 kg | - | - 31.47 lb140 N | - 9.84 in.250 mm | $1,196.00 | - |
Add To Cart
Request Quote |
| EZSM4CRE030AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 66.14 lb30 kg | - | - 31.47 lb140 N | - 11.81 in.300 mm | $1,196.00 | - |
Add To Cart
Request Quote |
| EZSM4CRE035AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 66.14 lb30 kg | - | - 31.47 lb140 N | - 13.78 in.350 mm | $1,230.00 | - |
Add To Cart
Request Quote |
| EZSM4CRE040AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 66.14 lb30 kg | - | - 31.47 lb140 N | - 15.75 in.400 mm | $1,230.00 | - |
Add To Cart
Request Quote |
| EZSM4CRE045AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 66.14 lb30 kg | - | - 31.47 lb140 N | - 17.72 in.450 mm | $1,262.00 | - |
Add To Cart
Request Quote |
| EZSM4CRE050AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 66.14 lb30 kg | - | - 31.47 lb140 N | - 19.69 in.500 mm | $1,262.00 | - |
Add To Cart
Request Quote |
| EZSM4CRE055AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 66.14 lb30 kg | - | - 31.47 lb140 N | - 21.65 in.550 mm | $1,295.00 | - |
Add To Cart
Request Quote |
| EZSM4CRE060AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 66.14 lb30 kg | - | - 31.47 lb140 N | - 23.62 in.600 mm | $1,295.00 | - |
Add To Cart
Request Quote |
| EZSM4CRE065AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 66.14 lb30 kg | - | - 31.47 lb140 N | - 25.59 in.650 mm | $1,329.00 | - |
Add To Cart
Request Quote |
| EZSM4CRE070AZAK | - Motorized Slide | - DC | - Not Equipped | - Right | - 0.24 in.6 mm | - 66.14 lb30 kg | - | - 31.47 lb140 N | - 27.56 in.700 mm | $1,329.00 | - |
Add To Cart
Request Quote |
| EZSM4CRE005AZMC | - Motorized Slide | - AC | - Equipped | - Right | - 0.24 in.6 mm | - 66.14 lb30 kg | - 30.86 lb14 kg | - 31.47 lb140 N | - 1.97 in.50 mm | $1,361.00 | - |
Add To Cart
Request Quote |
| EZSM4CRE010AZMC | - Motorized Slide | - AC | - Equipped | - Right | - 0.24 in.6 mm | - 66.14 lb30 kg | - 30.86 lb14 kg | - 31.47 lb140 N | - 3.94 in.100 mm | $1,361.00 | - |
Add To Cart
Request Quote |
| EZSM4CRE015AZMC | - Motorized Slide | - AC | - Equipped | - Right | - 0.24 in.6 mm | - 66.14 lb30 kg | - 30.86 lb14 kg | - 31.47 lb140 N | - 5.91 in.150 mm | $1,394.00 | - |
Add To Cart
Request Quote |
| EZSM4CRE020AZMC | - Motorized Slide | - AC | - Equipped | - Right | - 0.24 in.6 mm | - 66.14 lb30 kg | - 30.86 lb14 kg | - 31.47 lb140 N | - 7.87 in.200 mm | $1,394.00 | - |
Add To Cart
Request Quote |