This category has 1,080 items. Only the first 1000 records are returned.
Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Motor Location |
Table Orientation |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EZSM4LD010AZMC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - 15.43 lb7 kg | Thrust - 15.74 lb70 N | Stroke - 3.94 in.100 mm | $1,364.00 | CAD - |
Add To Cart
Request Quote |
EZSM4LD010AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 3.94 in.100 mm | $1,101.00 | CAD - |
Add To Cart
Request Quote |
EZSM4LD010AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 3.94 in.100 mm | $1,101.00 | CAD - |
Add To Cart
Request Quote |
EZSM3RE010AZMK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - 15.43 lb7 kg | Thrust - 19.33 lb86 N | Stroke - 3.94 in.100 mm | $1,308.00 | CAD - |
Add To Cart
Request Quote |
EZSM3RE010AZMC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - 15.43 lb7 kg | Thrust - 19.33 lb86 N | Stroke - 3.94 in.100 mm | $1,308.00 | CAD - |
Add To Cart
Request Quote |
EZSM3RE010AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 19.33 lb86 N | Stroke - 3.94 in.100 mm | $1,045.00 | CAD - |
Add To Cart
Request Quote |
EZSM3RE010AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 19.33 lb86 N | Stroke - 3.94 in.100 mm | $1,045.00 | CAD - |
Add To Cart
Request Quote |
EZSM3RD010AZMK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - 7.72 lb3.5 kg | Thrust - 9.67 lb43 N | Stroke - 3.94 in.100 mm | $1,308.00 | CAD - |
Add To Cart
Request Quote |
EZSM3RD010AZMC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - 7.72 lb3.5 kg | Thrust - 9.67 lb43 N | Stroke - 3.94 in.100 mm | $1,308.00 | CAD - |
Add To Cart
Request Quote |
EZSM3RD010AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 3.94 in.100 mm | $1,045.00 | CAD - |
Add To Cart
Request Quote |
EZSM3RD010AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 3.94 in.100 mm | $1,045.00 | CAD - |
Add To Cart
Request Quote |
EZSM3LE010AZMK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - 15.43 lb7 kg | Thrust - 19.33 lb86 N | Stroke - 3.94 in.100 mm | $1,308.00 | CAD - |
Add To Cart
Request Quote |
EZSM3LE010AZMC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - 15.43 lb7 kg | Thrust - 19.33 lb86 N | Stroke - 3.94 in.100 mm | $1,308.00 | CAD - |
Add To Cart
Request Quote |
EZSM3LE010AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 19.33 lb86 N | Stroke - 3.94 in.100 mm | $1,045.00 | CAD - |
Add To Cart
Request Quote |
EZSM3LE010AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 19.33 lb86 N | Stroke - 3.94 in.100 mm | $1,045.00 | CAD - |
Add To Cart
Request Quote |
EZSM3LD010AZMK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - 7.72 lb3.5 kg | Thrust - 9.67 lb43 N | Stroke - 3.94 in.100 mm | $1,308.00 | CAD - |
Add To Cart
Request Quote |
EZSM3LD010AZMC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - 7.72 lb3.5 kg | Thrust - 9.67 lb43 N | Stroke - 3.94 in.100 mm | $1,308.00 | CAD - |
Add To Cart
Request Quote |
EZSM3LD010AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 3.94 in.100 mm | $1,045.00 | CAD - |
Add To Cart
Request Quote |
EZSM3LD010AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 3.94 in.100 mm | $1,045.00 | CAD - |
Add To Cart
Request Quote |
EZSM3LD015AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 5.91 in.150 mm | $1,082.00 | CAD - |
Add To Cart
Request Quote |
EZSM3LD015AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 5.91 in.150 mm | $1,082.00 | CAD - |
Add To Cart
Request Quote |
EZSM3LD015AZMC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - 7.72 lb3.5 kg | Thrust - 9.67 lb43 N | Stroke - 5.91 in.150 mm | $1,345.00 | CAD - |
Add To Cart
Request Quote |
EZSM3LD015AZMK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - 7.72 lb3.5 kg | Thrust - 9.67 lb43 N | Stroke - 5.91 in.150 mm | $1,345.00 | CAD - |
Add To Cart
Request Quote |
EZSM3LE015AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 19.33 lb86 N | Stroke - 5.91 in.150 mm | $1,082.00 | CAD - |
Add To Cart
Request Quote |
EZSM3LE015AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 19.33 lb86 N | Stroke - 5.91 in.150 mm | $1,082.00 | CAD - |
Add To Cart
Request Quote |