This category has 1,080 items. Only the first 1000 records are returned.

Linear Actuators / Linear Slides

326 - 350 of 1000 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Actuator Frame Size ( )

  • 2.13 in. (W) x 1.97 in. (H)
  • 2.91 in. (W) x 1.97 in. (H)
  • 2.91 in. (W) x 2.62 in. (H)

Actuator Frame Size ( )

  • 54 mm (W) x 50 mm (H)
  • 74 mm (W) x 50 mm (H)
  • 74 mm (W) x 66.5 mm (H)

Power Input

  • AC
  • DC

Electromagnetic Brake

  • Equipped
  • Not Equipped

Motor Location

  • Reversed Motor (Left Side)
  • Reversed Motor (Right Side)
  • Straight Type

Table Orientation

  • X-axis Table

Item #

Drive Method

Power Input

Electromagnetic Brake

Motor Location

Table Orientation

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

Add To Cart / Contact Sales
EZSM4LE020AZMK - Motorized Slide - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 28.1 lb125 N - 7.87 in.200 mm $1,230.00 - Add To Cart
Request Quote
EZSM4LE025AZMK - Motorized Slide - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 28.1 lb125 N - 9.84 in.250 mm $1,262.00 - Add To Cart
Request Quote
EZSM4LE030AZMK - Motorized Slide - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 28.1 lb125 N - 11.81 in.300 mm $1,262.00 - Add To Cart
Request Quote
EZSM4LE035AZMK - Motorized Slide - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 28.1 lb125 N - 13.78 in.350 mm $1,295.00 - Add To Cart
Request Quote
EZSM4LE040AZMK - Motorized Slide - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 28.1 lb125 N - 15.75 in.400 mm $1,295.00 - Add To Cart
Request Quote
EZSM4LE045AZMK - Motorized Slide - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 28.1 lb125 N - 17.72 in.450 mm $1,329.00 - Add To Cart
Request Quote
EZSM4LE050AZMK - Motorized Slide - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 28.1 lb125 N - 19.69 in.500 mm $1,329.00 - Add To Cart
Request Quote
EZSM4LE055AZMK - Motorized Slide - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 28.1 lb125 N - 21.65 in.550 mm $1,361.00 - Add To Cart
Request Quote
EZSM4LE060AZMK - Motorized Slide - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 28.1 lb125 N - 23.62 in.600 mm $1,361.00 - Add To Cart
Request Quote
EZSM4LE065AZMK - Motorized Slide - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 28.1 lb125 N - 25.59 in.650 mm $1,394.00 - Add To Cart
Request Quote
EZSM4LE070AZMK - Motorized Slide - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in.6 mm - 66.14 lb30 kg - 30.86 lb14 kg - 28.1 lb125 N - 27.56 in.700 mm $1,394.00 - Add To Cart
Request Quote
EZSM4RD005AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Right Side) - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - - 15.74 lb70 N - 1.97 in.50 mm $966.00 - Add To Cart
Request Quote
EZSM4RD010AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Right Side) - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - - 15.74 lb70 N - 3.94 in.100 mm $966.00 - Add To Cart
Request Quote
EZSM4RD015AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Right Side) - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - - 15.74 lb70 N - 5.91 in.150 mm $1,000.00 - Add To Cart
Request Quote
EZSM4RD020AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Right Side) - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - - 15.74 lb70 N - 7.87 in.200 mm $1,000.00 - Add To Cart
Request Quote
EZSM4RD025AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Right Side) - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - - 15.74 lb70 N - 9.84 in.250 mm $1,032.00 - Add To Cart
Request Quote
EZSM4RD030AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Right Side) - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - - 15.74 lb70 N - 11.81 in.300 mm $1,032.00 - Add To Cart
Request Quote
EZSM4RD035AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Right Side) - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - - 15.74 lb70 N - 13.78 in.350 mm $1,065.00 - Add To Cart
Request Quote
EZSM4RD040AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Right Side) - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - - 15.74 lb70 N - 15.75 in.400 mm $1,065.00 - Add To Cart
Request Quote
EZSM4RD045AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Right Side) - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - - 15.74 lb70 N - 17.72 in.450 mm $1,099.00 - Add To Cart
Request Quote
EZSM4RD050AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Right Side) - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - - 15.74 lb70 N - 19.69 in.500 mm $1,099.00 - Add To Cart
Request Quote
EZSM4RD055AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Right Side) - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - - 15.74 lb70 N - 21.65 in.550 mm $1,131.00 - Add To Cart
Request Quote
EZSM4RD060AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Right Side) - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - - 15.74 lb70 N - 23.62 in.600 mm $1,131.00 - Add To Cart
Request Quote
EZSM4RD065AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Right Side) - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - - 15.74 lb70 N - 25.59 in.650 mm $1,164.00 - Add To Cart
Request Quote
EZSM4RD070AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Right Side) - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - - 15.74 lb70 N - 27.56 in.700 mm $1,164.00 - Add To Cart
Request Quote
326 - 350 of 1000 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved