This category has 1,080 items. Only the first 1000 records are returned.

Linear Actuators / Linear Slides

776 - 800 of 1000 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Actuator Frame Size ( )

  • 2.13 in. (W) x 1.97 in. (H)
  • 2.91 in. (W) x 1.97 in. (H)
  • 2.91 in. (W) x 2.62 in. (H)

Actuator Frame Size ( )

  • 54 mm (W) x 50 mm (H)
  • 74 mm (W) x 50 mm (H)
  • 74 mm (W) x 66.5 mm (H)

Power Input

  • AC
  • DC

Electromagnetic Brake

  • Equipped
  • Not Equipped

Motor Location

  • Reversed Motor (Left Side)
  • Reversed Motor (Right Side)
  • Straight Type

Table Orientation

  • X-axis Table

Item #

Drive Method

Power Input

Electromagnetic Brake

Motor Location

Table Orientation

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

Add To Cart / Contact Sales
EZSM3D070AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in.12 mm - 16.53 lb7.5 kg - 7.72 lb3.5 kg - 9.67 lb43 N - 27.56 in.700 mm $1,344.00 - Add To Cart
Request Quote
EZSM3E005AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 1.97 in.50 mm $917.00 - Add To Cart
Request Quote
EZSM3E010AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 3.94 in.100 mm $917.00 - Add To Cart
Request Quote
EZSM3E015AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 5.91 in.150 mm $950.00 - Add To Cart
Request Quote
EZSM3E020AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 7.87 in.200 mm $950.00 - Add To Cart
Request Quote
EZSM3E025AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 9.84 in.250 mm $983.00 - Add To Cart
Request Quote
EZSM3E030AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 11.81 in.300 mm $983.00 - Add To Cart
Request Quote
EZSM3E035AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 13.78 in.350 mm $1,015.00 - Add To Cart
Request Quote
EZSM3E040AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 15.75 in.400 mm $1,015.00 - Add To Cart
Request Quote
EZSM3E045AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 17.72 in.450 mm $1,049.00 - Add To Cart
Request Quote
EZSM3E050AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 19.69 in.500 mm $1,049.00 - Add To Cart
Request Quote
EZSM3E055AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 21.65 in.550 mm $1,082.00 - Add To Cart
Request Quote
EZSM3E060AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 23.62 in.600 mm $1,082.00 - Add To Cart
Request Quote
EZSM3E065AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 25.59 in.650 mm $1,114.00 - Add To Cart
Request Quote
EZSM3E070AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 27.56 in.700 mm $1,114.00 - Add To Cart
Request Quote
EZSM3E005AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 1.97 in.50 mm $917.00 - Add To Cart
Request Quote
EZSM3E010AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 3.94 in.100 mm $917.00 - Add To Cart
Request Quote
EZSM3E015AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 5.91 in.150 mm $950.00 - Add To Cart
Request Quote
EZSM3E020AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 7.87 in.200 mm $950.00 - Add To Cart
Request Quote
EZSM3E025AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 9.84 in.250 mm $983.00 - Add To Cart
Request Quote
EZSM3E030AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 11.81 in.300 mm $983.00 - Add To Cart
Request Quote
EZSM3E035AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 13.78 in.350 mm $1,015.00 - Add To Cart
Request Quote
EZSM3E040AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 15.75 in.400 mm $1,015.00 - Add To Cart
Request Quote
EZSM3E045AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 17.72 in.450 mm $1,049.00 - Add To Cart
Request Quote
EZSM3E050AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 19.69 in.500 mm $1,049.00 - Add To Cart
Request Quote
776 - 800 of 1000 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved