This category has 1,080 items. Only the first 1000 records are returned.
Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Motor Location |
Table Orientation |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EZSM3RD005AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 1.97 in.50 mm | $1,045.00 | CAD - |
Add To Cart
Request Quote |
EZSM3RD010AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 3.94 in.100 mm | $1,045.00 | CAD - |
Add To Cart
Request Quote |
EZSM3RD015AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 5.91 in.150 mm | $1,082.00 | CAD - |
Add To Cart
Request Quote |
EZSM3RD020AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 7.87 in.200 mm | $1,082.00 | CAD - |
Add To Cart
Request Quote |
EZSM3RD025AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 9.84 in.250 mm | $1,120.00 | CAD - |
Add To Cart
Request Quote |
EZSM3RD030AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 11.81 in.300 mm | $1,120.00 | CAD - |
Add To Cart
Request Quote |
EZSM3RD035AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 13.78 in.350 mm | $1,157.00 | CAD - |
Add To Cart
Request Quote |
EZSM3RD040AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 15.75 in.400 mm | $1,157.00 | CAD - |
Add To Cart
Request Quote |
EZSM3RD045AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 17.72 in.450 mm | $1,196.00 | CAD - |
Add To Cart
Request Quote |
EZSM3RD050AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 19.69 in.500 mm | $1,196.00 | CAD - |
Add To Cart
Request Quote |
EZSM3RD055AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 21.65 in.550 mm | $1,233.00 | CAD - |
Add To Cart
Request Quote |
EZSM3RD060AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 23.62 in.600 mm | $1,233.00 | CAD - |
Add To Cart
Request Quote |
EZSM3RD065AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 25.59 in.650 mm | $1,271.00 | CAD - |
Add To Cart
Request Quote |
EZSM3RD070AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 27.56 in.700 mm | $1,271.00 | CAD - |
Add To Cart
Request Quote |
EZSM3RD005AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 1.97 in.50 mm | $1,045.00 | CAD - |
Add To Cart
Request Quote |
EZSM3RD010AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 3.94 in.100 mm | $1,045.00 | CAD - |
Add To Cart
Request Quote |
EZSM3RD015AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 5.91 in.150 mm | $1,082.00 | CAD - |
Add To Cart
Request Quote |
EZSM3RD020AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 7.87 in.200 mm | $1,082.00 | CAD - |
Add To Cart
Request Quote |
EZSM3RD025AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 9.84 in.250 mm | $1,120.00 | CAD - |
Add To Cart
Request Quote |
EZSM3RD030AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 11.81 in.300 mm | $1,120.00 | CAD - |
Add To Cart
Request Quote |
EZSM3RD035AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 13.78 in.350 mm | $1,157.00 | CAD - |
Add To Cart
Request Quote |
EZSM3RD040AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 15.75 in.400 mm | $1,157.00 | CAD - |
Add To Cart
Request Quote |
EZSM3RD045AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 17.72 in.450 mm | $1,196.00 | CAD - |
Add To Cart
Request Quote |
EZSM3RD050AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 19.69 in.500 mm | $1,196.00 | CAD - |
Add To Cart
Request Quote |
EZSM3RD055AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 21.65 in.550 mm | $1,233.00 | CAD - |
Add To Cart
Request Quote |