La siguiente información está en inglés

This category has 1,100 items. Only the first 1000 records are returned.

AC Speed Control Motors
1 - 25 of 1000 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Frame Size (in)

  • 2.36
  • 2.76
  • 3.15
  • 3.54

Frame Size (mm)

  • 60
  • 70
  • 80
  • 90

Power Supply

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Right-Angle Solid Shaft (Stainless Steel) Gearhead
  • Right-Angle Hollow Shaft (Stainless Steel) Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 6
  • 7.5
  • 9
  • 10
  • 12.5
  • 15
  • 18
  • 20
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180
  • 200
  • 250
  • 300
  • 360

Output Shaft

  • Imperial
  • Metric

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart / Contact Sales
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 10 mm - Not Equipped - 2 lb-in0.23 N·m - 18 ~ 320 $177.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 10 mm - Not Equipped - 2.3 lb-in0.27 N·m - 15 ~ 266 $177.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 10 mm - Not Equipped - 3 lb-in0.34 N·m - 12 ~ 213 $177.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 10 mm - Not Equipped - 3.6 lb-in0.41 N·m - 10 ~ 177 $177.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 10 mm - Not Equipped - 4.90 lb-in0.56 N·m - 7.2 ~ 128 $177.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 10 mm - Not Equipped - 6 lb-in0.68 N·m - 6 ~ 106 $177.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 10 mm - Not Equipped - 7.1 lb-in0.81 N·m - 5 ~ 88 $177.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 10 mm - Not Equipped - 9.70 lb-in1.10 N·m - 3.6 ~ 64 $186.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 10 mm - Not Equipped - 11.5 lb-in1.3 N·m - 3 ~ 53 $186.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 10 mm - Not Equipped - 13.2 lb-in1.5 N·m - 2.5 ~ 44 $186.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 10 mm - Not Equipped - 19.40 lb-in2.20 N·m - 1.8 ~ 32 $195.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 10 mm - Not Equipped - 23 lb-in2.60 N·m - 1.5 ~ 26 $195.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 10 mm - Not Equipped - 28 lb-in3.2 N·m - 1.2 ~ 21 $195.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 10 mm - Not Equipped - 34 lb-in3.90 N·m - 1 ~ 17.7 $195.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 10 mm - Not Equipped - 38 lb-in4.30 N·m - 0.9 ~ 16 $195.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 10 mm - Not Equipped - 46 lb-in5.20 N·m - 0.75 ~ 13.3 $195.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 10 mm - Not Equipped - 53 lb-in6 N·m - 0.6 ~ 10.6 $195.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 10 mm - Not Equipped - 53 lb-in6 N·m - 0.5 ~ 8.8 $195.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 250 :1 - 10 mm - Not Equipped - 53 lb-in6 N·m - 0.36 ~ 6.4 $237.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 10 mm - Not Equipped - 53 lb-in6 N·m - 0.3 ~ 5.3 $237.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 360 :1 - 10 mm - Not Equipped - 53 lb-in6 N·m - 0.25 ~ 4.4 $237.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 10 mm - Not Equipped - 1.85 lb-in2 lb-in0.21 N·m0.23 N·m - 18 ~ 280 [50 Hz]
18 ~ 320 [60 Hz]
$178.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 10 mm - Not Equipped - 2.2 lb-in2.3 lb-in0.25 N·m0.27 N·m - 15 ~ 233 [50 Hz]
15 ~ 266 [60 Hz]
$178.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 10 mm - Not Equipped - 2.7 lb-in3 lb-in0.31 N·m0.34 N·m - 12 ~ 186 [50 Hz]
12 ~ 213 [60 Hz]
$178.00 - Add To Cart
Request Quote
- 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 10 mm - Not Equipped - 3.2 lb-in3.6 lb-in0.37 N·m0.41 N·m - 10 ~ 155 [50 Hz]
10 ~ 177 [60 Hz]
$178.00 - Add To Cart
Request Quote
1 - 25 of 1000 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved