This category has 1,100 items. Only the first 1000 records are returned.

AC Speed Control Motors
251 - 275 of 1000 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Frame Size (in)

  • 2.36
  • 2.76
  • 3.15
  • 3.54

Frame Size (mm)

  • 60
  • 70
  • 80
  • 90

Power Supply

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Right-Angle Solid Shaft (Stainless Steel) Gearhead
  • Right-Angle Hollow Shaft (Stainless Steel) Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 6
  • 7.5
  • 9
  • 10
  • 12.5
  • 15
  • 18
  • 20
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180
  • 200
  • 250
  • 300
  • 360

Output Shaft

  • Imperial
  • Metric

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart / Contact Sales
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 50 :1 - 12 mm - Not Equipped - 49 lb-in5.6 N·m - 1.8 ~ 32 $425.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 100 :1 - 12 mm - Not Equipped - 91 lb-in10.3 N·m - 0.9 ~ 16 $461.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 200 :1 - 12 mm - Not Equipped - 181 lb-in20.5 N·m - 0.5 ~ 8 $461.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 10 :1 - 12 mm - Equipped - 8.8 lb-in1 N·m - [Deceleration Control: ON]
30 ~ 160

[Deceleration Control: OFF]
9 ~ 160
$554.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 15 :1 - 12 mm - Equipped - 13.2 lb-in1.5 N·m - [Deceleration Control: ON]
20 ~ 106

[Deceleration Control: OFF]
6 ~ 106
$554.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 20 :1 - 12 mm - Equipped - 18.5 lb-in2.1 N·m - [Deceleration Control: ON]
15 ~ 80

[Deceleration Control: OFF]
4.5 ~ 80
$554.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 30 :1 - 12 mm - Equipped - 30 lb-in3.40 N·m - [Deceleration Control: ON]
10 ~ 53

[Deceleration Control: OFF]
3 ~ 53
$554.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 50 :1 - 12 mm - Equipped - 49 lb-in5.6 N·m - [Deceleration Control: ON]
6 ~ 32

[Deceleration Control: OFF]
1.8 ~ 32
$554.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 100 :1 - 12 mm - Equipped - 91 lb-in10.3 N·m - [Deceleration Control: ON]
3 ~ 16

[Deceleration Control: OFF]
0.9 ~ 16
$590.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 200 :1 - 12 mm - Equipped - 181 lb-in20.5 N·m - [Deceleration Control: ON]
1.5 ~ 8

[Deceleration Control: OFF]
0.5 ~ 8
$590.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 10 :1 - 12 mm - Not Equipped - 8.8 lb-in1 N·m - 9 ~ 160 $430.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 15 :1 - 12 mm - Not Equipped - 13.2 lb-in1.5 N·m - 6 ~ 106 $430.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 20 :1 - 12 mm - Not Equipped - 18.5 lb-in2.1 N·m - 4.5 ~ 80 $430.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 30 :1 - 12 mm - Not Equipped - 30 lb-in3.40 N·m - 3 ~ 53 $430.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 50 :1 - 12 mm - Not Equipped - 49 lb-in5.6 N·m - 1.8 ~ 32 $430.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 100 :1 - 12 mm - Not Equipped - 91 lb-in10.3 N·m - 0.9 ~ 16 $466.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 200 :1 - 12 mm - Not Equipped - 181 lb-in20.5 N·m - 0.5 ~ 8 $466.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 10 :1 - 12 mm - Equipped - 8.8 lb-in1 N·m - [Deceleration Control: ON]
30 ~ 140 [50 Hz]
30 ~ 160 [60 Hz]

[Deceleration Control: OFF]
9 ~ 140 [50 Hz]
9 ~ 160 [60 Hz]
$558.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 15 :1 - 12 mm - Equipped - 13.2 lb-in1.5 N·m - [Deceleration Control: ON]
20 ~ 93 [50 Hz]
20 ~ 106 [60 Hz]

[Deceleration Control: OFF]
6 ~ 93 [50 Hz]
6 ~ 106 [60 Hz]
$558.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 20 :1 - 12 mm - Equipped - 18.5 lb-in2.1 N·m - [Deceleration Control: ON]
15 ~ 70 [50 Hz]
15 ~ 80 [60 Hz]

[Deceleration Control: OFF]
4.5 ~ 70 [50 Hz]
4.5 ~ 80 [60 Hz]
$558.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 30 :1 - 12 mm - Equipped - 30 lb-in3.40 N·m - [Deceleration Control: ON]
10 ~ 46 [50 Hz]
10 ~ 53 [60 Hz]

[Deceleration Control: OFF]
3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
$558.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 50 :1 - 12 mm - Equipped - 49 lb-in5.6 N·m - [Deceleration Control: ON]
6 ~ 28 [50 Hz]
6 ~ 32 [60 Hz]

[Deceleration Control: OFF]
1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
$558.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 100 :1 - 12 mm - Equipped - 91 lb-in10.3 N·m - [Deceleration Control: ON]
3 ~ 14 [50 Hz]
3 ~ 16 [60 Hz]

[Deceleration Control: OFF]
0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
$594.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 200 :1 - 12 mm - Equipped - 181 lb-in20.5 N·m - [Deceleration Control: ON]
1.5 ~ 7 [50 Hz]
1.5 ~ 8 [60 Hz]

[Deceleration Control: OFF]
0.5 ~ 7 [50 Hz]
0.5 ~ 8 [60 Hz]
$594.00 - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 10 :1 - 15 mm - Not Equipped - 8.8 lb-in1 N·m - 9 ~ 160 $386.00 - Add To Cart
Request Quote
251 - 275 of 1000 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved