Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
This category has 1,100 items. Only the first 1000 records are returned.
SCM Series Speed Control Motors
Speed Control Components
AC Speed Control Motors
Clear
Filter
Frame Size (in)
- 2.36
- 2.76
- 3.15
- 3.54
Frame Size (mm)
- 60
- 70
- 80
- 90
Power Supply
- Single-Phase 110/115 VAC
- Single-Phase 220/230 VAC
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
- Right-Angle Solid Shaft (Stainless Steel) Gearhead
- Right-Angle Hollow Shaft (Stainless Steel) Gearhead
Gear Ratio (X:1) (:1)
- 5
- 6
- 7.5
- 9
- 10
- 12.5
- 15
- 18
- 20
- 25
- 30
- 36
- 50
- 60
- 75
- 90
- 100
- 120
- 150
- 180
- 200
- 250
- 300
- 360
Output Shaft
- Imperial
- Metric
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SCM425KUA / 4L15B | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 13.2 lb-in1.5 N·m | Variable Speed Range (r/min) - 6 ~ 106 | Request Quote |
CAD
-
|
Request Quote |
| SCM425KUA / 4L20B | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 18.5 lb-in2.1 N·m | Variable Speed Range (r/min) - 4.5 ~ 80 | Request Quote |
CAD
-
|
Request Quote |
| SCM425KUA / 4L30B | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 30 lb-in3.40 N·m | Variable Speed Range (r/min) - 3 ~ 53 | Request Quote |
CAD
-
|
Request Quote |
| SCM425KUA / 4L50B | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 49 lb-in5.6 N·m | Variable Speed Range (r/min) - 1.8 ~ 32 | Request Quote |
CAD
-
|
Request Quote |
| SCM425KUA / 4L100B | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 91 lb-in10.3 N·m | Variable Speed Range (r/min) - 0.9 ~ 16 | Request Quote |
CAD
-
|
Request Quote |
| SCM425KUA / 4L200B | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 181 lb-in20.5 N·m | Variable Speed Range (r/min) - 0.5 ~ 8 | Request Quote |
CAD
-
|
Request Quote |
| SCM425KUAM / 4L10B | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Equipped | Permissible Torque - 8.8 lb-in1 N·m |
Variable Speed Range (r/min)
-
[Deceleration Control: ON] 30 ~ 160 [Deceleration Control: OFF] 9 ~ 160 |
Request Quote |
CAD
-
|
Request Quote |
| SCM425KUAM / 4L15B | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Equipped | Permissible Torque - 13.2 lb-in1.5 N·m |
Variable Speed Range (r/min)
-
[Deceleration Control: ON] 20 ~ 106 [Deceleration Control: OFF] 6 ~ 106 |
Request Quote |
CAD
-
|
Request Quote |
| SCM425KUAM / 4L20B | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Equipped | Permissible Torque - 18.5 lb-in2.1 N·m |
Variable Speed Range (r/min)
-
[Deceleration Control: ON] 15 ~ 80 [Deceleration Control: OFF] 4.5 ~ 80 |
Request Quote |
CAD
-
|
Request Quote |
| SCM425KUAM / 4L30B | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Equipped | Permissible Torque - 30 lb-in3.40 N·m |
Variable Speed Range (r/min)
-
[Deceleration Control: ON] 10 ~ 53 [Deceleration Control: OFF] 3 ~ 53 |
Request Quote |
CAD
-
|
Request Quote |
| SCM425KUAM / 4L50B | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Equipped | Permissible Torque - 49 lb-in5.6 N·m |
Variable Speed Range (r/min)
-
[Deceleration Control: ON] 6 ~ 32 [Deceleration Control: OFF] 1.8 ~ 32 |
Request Quote |
CAD
-
|
Request Quote |
| SCM425KUAM / 4L100B | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Equipped | Permissible Torque - 91 lb-in10.3 N·m |
Variable Speed Range (r/min)
-
[Deceleration Control: ON] 3 ~ 16 [Deceleration Control: OFF] 0.9 ~ 16 |
Request Quote |
CAD
-
|
Request Quote |
| SCM425KUAM / 4L200B | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Equipped | Permissible Torque - 181 lb-in20.5 N·m |
Variable Speed Range (r/min)
-
[Deceleration Control: ON] 1.5 ~ 8 [Deceleration Control: OFF] 0.5 ~ 8 |
Request Quote |
CAD
-
|
Request Quote |
| SCM425KEC / 4L10B | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 8.8 lb-in1 N·m | Variable Speed Range (r/min) - 9 ~ 160 | Request Quote |
CAD
-
|
Request Quote |
| SCM425KEC / 4L15B | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 13.2 lb-in1.5 N·m | Variable Speed Range (r/min) - 6 ~ 106 | Request Quote |
CAD
-
|
Request Quote |
| SCM425KEC / 4L20B | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 18.5 lb-in2.1 N·m | Variable Speed Range (r/min) - 4.5 ~ 80 | Request Quote |
CAD
-
|
Request Quote |
| SCM425KEC / 4L30B | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 30 lb-in3.40 N·m | Variable Speed Range (r/min) - 3 ~ 53 | Request Quote |
CAD
-
|
Request Quote |
| SCM425KEC / 4L50B | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 49 lb-in5.6 N·m | Variable Speed Range (r/min) - 1.8 ~ 32 | Request Quote |
CAD
-
|
Request Quote |
| SCM425KEC / 4L100B | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 91 lb-in10.3 N·m | Variable Speed Range (r/min) - 0.9 ~ 16 | Request Quote |
CAD
-
|
Request Quote |
| SCM425KEC / 4L200B | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 181 lb-in20.5 N·m | Variable Speed Range (r/min) - 0.5 ~ 8 | Request Quote |
CAD
-
|
Request Quote |
| SCM425KECM / 4L10B | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Equipped | Permissible Torque - 8.8 lb-in1 N·m |
Variable Speed Range (r/min)
-
[Deceleration Control: ON] 30 ~ 140 [50 Hz] 30 ~ 160 [60 Hz] [Deceleration Control: OFF] 9 ~ 140 [50 Hz] 9 ~ 160 [60 Hz] |
Request Quote |
CAD
-
|
Request Quote |
| SCM425KECM / 4L15B | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Equipped | Permissible Torque - 13.2 lb-in1.5 N·m |
Variable Speed Range (r/min)
-
[Deceleration Control: ON] 20 ~ 93 [50 Hz] 20 ~ 106 [60 Hz] [Deceleration Control: OFF] 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
Request Quote |
CAD
-
|
Request Quote |
| SCM425KECM / 4L20B | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Equipped | Permissible Torque - 18.5 lb-in2.1 N·m |
Variable Speed Range (r/min)
-
[Deceleration Control: ON] 15 ~ 70 [50 Hz] 15 ~ 80 [60 Hz] [Deceleration Control: OFF] 4.5 ~ 70 [50 Hz] 4.5 ~ 80 [60 Hz] |
Request Quote |
CAD
-
|
Request Quote |
| SCM425KECM / 4L30B | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Equipped | Permissible Torque - 30 lb-in3.40 N·m |
Variable Speed Range (r/min)
-
[Deceleration Control: ON] 10 ~ 46 [50 Hz] 10 ~ 53 [60 Hz] [Deceleration Control: OFF] 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
Request Quote |
CAD
-
|
Request Quote |
| SCM425KECM / 4L50B | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Equipped | Permissible Torque - 49 lb-in5.6 N·m |
Variable Speed Range (r/min)
-
[Deceleration Control: ON] 6 ~ 28 [50 Hz] 6 ~ 32 [60 Hz] [Deceleration Control: OFF] 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
Request Quote |
CAD
-
|
Request Quote |