This category has 1,100 items. Only the first 1000 records are returned.

AC Speed Control Motors
526 - 550 of 1000 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Frame Size (in)

  • 2.36
  • 2.76
  • 3.15
  • 3.54

Frame Size (mm)

  • 60
  • 70
  • 80
  • 90

Power Supply

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Right-Angle Solid Shaft (Stainless Steel) Gearhead
  • Right-Angle Hollow Shaft (Stainless Steel) Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 6
  • 7.5
  • 9
  • 10
  • 12.5
  • 15
  • 18
  • 20
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180
  • 200
  • 250
  • 300
  • 360

Output Shaft

  • Imperial
  • Metric

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart / Contact Sales
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Not Equipped - 330 lb-in37.7 N·m - 1.5 ~ 26 $333.00 - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - Not Equipped - 350 lb-in40 N·m - 1.2 ~ 21 $344.00 - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - Not Equipped - 350 lb-in40 N·m - 1 ~ 17.7 $344.00 - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - Not Equipped - 350 lb-in40 N·m - 0.9 ~ 16 $344.00 - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - Not Equipped - 350 lb-in40 N·m - 0.75 ~ 13.3 $344.00 - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - Not Equipped - 350 lb-in40 N·m - 0.6 ~ 10.6 $344.00 - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Not Equipped - 350 lb-in40 N·m - 0.5 ~ 8.8 $344.00 - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - Not Equipped - 29 lb-in3.30 N·m - 18 ~ 280 [50 Hz]
18 ~ 320 [60 Hz]
$314.00 - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - Not Equipped - 34 lb-in3.90 N·m - 15 ~ 233 [50 Hz]
15 ~ 266 [60 Hz]
$314.00 - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Not Equipped - 43 lb-in4.9 N·m - 12 ~ 186 [50 Hz]
12 ~ 213 [60 Hz]
$314.00 - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Not Equipped - 52 lb-in5.90 N·m - 10 ~ 155 [50 Hz]
10 ~ 177 [60 Hz]
$314.00 - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - Not Equipped - 72 lb-in8.2 N·m - 7.2 ~ 112 [50 Hz]
7.2 ~ 128 [60 Hz]
$314.00 - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Not Equipped - 87 lb-in9.9 N·m - 6 ~ 93 [50 Hz]
6 ~ 106 [60 Hz]
$314.00 - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Not Equipped - 100 lb-in11.3 N·m - 5 ~ 77 [50 Hz]
5 ~ 88 [60 Hz]
$314.00 - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Not Equipped - 138 lb-in15.7 N·m - 3.6 ~ 56 [50 Hz]
3.6 ~ 64 [60 Hz]
$338.00 - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Not Equipped - 166 lb-in18.8 N·m - 3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
$338.00 - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Not Equipped - 200 lb-in22.6 N·m - 2.5 ~ 38 [50 Hz]
2.5 ~ 44 [60 Hz]
$338.00 - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Not Equipped - 270 lb-in31.4 N·m - 1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
$338.00 - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Not Equipped - 330 lb-in37.7 N·m - 1.5 ~ 23 [50 Hz]
1.5 ~ 26 [60 Hz]
$338.00 - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - Not Equipped - 350 lb-in40 N·m - 1.2 ~ 18.6 [50 Hz]
1.2 ~ 21 [60 Hz]
$349.00 - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - Not Equipped - 350 lb-in40 N·m - 1 ~ 15.5 [50 Hz]
1 ~ 17.7 [60 Hz]
$349.00 - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - Not Equipped - 350 lb-in40 N·m - 0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
$349.00 - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - Not Equipped - 350 lb-in40 N·m - 0.75 ~ 11.6 [50 Hz]
0.75 ~ 13.3 [60 Hz]
$349.00 - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - Not Equipped - 350 lb-in40 N·m - 0.6 ~ 9.3 [50 Hz]
0.6 ~ 10.6 [60 Hz]
$349.00 - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Not Equipped - 350 lb-in40 N·m - 0.5 ~ 7.7 [50 Hz]
0.5 ~ 8.8 [60 Hz]
$349.00 - Add To Cart
Request Quote
526 - 550 of 1000 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved