Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![]()
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
This category has 1,100 items. Only the first 1000 records are returned.
SCM Series Speed Control Motors
Speed Control Components
AC Speed Control Motors
Clear
Filter
Frame Size (in)
- 2.36
- 2.76
- 3.15
- 3.54
Frame Size (mm)
- 60
- 70
- 80
- 90
Power Supply
- Single-Phase 110/115 VAC
- Single-Phase 220/230 VAC
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
- Right-Angle Solid Shaft (Stainless Steel) Gearhead
- Right-Angle Hollow Shaft (Stainless Steel) Gearhead
Gear Ratio (X:1) (:1)
- 5
- 6
- 7.5
- 9
- 10
- 12.5
- 15
- 18
- 20
- 25
- 30
- 36
- 50
- 60
- 75
- 90
- 100
- 120
- 150
- 180
- 200
- 250
- 300
- 360
Output Shaft
- Imperial
- Metric
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SCM590GVR-UA / 5GVR60B | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 330 lb-in37.7 N·m | Variable Speed Range (r/min) - 1.5 ~ 26 | $333.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM590GVR-UA / 5GVR75B | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 350 lb-in40 N·m | Variable Speed Range (r/min) - 1.2 ~ 21 | $344.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM590GVR-UA / 5GVR90B | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 350 lb-in40 N·m | Variable Speed Range (r/min) - 1 ~ 17.7 | $344.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM590GVR-UA / 5GVR100B | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 350 lb-in40 N·m | Variable Speed Range (r/min) - 0.9 ~ 16 | $344.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM590GVR-UA / 5GVR120B | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 350 lb-in40 N·m | Variable Speed Range (r/min) - 0.75 ~ 13.3 | $344.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM590GVR-UA / 5GVR150B | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 350 lb-in40 N·m | Variable Speed Range (r/min) - 0.6 ~ 10.6 | $344.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM590GVR-UA / 5GVR180B | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 350 lb-in40 N·m | Variable Speed Range (r/min) - 0.5 ~ 8.8 | $344.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM590GVR-EC / 5GVR5B | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 29 lb-in3.30 N·m |
Variable Speed Range (r/min)
-
18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] |
$314.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM590GVR-EC / 5GVR6B | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 34 lb-in3.90 N·m |
Variable Speed Range (r/min)
-
15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] |
$314.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM590GVR-EC / 5GVR7.5B | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 43 lb-in4.9 N·m |
Variable Speed Range (r/min)
-
12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
$314.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM590GVR-EC / 5GVR9B | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 52 lb-in5.90 N·m |
Variable Speed Range (r/min)
-
10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
$314.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM590GVR-EC / 5GVR12.5B | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 72 lb-in8.2 N·m |
Variable Speed Range (r/min)
-
7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] |
$314.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM590GVR-EC / 5GVR15B | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 87 lb-in9.9 N·m |
Variable Speed Range (r/min)
-
6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
$314.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM590GVR-EC / 5GVR18B | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 100 lb-in11.3 N·m |
Variable Speed Range (r/min)
-
5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
$314.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM590GVR-EC / 5GVR25B | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 138 lb-in15.7 N·m |
Variable Speed Range (r/min)
-
3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] |
$338.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM590GVR-EC / 5GVR30B | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 166 lb-in18.8 N·m |
Variable Speed Range (r/min)
-
3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
$338.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM590GVR-EC / 5GVR36B | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 200 lb-in22.6 N·m |
Variable Speed Range (r/min)
-
2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] |
$338.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM590GVR-EC / 5GVR50B | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 270 lb-in31.4 N·m |
Variable Speed Range (r/min)
-
1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
$338.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM590GVR-EC / 5GVR60B | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 330 lb-in37.7 N·m |
Variable Speed Range (r/min)
-
1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] |
$338.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM590GVR-EC / 5GVR75B | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 350 lb-in40 N·m |
Variable Speed Range (r/min)
-
1.2 ~ 18.6 [50 Hz] 1.2 ~ 21 [60 Hz] |
$349.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM590GVR-EC / 5GVR90B | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 350 lb-in40 N·m |
Variable Speed Range (r/min)
-
1 ~ 15.5 [50 Hz] 1 ~ 17.7 [60 Hz] |
$349.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM590GVR-EC / 5GVR100B | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 350 lb-in40 N·m |
Variable Speed Range (r/min)
-
0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
$349.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM590GVR-EC / 5GVR120B | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 350 lb-in40 N·m |
Variable Speed Range (r/min)
-
0.75 ~ 11.6 [50 Hz] 0.75 ~ 13.3 [60 Hz] |
$349.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM590GVR-EC / 5GVR150B | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 350 lb-in40 N·m |
Variable Speed Range (r/min)
-
0.6 ~ 9.3 [50 Hz] 0.6 ~ 10.6 [60 Hz] |
$349.00 |
CAD
-
|
Add To Cart
Request Quote |
| SCM590GVR-EC / 5GVR180B | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 350 lb-in40 N·m |
Variable Speed Range (r/min)
-
0.5 ~ 7.7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
$349.00 |
CAD
-
|
Add To Cart
Request Quote |