Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
This category has 1,100 items. Only the first 1000 records are returned.
SCM Series Speed Control Motors
Speed Control Components
AC Speed Control Motors
Clear
Filter
Frame Size (in)
- 2.36
- 2.76
- 3.15
- 3.54
Frame Size (mm)
- 60
- 70
- 80
- 90
Power Supply
- Single-Phase 110/115 VAC
- Single-Phase 220/230 VAC
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
- Right-Angle Solid Shaft (Stainless Steel) Gearhead
- Right-Angle Hollow Shaft (Stainless Steel) Gearhead
Gear Ratio (X:1) (:1)
- 5
- 6
- 7.5
- 9
- 10
- 12.5
- 15
- 18
- 20
- 25
- 30
- 36
- 50
- 60
- 75
- 90
- 100
- 120
- 150
- 180
- 200
- 250
- 300
- 360
Output Shaft
- Imperial
- Metric
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SCM26GV-UAM / 2GV360A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Equipped | Permissible Torque - 53 lb-in6 N·m |
Variable Speed Range (r/min)
-
[Deceleration Control: ON] 0.83 ~ 4.4 [Deceleration Control: OFF] 0.25 ~ 4.4 |
Request Quote |
CAD
-
|
Request Quote |
| SCM26GV-ECM / 2GV7.5A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Equipped | Permissible Torque - 1.77 lb-in2.7 lb-in3 lb-in0.20 N·m0.31 N·m0.34 N·m |
Variable Speed Range (r/min)
-
[Deceleration Control: ON] 40 ~ 186 [50 Hz] 40 ~ 213 [60 Hz] [Deceleration Control: OFF] 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
Request Quote |
CAD
-
|
Request Quote |
| SCM26GV-ECM / 2GV9A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Equipped | Permissible Torque - 2.10 lb-in3.2 lb-in3.6 lb-in0.24 N·m0.37 N·m0.41 N·m |
Variable Speed Range (r/min)
-
[Deceleration Control: ON] 33 ~ 155 [50 Hz] 33 ~ 177 [60 Hz] [Deceleration Control: OFF] 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
Request Quote |
CAD
-
|
Request Quote |
| SCM26GV-ECM / 2GV12.5A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Equipped | Permissible Torque - 3 lb-in4.6 lb-in4.90 lb-in0.34 N·m0.52 N·m0.56 N·m |
Variable Speed Range (r/min)
-
[Deceleration Control: ON] 24 ~ 112 [50 Hz] 24 ~ 128 [60 Hz] [Deceleration Control: OFF] 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] |
Request Quote |
CAD
-
|
Request Quote |
| SCM26GV-ECM / 2GV15A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Equipped | Permissible Torque - 3.6 lb-in5.4 lb-in6 lb-in0.41 N·m0.62 N·m0.68 N·m |
Variable Speed Range (r/min)
-
[Deceleration Control: ON] 20 ~ 93 [50 Hz] 20 ~ 106 [60 Hz] [Deceleration Control: OFF] 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
Request Quote |
CAD
-
|
Request Quote |
| SCM26GV-ECM / 2GV18A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Equipped | Permissible Torque - 4.30 lb-in6.6 lb-in7.1 lb-in0.49 N·m0.75 N·m0.81 N·m |
Variable Speed Range (r/min)
-
[Deceleration Control: ON] 16 ~ 77 [50 Hz] 16 ~ 88 [60 Hz] [Deceleration Control: OFF] 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
Request Quote |
CAD
-
|
Request Quote |
| SCM26GV-ECM / 2GV25A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Equipped | Permissible Torque - 6 lb-in8.8 lb-in9.70 lb-in0.68 N·m1 N·m1.10 N·m |
Variable Speed Range (r/min)
-
[Deceleration Control: ON] 12 ~ 56 [50 Hz] 12 ~ 64 [60 Hz] [Deceleration Control: OFF] 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] |
Request Quote |
CAD
-
|
Request Quote |
| SCM26GV-ECM / 2GV30A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Equipped | Permissible Torque - 6.8 lb-in10.6 lb-in11.5 lb-in0.77 N·m1.2 N·m1.3 N·m |
Variable Speed Range (r/min)
-
[Deceleration Control: ON] 10 ~ 46 [50 Hz] 10 ~ 53 [60 Hz] [Deceleration Control: OFF] 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
Request Quote |
CAD
-
|
Request Quote |
| SCM26GV-ECM / 2GV36A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Equipped | Permissible Torque - 8.2 lb-in12.30 lb-in13.2 lb-in0.93 N·m1.40 N·m1.5 N·m |
Variable Speed Range (r/min)
-
[Deceleration Control: ON] 8.3 ~ 38 [50 Hz] 8.3 ~ 44 [60 Hz] [Deceleration Control: OFF] 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] |
Request Quote |
CAD
-
|
Request Quote |
| SCM26GV-ECM / 2GV50A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Equipped | Permissible Torque - 11.5 lb-in17.70 lb-in19.40 lb-in1.3 N·m2 N·m2.20 N·m |
Variable Speed Range (r/min)
-
[Deceleration Control: ON] 6 ~ 28 [50 Hz] 6 ~ 32 [60 Hz] [Deceleration Control: OFF] 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
Request Quote |
CAD
-
|
Request Quote |
| SCM26GV-ECM / 2GV60A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Equipped | Permissible Torque - 13.2 lb-in21 lb-in23 lb-in1.5 N·m2.4 N·m2.60 N·m |
Variable Speed Range (r/min)
-
[Deceleration Control: ON] 5 ~ 23 [50 Hz] 5 ~ 26 [60 Hz] [Deceleration Control: OFF] 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] |
Request Quote |
CAD
-
|
Request Quote |
| SCM26GV-ECM / 2GV75A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Equipped | Permissible Torque - 16.8 lb-in26 lb-in28 lb-in1.9 N·m3 N·m3.2 N·m |
Variable Speed Range (r/min)
-
[Deceleration Control: ON] 4 ~ 18.6 [50 Hz] 4 ~ 21 [60 Hz] [Deceleration Control: OFF] 1.2 ~ 18.6 [50 Hz] 1.2 ~ 21 [60 Hz] |
Request Quote |
CAD
-
|
Request Quote |
| SCM26GV-ECM / 2GV90A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Equipped | Permissible Torque - 20 lb-in31 lb-in34 lb-in2.30 N·m3.60 N·m3.90 N·m |
Variable Speed Range (r/min)
-
[Deceleration Control: ON] 3.3 ~ 15.5 [50 Hz] 3.3 ~ 17.7 [60 Hz] [Deceleration Control: OFF] 1 ~ 15.5 [50 Hz] 1 ~ 17.7 [60 Hz] |
Request Quote |
CAD
-
|
Request Quote |
| SCM26GV-ECM / 2GV100A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Equipped | Permissible Torque - 23 lb-in35 lb-in38 lb-in2.60 N·m4 N·m4.30 N·m |
Variable Speed Range (r/min)
-
[Deceleration Control: ON] 3 ~ 14 [50 Hz] 3 ~ 16 [60 Hz] [Deceleration Control: OFF] 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
Request Quote |
CAD
-
|
Request Quote |
| SCM26GV-ECM / 2GV120A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Equipped | Permissible Torque - 27 lb-in41 lb-in46 lb-in3.1 N·m4.7 N·m5.20 N·m |
Variable Speed Range (r/min)
-
[Deceleration Control: ON] 2.5 ~ 11.6 [50 Hz] 2.5 ~ 13.3 [60 Hz] [Deceleration Control: OFF] 0.75 ~ 11.6 [50 Hz] 0.75 ~ 13.3 [60 Hz] |
Request Quote |
CAD
-
|
Request Quote |
| SCM26GV-ECM / 2GV150A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Equipped | Permissible Torque - 31 lb-in49 lb-in53 lb-in3.60 N·m5.6 N·m6 N·m |
Variable Speed Range (r/min)
-
[Deceleration Control: ON] 2 ~ 9.3 [50 Hz] 2 ~ 10.6 [60 Hz] [Deceleration Control: OFF] 0.6 ~ 9.3 [50 Hz] 0.6 ~ 10.6 [60 Hz] |
Request Quote |
CAD
-
|
Request Quote |
| SCM26GV-ECM / 2GV180A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Equipped | Permissible Torque - 53 lb-in6 N·m |
Variable Speed Range (r/min)
-
[Deceleration Control: ON] 1.6 ~ 7.7 [50 Hz] 1.6 ~ 8.8 [60 Hz] [Deceleration Control: OFF] 0.5 ~ 7.7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
Request Quote |
CAD
-
|
Request Quote |
| SCM26GV-ECM / 2GV250A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Equipped | Permissible Torque - 53 lb-in6 N·m |
Variable Speed Range (r/min)
-
[Deceleration Control: ON] 1.2 ~ 5.6 [50 Hz] 1.2 ~ 6.4 [60 Hz] [Deceleration Control: OFF] 0.36 ~ 5.6 [50 Hz] 0.36 ~ 6.4 [60 Hz] |
Request Quote |
CAD
-
|
Request Quote |
| SCM26GV-ECM / 2GV300A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Equipped | Permissible Torque - 53 lb-in6 N·m |
Variable Speed Range (r/min)
-
[Deceleration Control: ON] 1 ~ 4.6 [50 Hz] 1 ~ 5.3 [60 Hz] [Deceleration Control: OFF] 0.3 ~ 4.6 [50 Hz] 0.3 ~ 5.3 [60 Hz] |
Request Quote |
CAD
-
|
Request Quote |
| SCM26GV-ECM / 2GV360A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Equipped | Permissible Torque - 53 lb-in6 N·m |
Variable Speed Range (r/min)
-
[Deceleration Control: ON] 0.83 ~ 3.8 [50 Hz] 0.83 ~ 4.4 [60 Hz] [Deceleration Control: OFF] 0.25 ~ 3.8 [50 Hz] 0.25 ~ 4.4 [60 Hz] |
Request Quote |
CAD
-
|
Request Quote |
| SCM315GV-UA / 3GV5A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 4.90 lb-in0.56 N·m | Variable Speed Range (r/min) - 18 ~ 320 | Request Quote |
CAD
-
|
Request Quote |
| SCM315GV-UA / 3GV6A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 6 lb-in0.68 N·m | Variable Speed Range (r/min) - 15 ~ 266 | Request Quote |
CAD
-
|
Request Quote |
| SCM315GV-UA / 3GV7.5A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 7.40 lb-in0.84 N·m | Variable Speed Range (r/min) - 12 ~ 213 | Request Quote |
CAD
-
|
Request Quote |
| SCM315GV-UA / 3GV9A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 8.8 lb-in1 N·m | Variable Speed Range (r/min) - 10 ~ 177 | Request Quote |
CAD
-
|
Request Quote |
| SCM315GV-UA / 3GV12.5A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 12.30 lb-in1.40 N·m | Variable Speed Range (r/min) - 7.2 ~ 128 | Request Quote |
CAD
-
|
Request Quote |