This category has 1,100 items. Only the first 1000 records are returned.

AC Speed Control Motors
876 - 900 of 1000 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 
Clear Filter

Frame Size (in)

  • 2.36
  • 2.76
  • 3.15
  • 3.54

Frame Size (mm)

  • 60
  • 70
  • 80
  • 90

Power Supply

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Right-Angle Solid Shaft (Stainless Steel) Gearhead
  • Right-Angle Hollow Shaft (Stainless Steel) Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 6
  • 7.5
  • 9
  • 10
  • 12.5
  • 15
  • 18
  • 20
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180
  • 200
  • 250
  • 300
  • 360

Output Shaft

  • Imperial
  • Metric

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart / Contact Sales
SCM425GV-ECM / 4GV150A - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 5/8 in. - Equipped - 85 lb-in141 lb-in9.70 N·m16 N·m - [Deceleration Control: ON]
2 ~ 9.3 [50 Hz]
2 ~ 10.6 [60 Hz]

[Deceleration Control: OFF]
0.6 ~ 9.3 [50 Hz]
0.6 ~ 10.6 [60 Hz]
$343.00 - Add To Cart
Request Quote
SCM425GV-ECM / 4GV180A - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 5/8 in. - Equipped - 103 lb-in141 lb-in11.70 N·m16 N·m - [Deceleration Control: ON]
1.6 ~ 7.7 [50 Hz]
1.6 ~ 8.8 [60 Hz]

[Deceleration Control: OFF]
0.5 ~ 7.7 [50 Hz]
0.5 ~ 8.8 [60 Hz]
$343.00 - Add To Cart
Request Quote
SCM425GV-ECM / 4GV250A - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 5/8 in. - Equipped - 141 lb-in16 N·m - [Deceleration Control: ON]
1.2 ~ 5.6 [50 Hz]
1.2 ~ 6.4 [60 Hz]

[Deceleration Control: OFF]
0.36 ~ 5.6 [50 Hz]
0.36 ~ 6.4 [60 Hz]
$386.00 - Add To Cart
Request Quote
SCM425GV-ECM / 4GV300A - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 5/8 in. - Equipped - 141 lb-in16 N·m - [Deceleration Control: ON]
1 ~ 4.6 [50 Hz]
1 ~ 5.3 [60 Hz]

[Deceleration Control: OFF]
0.3 ~ 4.6 [50 Hz]
0.3 ~ 5.3 [60 Hz]
$386.00 - Add To Cart
Request Quote
SCM425GV-ECM / 4GV360A - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 360 :1 - 5/8 in. - Equipped - 141 lb-in16 N·m - [Deceleration Control: ON]
0.83 ~ 3.8 [50 Hz]
0.83 ~ 4.4 [60 Hz]

[Deceleration Control: OFF]
0.25 ~ 3.8 [50 Hz]
0.25 ~ 4.4 [60 Hz]
$386.00 - Add To Cart
Request Quote
SCM540GV-UA / 5GV5A - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 3/4 in. - Not Equipped - 12.30 lb-in1.40 N·m - 18 ~ 320 $240.00 - Add To Cart
Request Quote
SCM540GV-UA / 5GV6A - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 3/4 in. - Not Equipped - 15 lb-in1.70 N·m - 15 ~ 266 $240.00 - Add To Cart
Request Quote
SCM540GV-UA / 5GV7.5A - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 3/4 in. - Not Equipped - 19.40 lb-in2.20 N·m - 12 ~ 213 $240.00 - Add To Cart
Request Quote
SCM540GV-UA / 5GV9A - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 3/4 in. - Not Equipped - 23 lb-in2.60 N·m - 10 ~ 177 $240.00 - Add To Cart
Request Quote
SCM540GV-UA / 5GV12.5A - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 3/4 in. - Not Equipped - 31 lb-in3.60 N·m - 7.2 ~ 128 $240.00 - Add To Cart
Request Quote
SCM540GV-UA / 5GV15A - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 3/4 in. - Not Equipped - 38 lb-in4.30 N·m - 6 ~ 106 $240.00 - Add To Cart
Request Quote
SCM540GV-UA / 5GV18A - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 3/4 in. - Not Equipped - 46 lb-in5.20 N·m - 5 ~ 88 $240.00 - Add To Cart
Request Quote
SCM540GV-UA / 5GV25A - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 3/4 in. - Not Equipped - 61 lb-in6.90 N·m - 3.6 ~ 64 $248.00 - Add To Cart
Request Quote
SCM540GV-UA / 5GV30A - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 3/4 in. - Not Equipped - 73 lb-in8.30 N·m - 3 ~ 53 $248.00 - Add To Cart
Request Quote
SCM540GV-UA / 5GV36A - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 3/4 in. - Not Equipped - 87 lb-in9.9 N·m - 2.5 ~ 44 $248.00 - Add To Cart
Request Quote
SCM540GV-UA / 5GV50A - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 3/4 in. - Not Equipped - 122 lb-in13.80 N·m - 1.8 ~ 32 $256.00 - Add To Cart
Request Quote
SCM540GV-UA / 5GV60A - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 3/4 in. - Not Equipped - 146 lb-in16.50 N·m - 1.5 ~ 26 $256.00 - Add To Cart
Request Quote
SCM540GV-UA / 5GV75A - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 3/4 in. - Not Equipped - 182 lb-in20.60 N·m - 1.2 ~ 21 $256.00 - Add To Cart
Request Quote
SCM540GV-UA / 5GV90A - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 3/4 in. - Not Equipped - 210 lb-in24.80 N·m - 1 ~ 17.7 $256.00 - Add To Cart
Request Quote
SCM540GV-UA / 5GV100A - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 3/4 in. - Not Equipped - 240 lb-in27.50 N·m - 0.9 ~ 16 $256.00 - Add To Cart
Request Quote
SCM540GV-UA / 5GV120A - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 3/4 in. - Not Equipped - 260 lb-in30 N·m - 0.75 ~ 13.3 $256.00 - Add To Cart
Request Quote
SCM540GV-UA / 5GV150A - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 3/4 in. - Not Equipped - 260 lb-in30 N·m - 0.6 ~ 10.6 $256.00 - Add To Cart
Request Quote
SCM540GV-UA / 5GV180A - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 3/4 in. - Not Equipped - 260 lb-in30 N·m - 0.5 ~ 8.8 $256.00 - Add To Cart
Request Quote
SCM540GV-UA / 5GV250A - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 250 :1 - 3/4 in. - Not Equipped - 260 lb-in30 N·m - 0.36 ~ 6.4 $336.00 - Add To Cart
Request Quote
SCM540GV-UA / 5GV300A - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 3/4 in. - Not Equipped - 260 lb-in30 N·m - 0.3 ~ 5.3 $336.00 - Add To Cart
Request Quote
876 - 900 of 1000 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved