COMPANY HEADER

Speed control motors for use with speed controllers.

  • AC Motors
  • Brushless DC Motors
1 - 25 of 671 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Web Price

CAD

Add To Cart/Request Quote
N/A 60 W (1/12 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Round Shaft (No Gearhead) N/A N/A N/A Not Equipped $276.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Round Shaft (No Gearhead) N/A N/A N/A Not Equipped $279.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Round Shaft (No Gearhead) N/A N/A N/A Not Equipped $285.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (3:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 3 :1 N/A N/A Not Equipped $417.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (3.6:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 3.6 :1 N/A N/A Not Equipped $417.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (5:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A N/A Not Equipped $417.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (6:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 6 :1 N/A N/A Not Equipped $417.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (7.5:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 7.5 :1 N/A N/A Not Equipped $417.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (9:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 9 :1 N/A N/A Not Equipped $417.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (12.5:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 12.5 :1 N/A N/A Not Equipped $438.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (15:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A N/A Not Equipped $438.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (18:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 18 :1 N/A N/A Not Equipped $438.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (25:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 25 :1 N/A N/A Not Equipped $447.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (30:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A N/A Not Equipped $447.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (36:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 36 :1 N/A N/A Not Equipped $447.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (50:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 50 :1 N/A N/A Not Equipped $447.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (60:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 60 :1 N/A N/A Not Equipped $447.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (75:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 75 :1 N/A N/A Not Equipped $459.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (90:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 90 :1 N/A N/A Not Equipped $459.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (100:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 100 :1 N/A N/A Not Equipped $459.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (120:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 120 :1 N/A N/A Not Equipped $459.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (150:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 150 :1 N/A N/A Not Equipped $459.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (180:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 180 :1 N/A N/A Not Equipped $459.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (3:1 Gear Ratio) (Single-Phase 220/230 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 3 :1 N/A N/A Not Equipped $425.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (3.6:1 Gear Ratio) (Single-Phase 220/230 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 3.6 :1 N/A N/A Not Equipped $425.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
1 - 25 of 671 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »