As informações abaixo estão em inglês

Speed control motors for use with speed controllers.

  • AC Motors
  • Brushless DC Motors
251 - 275 of 671 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Web Price

CAD

Add To Cart / Contact Sales
- 100 W (1/8 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (20:1 Gear Ratio) - 3.54 in. sq. - 100 W (1/8 HP) - - Hollow Shaft Flat Gearhead - 20 :1 - - Not Equipped Request Quote - Request Quote
- 100 W (1/8 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (30:1 Gear Ratio) - 3.54 in. sq. - 100 W (1/8 HP) - - Hollow Shaft Flat Gearhead - 30 :1 - - Not Equipped Request Quote - Request Quote
- 100 W (1/8 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (50:1 Gear Ratio) - 3.54 in. sq. - 100 W (1/8 HP) - - Hollow Shaft Flat Gearhead - 50 :1 - - Not Equipped Request Quote - Request Quote
- 100 W (1/8 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (100:1 Gear Ratio) - 3.54 in. sq. - 100 W (1/8 HP) - - Hollow Shaft Flat Gearhead - 100 :1 - - Not Equipped Request Quote - Request Quote
- 100 W (1/8 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (200:1 Gear Ratio) - 3.54 in. sq. - 100 W (1/8 HP) - - Hollow Shaft Flat Gearhead - 200 :1 - - Not Equipped Request Quote - Request Quote
- 6 W (1/125 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote - CAD Icon (for items table) Request Quote
- 6 W (1/125 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote - CAD Icon (for items table) Request Quote
- 15 W (1/50 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote - Request Quote
- 15 W (1/50 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote - Request Quote
- 25 W (1/30 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote - Request Quote
- 25 W (1/30 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote - Request Quote
- 40 W (1/19 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote - Request Quote
- 60 W (1/12 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote - Request Quote
- 60 W (1/12 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote - Request Quote
- 90 W (1/8 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote - Request Quote
- 90 W (1/8 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote - Request Quote
- 40 W (1/19 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote - Request Quote
- 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (3:1 Gear Ratio) (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - - Not Equipped Request Quote - Request Quote
- 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (3.6:1 Gear Ratio) (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - - Not Equipped Request Quote - Request Quote
- 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (5:1 Gear Ratio) (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - - Not Equipped Request Quote - Request Quote
- 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (6:1 Gear Ratio) (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - - Not Equipped Request Quote - Request Quote
- 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (7.5:1 Gear Ratio) (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - - Not Equipped Request Quote - Request Quote
- 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (9:1 Gear Ratio) (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - - Not Equipped Request Quote - Request Quote
- 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (12.5:1 Gear Ratio) (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - - Not Equipped Request Quote - Request Quote
- 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (15:1 Gear Ratio) (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - - Not Equipped Request Quote - Request Quote
251 - 275 of 671 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados