COMPANY HEADER

Speed control motors for use with speed controllers.

  • AC Motors
  • Brushless DC Motors
251 - 275 of 671 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Web Price

CAD

Add To Cart/Request Quote
N/A 100 W (1/8 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (20:1 Gear Ratio) N/A 3.54 in. sq. N/A 100 W (1/8 HP) N/A N/A Hollow Shaft Flat Gearhead N/A 20 :1 N/A N/A Not Equipped $585.00 N/A Add To Cart
Request Quote
N/A 100 W (1/8 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (30:1 Gear Ratio) N/A 3.54 in. sq. N/A 100 W (1/8 HP) N/A N/A Hollow Shaft Flat Gearhead N/A 30 :1 N/A N/A Not Equipped $596.00 N/A Add To Cart
Request Quote
N/A 100 W (1/8 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (50:1 Gear Ratio) N/A 3.54 in. sq. N/A 100 W (1/8 HP) N/A N/A Hollow Shaft Flat Gearhead N/A 50 :1 N/A N/A Not Equipped $596.00 N/A Add To Cart
Request Quote
N/A 100 W (1/8 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (100:1 Gear Ratio) N/A 3.54 in. sq. N/A 100 W (1/8 HP) N/A N/A Hollow Shaft Flat Gearhead N/A 100 :1 N/A N/A Not Equipped $596.00 N/A Add To Cart
Request Quote
N/A 100 W (1/8 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (200:1 Gear Ratio) N/A 3.54 in. sq. N/A 100 W (1/8 HP) N/A N/A Hollow Shaft Flat Gearhead N/A 200 :1 N/A N/A Not Equipped $610.00 N/A Add To Cart
Request Quote
N/A 6 W (1/125 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Round Shaft (No Gearhead) N/A N/A N/A Not Equipped $124.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 6 W (1/125 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Round Shaft (No Gearhead) N/A N/A N/A Not Equipped $128.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15 W (1/50 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) N/A 2.76 in. sq. N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Round Shaft (No Gearhead) N/A N/A N/A Not Equipped $132.00 N/A Add To Cart
Request Quote
N/A 15 W (1/50 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) N/A 2.76 in. sq. N/A 15 W (1/50 HP) N/A Single-Phase 220/230 VAC N/A Round Shaft (No Gearhead) N/A N/A N/A Not Equipped $134.00 N/A Add To Cart
Request Quote
N/A 25 W (1/30 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Round Shaft (No Gearhead) N/A N/A N/A Not Equipped $143.00 N/A Add To Cart
Request Quote
N/A 25 W (1/30 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Round Shaft (No Gearhead) N/A N/A N/A Not Equipped $150.00 N/A Add To Cart
Request Quote
N/A 40 W (1/19 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Round Shaft (No Gearhead) N/A N/A N/A Not Equipped $169.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Round Shaft (No Gearhead) N/A N/A N/A Not Equipped $284.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A Round Shaft (No Gearhead) N/A N/A N/A Not Equipped $289.00 N/A Add To Cart
Request Quote
N/A 90 W (1/8 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 90 W (1/8 HP) N/A Single-Phase 110/115 VAC N/A Round Shaft (No Gearhead) N/A N/A N/A Not Equipped $350.00 N/A Add To Cart
Request Quote
N/A 90 W (1/8 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) N/A 3.54 in. sq. N/A 90 W (1/8 HP) N/A Single-Phase 220/230 VAC N/A Round Shaft (No Gearhead) N/A N/A N/A Not Equipped $358.00 N/A Add To Cart
Request Quote
N/A 40 W (1/19 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) N/A 3.54 in. sq. N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Round Shaft (No Gearhead) N/A N/A N/A Not Equipped $173.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (3:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 3 :1 N/A N/A Not Equipped $426.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (3.6:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 3.6 :1 N/A N/A Not Equipped $426.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (5:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A N/A Not Equipped $426.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (6:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 6 :1 N/A N/A Not Equipped $426.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (7.5:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 7.5 :1 N/A N/A Not Equipped $426.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (9:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 9 :1 N/A N/A Not Equipped $426.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (12.5:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 12.5 :1 N/A N/A Not Equipped $447.00 N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (15:1 Gear Ratio) (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A N/A Not Equipped $447.00 N/A Add To Cart
Request Quote
251 - 275 of 671 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »