Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
Speed Control Motors
Speed Control Components
Speed control motors for use with speed controllers.
- AC Motors
- Brushless DC Motors
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| USM590-501W-1 / 5GU150KA | - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (150:1 Gear Ratio) (Single-Phase 110/115 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| USM590-501W-1 / 5GU180KA | - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (180:1 Gear Ratio) (Single-Phase 110/115 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| USM590-502W-1 / 5GU3KA | - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (3:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| USM590-502W-1 / 5GU3.6KA | - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (3.6:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| USM590-502W-1 / 5GU5KA | - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (5:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| USM590-502W-1 / 5GU6KA | - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (6:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| USM590-502W-1 / 5GU7.5KA | - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (7.5:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| USM590-502W-1 / 5GU9KA | - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (9:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| USM590-502W-1 / 5GU12.5KA | - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (12.5:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| USM590-502W-1 / 5GU15KA | - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (15:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| USM590-502W-1 / 5GU18KA | - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (18:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| USM590-502W-1 / 5GU25KA | - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (25:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| USM590-502W-1 / 5GU30KA | - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (30:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| USM590-502W-1 / 5GU36KA | - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (36:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| USM590-502W-1 / 5GU50KA | - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (50:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| USM590-502W-1 / 5GU60KA | - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (60:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| USM590-502W-1 / 5GU75KA | - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (75:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| USM590-502W-1 / 5GU90KA | - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (90:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| USM590-502W-1 / 5GU100KA | - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (100:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| USM590-502W-1 / 5GU120KA | - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (120:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| USM590-502W-1 / 5GU150KA | - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (150:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| USM590-502W-1 / 5GU180KA | - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (180:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| 2IK6RA-AW2U | - 6 W (1/125 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
-
|
Request Quote |
| 3IK15RA-AW2U | - 15 W (1/50 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| 4IK25RA-AW2U | - 25 W (1/30 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |