As informações abaixo estão em inglês

Speed control motors for use with speed controllers.

  • AC Motors
  • Brushless DC Motors
351 - 375 of 671 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Web Price

CAD

Add To Cart / Contact Sales
- 40 W (1/19 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote - Request Quote
- 6 W (1/125 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote - CAD Icon (for items table) Request Quote
- 15 W (1/50 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote - Request Quote
- 25 W (1/30 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote - Request Quote
- 40 W (1/19 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote - Request Quote
- 6 W (1/125 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote - CAD Icon (for items table) Request Quote
- 15 W (1/50 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote - Request Quote
- 25 W (1/30 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote - Request Quote
- 40 W (1/19 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote - Request Quote
- 6 W (1/125 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote - CAD Icon (for items table) Request Quote
- 15 W (1/50 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote - Request Quote
- 25 W (1/30 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote - Request Quote
- 40 W (1/19 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote - Request Quote
- 200 W (1/4 HP) Parallel Shaft Gearhead Brushless DC Motor (5:1 Gear Ratio) - 4.09 in. sq. - 200 W (1/4 HP) - - Parallel Shaft Gearhead - 5 :1 - - Not Equipped Request Quote - Request Quote
- 200 W (1/4 HP) Parallel Shaft Gearhead Brushless DC Motor (10:1 Gear Ratio) - 4.09 in. sq. - 200 W (1/4 HP) - - Parallel Shaft Gearhead - 10 :1 - - Not Equipped Request Quote - Request Quote
- 200 W (1/4 HP) Parallel Shaft Gearhead Brushless DC Motor (15:1 Gear Ratio) - 4.09 in. sq. - 200 W (1/4 HP) - - Parallel Shaft Gearhead - 15 :1 - - Not Equipped Request Quote - Request Quote
- 200 W (1/4 HP) Parallel Shaft Gearhead Brushless DC Motor (20:1 Gear Ratio) - 4.09 in. sq. - 200 W (1/4 HP) - - Parallel Shaft Gearhead - 20 :1 - - Not Equipped Request Quote - Request Quote
- 200 W (1/4 HP) Parallel Shaft Gearhead Brushless DC Motor (30:1 Gear Ratio) - 4.09 in. sq. - 200 W (1/4 HP) - - Parallel Shaft Gearhead - 30 :1 - - Not Equipped Request Quote - Request Quote
- 200 W (1/4 HP) Parallel Shaft Gearhead Brushless DC Motor (50:1 Gear Ratio) - 4.09 in. sq. - 200 W (1/4 HP) - - Parallel Shaft Gearhead - 50 :1 - - Not Equipped Request Quote - Request Quote
- 200 W (1/4 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (10:1 Gear Ratio) - 4.09 in. sq. - 200 W (1/4 HP) - - Hollow Shaft Flat Gearhead - 10 :1 - - Not Equipped Request Quote - Request Quote
- 200 W (1/4 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (15:1 Gear Ratio) - 4.09 in. sq. - 200 W (1/4 HP) - - Hollow Shaft Flat Gearhead - 15 :1 - - Not Equipped Request Quote - Request Quote
- 200 W (1/4 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (20:1 Gear Ratio) - 4.09 in. sq. - 200 W (1/4 HP) - - Hollow Shaft Flat Gearhead - 20 :1 - - Not Equipped Request Quote - Request Quote
- 200 W (1/4 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (30:1 Gear Ratio) - 4.09 in. sq. - 200 W (1/4 HP) - - Hollow Shaft Flat Gearhead - 30 :1 - - Not Equipped Request Quote - Request Quote
- 200 W (1/4 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (50:1 Gear Ratio) - 4.09 in. sq. - 200 W (1/4 HP) - - Hollow Shaft Flat Gearhead - 50 :1 - - Not Equipped Request Quote - Request Quote
- 200 W (1/4 HP) Parallel Shaft Gearhead Brushless DC Motor (5:1 Gear Ratio) (Brake Type) - 4.09 in. sq. - 200 W (1/4 HP) - - Parallel Shaft Gearhead - 5 :1 - - Equipped Request Quote - Request Quote
351 - 375 of 671 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados