COMPANY HEADER

Speed control motors for use with speed controllers.

  • AC Motors
  • Brushless DC Motors
351 - 375 of 671 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Web Price

CAD

Add To Cart/Request Quote
N/A 40 W (1/19 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Round Shaft (No Gearhead) N/A N/A N/A Not Equipped $157.00 N/A Add To Cart
Request Quote
N/A 6 W (1/125 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Round Shaft (No Gearhead) N/A N/A N/A Not Equipped $116.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15 W (1/50 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) N/A 2.76 in. sq. N/A 15 W (1/50 HP) N/A Single-Phase 220/230 VAC N/A Round Shaft (No Gearhead) N/A N/A N/A Not Equipped $124.00 N/A Add To Cart
Request Quote
N/A 25 W (1/30 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Round Shaft (No Gearhead) N/A N/A N/A Not Equipped $136.00 N/A Add To Cart
Request Quote
N/A 40 W (1/19 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) N/A 3.54 in. sq. N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Round Shaft (No Gearhead) N/A N/A N/A Not Equipped $161.00 N/A Add To Cart
Request Quote
N/A 6 W (1/125 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Round Shaft (No Gearhead) N/A N/A N/A Not Equipped $119.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15 W (1/50 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) N/A 2.76 in. sq. N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A Round Shaft (No Gearhead) N/A N/A N/A Not Equipped $129.00 N/A Add To Cart
Request Quote
N/A 25 W (1/30 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Round Shaft (No Gearhead) N/A N/A N/A Not Equipped $140.00 N/A Add To Cart
Request Quote
N/A 40 W (1/19 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) N/A 3.54 in. sq. N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Round Shaft (No Gearhead) N/A N/A N/A Not Equipped $167.00 N/A Add To Cart
Request Quote
N/A 6 W (1/125 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Round Shaft (No Gearhead) N/A N/A N/A Not Equipped $122.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15 W (1/50 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) N/A 2.76 in. sq. N/A 15 W (1/50 HP) N/A Single-Phase 220/230 VAC N/A Round Shaft (No Gearhead) N/A N/A N/A Not Equipped $131.00 N/A Add To Cart
Request Quote
N/A 25 W (1/30 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Round Shaft (No Gearhead) N/A N/A N/A Not Equipped $147.00 N/A Add To Cart
Request Quote
N/A 40 W (1/19 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) N/A 3.54 in. sq. N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Round Shaft (No Gearhead) N/A N/A N/A Not Equipped $171.00 N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) Parallel Shaft Gearhead Brushless DC Motor (5:1 Gear Ratio) N/A 4.09 in. sq. N/A 200 W (1/4 HP) N/A N/A Parallel Shaft Gearhead N/A 5 :1 N/A N/A Not Equipped $485.00 N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) Parallel Shaft Gearhead Brushless DC Motor (10:1 Gear Ratio) N/A 4.09 in. sq. N/A 200 W (1/4 HP) N/A N/A Parallel Shaft Gearhead N/A 10 :1 N/A N/A Not Equipped $485.00 N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) Parallel Shaft Gearhead Brushless DC Motor (15:1 Gear Ratio) N/A 4.09 in. sq. N/A 200 W (1/4 HP) N/A N/A Parallel Shaft Gearhead N/A 15 :1 N/A N/A Not Equipped $485.00 N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) Parallel Shaft Gearhead Brushless DC Motor (20:1 Gear Ratio) N/A 4.09 in. sq. N/A 200 W (1/4 HP) N/A N/A Parallel Shaft Gearhead N/A 20 :1 N/A N/A Not Equipped $485.00 N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) Parallel Shaft Gearhead Brushless DC Motor (30:1 Gear Ratio) N/A 4.09 in. sq. N/A 200 W (1/4 HP) N/A N/A Parallel Shaft Gearhead N/A 30 :1 N/A N/A Not Equipped $496.00 N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) Parallel Shaft Gearhead Brushless DC Motor (50:1 Gear Ratio) N/A 4.09 in. sq. N/A 200 W (1/4 HP) N/A N/A Parallel Shaft Gearhead N/A 50 :1 N/A N/A Not Equipped $496.00 N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (10:1 Gear Ratio) N/A 4.09 in. sq. N/A 200 W (1/4 HP) N/A N/A Hollow Shaft Flat Gearhead N/A 10 :1 N/A N/A Not Equipped $607.00 N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (15:1 Gear Ratio) N/A 4.09 in. sq. N/A 200 W (1/4 HP) N/A N/A Hollow Shaft Flat Gearhead N/A 15 :1 N/A N/A Not Equipped $607.00 N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (20:1 Gear Ratio) N/A 4.09 in. sq. N/A 200 W (1/4 HP) N/A N/A Hollow Shaft Flat Gearhead N/A 20 :1 N/A N/A Not Equipped $607.00 N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (30:1 Gear Ratio) N/A 4.09 in. sq. N/A 200 W (1/4 HP) N/A N/A Hollow Shaft Flat Gearhead N/A 30 :1 N/A N/A Not Equipped $619.00 N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (50:1 Gear Ratio) N/A 4.09 in. sq. N/A 200 W (1/4 HP) N/A N/A Hollow Shaft Flat Gearhead N/A 50 :1 N/A N/A Not Equipped $619.00 N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) Parallel Shaft Gearhead Brushless DC Motor (5:1 Gear Ratio) (Brake Type) N/A 4.09 in. sq. N/A 200 W (1/4 HP) N/A N/A Parallel Shaft Gearhead N/A 5 :1 N/A N/A Equipped $666.00 N/A Add To Cart
Request Quote
351 - 375 of 671 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »