Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
Speed Control Motors
Speed Control Components
Speed control motors for use with speed controllers.
- AC Motors
- Brushless DC Motors
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BXM6200-GFS / GFS6G100FR | - 200 W (1/4 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (100:1 Gear Ratio) | Motor Frame Size - 4.33 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| BXM6400-GFS / GFS6G5FR | - 400 W (1/2 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (5:1 Gear Ratio) | Motor Frame Size - 4.33 in. sq. | Output Power - 400 W (1/2 HP) | Power Supply - | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| BXM6400-GFS / GFS6G10FR | - 400 W (1/2 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (10:1 Gear Ratio) | Motor Frame Size - 4.33 in. sq. | Output Power - 400 W (1/2 HP) | Power Supply - | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| BXM6400-GFS / GFS6G15FR | - 400 W (1/2 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (15:1 Gear Ratio) | Motor Frame Size - 4.33 in. sq. | Output Power - 400 W (1/2 HP) | Power Supply - | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| BXM6400-GFS / GFS6G20FR | - 400 W (1/2 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (20:1 Gear Ratio) | Motor Frame Size - 4.33 in. sq. | Output Power - 400 W (1/2 HP) | Power Supply - | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| BXM6400-GFS / GFS6G30FR | - 400 W (1/2 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (30:1 Gear Ratio) | Motor Frame Size - 4.33 in. sq. | Output Power - 400 W (1/2 HP) | Power Supply - | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| BXM6400-GFS / GFS6G50FR | - 400 W (1/2 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (50:1 Gear Ratio) | Motor Frame Size - 4.33 in. sq. | Output Power - 400 W (1/2 HP) | Power Supply - | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| BXM6400-GFS / GFS6G100FR | - 400 W (1/2 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (100:1 Gear Ratio) | Motor Frame Size - 4.33 in. sq. | Output Power - 400 W (1/2 HP) | Power Supply - | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| BXM6200M-GFS / GFS6G10FR | - 200 W (1/4 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (10:1 Gear Ratio) (Brake Type) | Motor Frame Size - 4.33 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - | Electromagnetic Brake - Equipped | Request Quote | CAD - | Request Quote |
| BXM6200M-GFS / GFS6G15FR | - 200 W (1/4 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (15:1 Gear Ratio) (Brake Type) | Motor Frame Size - 4.33 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - | Electromagnetic Brake - Equipped | Request Quote | CAD - | Request Quote |
| BXM6200M-GFS / GFS6G20FR | - 200 W (1/4 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (20:1 Gear Ratio) (Brake Type) | Motor Frame Size - 4.33 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - | Electromagnetic Brake - Equipped | Request Quote | CAD - | Request Quote |
| BXM6200M-GFS / GFS6G30FR | - 200 W (1/4 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (30:1 Gear Ratio) (Brake Type) | Motor Frame Size - 4.33 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - | Electromagnetic Brake - Equipped | Request Quote | CAD - | Request Quote |
| BXM6200M-GFS / GFS6G50FR | - 200 W (1/4 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (50:1 Gear Ratio) (Brake Type) | Motor Frame Size - 4.33 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - | Electromagnetic Brake - Equipped | Request Quote | CAD - | Request Quote |
| BXM6200M-GFS / GFS6G100FR | - 200 W (1/4 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (100:1 Gear Ratio) (Brake Type) | Motor Frame Size - 4.33 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - | Electromagnetic Brake - Equipped | Request Quote | CAD - | Request Quote |
| BXM6400M-GFS / GFS6G5FR | - 400 W (1/2 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (5:1 Gear Ratio) (Brake Type) | Motor Frame Size - 4.33 in. sq. | Output Power - 400 W (1/2 HP) | Power Supply - | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - | Electromagnetic Brake - Equipped | Request Quote | CAD - | Request Quote |
| BXM6400M-GFS / GFS6G10FR | - 400 W (1/2 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (10:1 Gear Ratio) (Brake Type) | Motor Frame Size - 4.33 in. sq. | Output Power - 400 W (1/2 HP) | Power Supply - | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - | Electromagnetic Brake - Equipped | Request Quote | CAD - | Request Quote |
| BXM6400M-GFS / GFS6G15FR | - 400 W (1/2 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (15:1 Gear Ratio) (Brake Type) | Motor Frame Size - 4.33 in. sq. | Output Power - 400 W (1/2 HP) | Power Supply - | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - | Electromagnetic Brake - Equipped | Request Quote | CAD - | Request Quote |
| BXM6400M-GFS / GFS6G20FR | - 400 W (1/2 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (20:1 Gear Ratio) (Brake Type) | Motor Frame Size - 4.33 in. sq. | Output Power - 400 W (1/2 HP) | Power Supply - | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - | Electromagnetic Brake - Equipped | Request Quote | CAD - | Request Quote |
| BXM6400M-GFS / GFS6G30FR | - 400 W (1/2 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (30:1 Gear Ratio) (Brake Type) | Motor Frame Size - 4.33 in. sq. | Output Power - 400 W (1/2 HP) | Power Supply - | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - | Electromagnetic Brake - Equipped | Request Quote | CAD - | Request Quote |
| BXM6400M-GFS / GFS6G50FR | - 400 W (1/2 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (50:1 Gear Ratio) (Brake Type) | Motor Frame Size - 4.33 in. sq. | Output Power - 400 W (1/2 HP) | Power Supply - | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - | Electromagnetic Brake - Equipped | Request Quote | CAD - | Request Quote |
| BXM6400M-GFS / GFS6G100FR | - 400 W (1/2 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (100:1 Gear Ratio) (Brake Type) | Motor Frame Size - 4.33 in. sq. | Output Power - 400 W (1/2 HP) | Power Supply - | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - | Electromagnetic Brake - Equipped | Request Quote | CAD - | Request Quote |