Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
This category has 1,151 items. Only the first 1000 records are returned.
Speed Control Motors
Speed Control Components
Speed control motors for use with speed controllers.
- AC Motors
- Brushless DC Motors
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2RK6RGN-CW2E / 2GN50SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (50:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| 2RK6RGN-CW2E / 2GN60SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (60:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| 2RK6RGN-CW2E / 2GN75SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (75:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| 2RK6RGN-CW2E / 2GN90SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (90:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| 2RK6RGN-CW2E / 2GN100SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (100:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| 2RK6RGN-CW2E / 2GN120SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (120:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| 2RK6RGN-CW2E / 2GN150SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (150:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| 2RK6RGN-CW2E / 2GN180SA | - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (180:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| 3RK15RGN-CW2E / 3GN3SA | - 15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (3:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| 3RK15RGN-CW2E / 3GN3.6SA | - 15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (3.6:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| 3RK15RGN-CW2E / 3GN5SA | - 15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (5:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| 3RK15RGN-CW2E / 3GN6SA | - 15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (6:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| 3RK15RGN-CW2E / 3GN7.5SA | - 15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (7.5:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| 3RK15RGN-CW2E / 3GN9SA | - 15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (9:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| 3RK15RGN-CW2E / 3GN12.5SA | - 15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (12.5:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| 3RK15RGN-CW2E / 3GN15SA | - 15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (15:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| 3RK15RGN-CW2E / 3GN18SA | - 15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (18:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| 3RK15RGN-CW2E / 3GN25SA | - 15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (25:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| 3RK15RGN-CW2E / 3GN30SA | - 15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (30:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| 3RK15RGN-CW2E / 3GN36SA | - 15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (36:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| 3RK15RGN-CW2E / 3GN50SA | - 15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (50:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| 3RK15RGN-CW2E / 3GN60SA | - 15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (60:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| 3RK15RGN-CW2E / 3GN75SA | - 15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (75:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| 3RK15RGN-CW2E / 3GN90SA | - 15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (90:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |
| 3RK15RGN-CW2E / 3GN100SA | - 15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (100:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | CAD - | Request Quote |