Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![]()
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
This category has 1,151 items. Only the first 1000 records are returned.
Speed Control Motors
Speed Control Components
Speed control motors for use with speed controllers.
- AC Motors
- Brushless DC Motors
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 5RK40RGN-CW2E / 5GN5SA | - 40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (5:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | $288.00 | CAD - |
Add To Cart
Request Quote |
| 5RK40RGN-CW2E / 5GN6SA | - 40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (6:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | $288.00 | CAD - |
Add To Cart
Request Quote |
| 5RK40RGN-CW2E / 5GN7.5SA | - 40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (7.5:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | $288.00 | CAD - |
Add To Cart
Request Quote |
| 5RK40RGN-CW2E / 5GN9SA | - 40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (9:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | $288.00 | CAD - |
Add To Cart
Request Quote |
| 5RK40RGN-CW2E / 5GN12.5SA | - 40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (12.5:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | $288.00 | CAD - |
Add To Cart
Request Quote |
| 5RK40RGN-CW2E / 5GN15SA | - 40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (15:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | $288.00 | CAD - |
Add To Cart
Request Quote |
| 5RK40RGN-CW2E / 5GN18SA | - 40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (18:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | $288.00 | CAD - |
Add To Cart
Request Quote |
| 5RK40RGN-CW2E / 5GN25SA | - 40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (25:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | $300.00 | CAD - |
Add To Cart
Request Quote |
| 5RK40RGN-CW2E / 5GN30SA | - 40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (30:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | $300.00 | CAD - |
Add To Cart
Request Quote |
| 5RK40RGN-CW2E / 5GN36SA | - 40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (36:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | $300.00 | CAD - |
Add To Cart
Request Quote |
| 5RK40RGN-CW2E / 5GN50SA | - 40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (50:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | $313.00 | CAD - |
Add To Cart
Request Quote |
| 5RK40RGN-CW2E / 5GN60SA | - 40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (60:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | $313.00 | CAD - |
Add To Cart
Request Quote |
| 5RK40RGN-CW2E / 5GN75SA | - 40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (75:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | $313.00 | CAD - |
Add To Cart
Request Quote |
| 5RK40RGN-CW2E / 5GN90SA | - 40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (90:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | $313.00 | CAD - |
Add To Cart
Request Quote |
| 5RK40RGN-CW2E / 5GN100SA | - 40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (100:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | $313.00 | CAD - |
Add To Cart
Request Quote |
| 5RK40RGN-CW2E / 5GN120SA | - 40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (120:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | $313.00 | CAD - |
Add To Cart
Request Quote |
| 5RK40RGN-CW2E / 5GN150SA | - 40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (150:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | $313.00 | CAD - |
Add To Cart
Request Quote |
| 5RK40RGN-CW2E / 5GN180SA | - 40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (180:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | $313.00 | CAD - |
Add To Cart
Request Quote |
| BLVM620K-GFS / GFS6G5 | - 200 W (1/4 HP) Parallel Shaft Gearhead Brushless DC Motor (5:1 Gear Ratio) | Motor Frame Size - 4.09 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | $485.00 | CAD - |
Add To Cart
Request Quote |
| BLVM620K-GFS / GFS6G10 | - 200 W (1/4 HP) Parallel Shaft Gearhead Brushless DC Motor (10:1 Gear Ratio) | Motor Frame Size - 4.09 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | $485.00 | CAD - |
Add To Cart
Request Quote |
| BLVM620K-GFS / GFS6G15 | - 200 W (1/4 HP) Parallel Shaft Gearhead Brushless DC Motor (15:1 Gear Ratio) | Motor Frame Size - 4.09 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | $485.00 | CAD - |
Add To Cart
Request Quote |
| BLVM620K-GFS / GFS6G20 | - 200 W (1/4 HP) Parallel Shaft Gearhead Brushless DC Motor (20:1 Gear Ratio) | Motor Frame Size - 4.09 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | $485.00 | CAD - |
Add To Cart
Request Quote |
| BLVM620K-GFS / GFS6G30 | - 200 W (1/4 HP) Parallel Shaft Gearhead Brushless DC Motor (30:1 Gear Ratio) | Motor Frame Size - 4.09 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | $496.00 | CAD - |
Add To Cart
Request Quote |
| BLVM620K-GFS / GFS6G50 | - 200 W (1/4 HP) Parallel Shaft Gearhead Brushless DC Motor (50:1 Gear Ratio) | Motor Frame Size - 4.09 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | $496.00 | CAD - |
Add To Cart
Request Quote |
| BLVM620K-GFS / GFS6G10FR | - 200 W (1/4 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (10:1 Gear Ratio) | Motor Frame Size - 4.09 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | $607.00 | CAD - |
Add To Cart
Request Quote |