Speed control motors for use with speed controllers.
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Web Price |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 5RK60RGU-CWE / 5GU50KA | N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (50:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | $464.00 | CAD N/A |
Add To Cart
Request Quote |
| 5RK60RGU-CWE / 5GU60KA | N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (60:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 60 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | $464.00 | CAD N/A |
Add To Cart
Request Quote |
| 5RK60RGU-CWE / 5GU75KA | N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (75:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 75 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | $476.00 | CAD N/A |
Add To Cart
Request Quote |
| 5RK60RGU-CWE / 5GU90KA | N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (90:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 90 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | $476.00 | CAD N/A |
Add To Cart
Request Quote |
| 5RK60RGU-CWE / 5GU100KA | N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (100:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | $476.00 | CAD N/A |
Add To Cart
Request Quote |
| 5RK60RGU-CWE / 5GU120KA | N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (120:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 120 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | $476.00 | CAD N/A |
Add To Cart
Request Quote |
| 5RK60RGU-CWE / 5GU150KA | N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (150:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 150 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | $476.00 | CAD N/A |
Add To Cart
Request Quote |
| 5RK60RGU-CWE / 5GU180KA | N/A 60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (180:1 Gear Ratio) (Single-Phase 220/230 VAC) | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 180 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | $476.00 | CAD N/A |
Add To Cart
Request Quote |
| 5IK60RGU-AWU / 5GU3RAA | N/A 60 W (1/12 HP) Right-Angle Solid Shaft Gearhead AC Speed Control Motor (3:1 Gear Ratio) (Single-Phase 110/115 VAC) | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) N/A 3 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | $448.00 | CAD N/A |
Add To Cart
Request Quote |
| 5IK60RGU-AWU / 5GU3.6RAA | N/A 60 W (1/12 HP) Right-Angle Solid Shaft Gearhead AC Speed Control Motor (3.6:1 Gear Ratio) (Single-Phase 110/115 VAC) | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) N/A 3.6 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | $448.00 | CAD N/A |
Add To Cart
Request Quote |
| 5IK60RGU-AWU / 5GU5RAA | N/A 60 W (1/12 HP) Right-Angle Solid Shaft Gearhead AC Speed Control Motor (5:1 Gear Ratio) (Single-Phase 110/115 VAC) | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | $448.00 | CAD N/A |
Add To Cart
Request Quote |
| 5IK60RGU-AWU / 5GU6RAA | N/A 60 W (1/12 HP) Right-Angle Solid Shaft Gearhead AC Speed Control Motor (6:1 Gear Ratio) (Single-Phase 110/115 VAC) | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) N/A 6 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | $448.00 | CAD N/A |
Add To Cart
Request Quote |
| 5IK60RGU-AWU / 5GU7.5RAA | N/A 60 W (1/12 HP) Right-Angle Solid Shaft Gearhead AC Speed Control Motor (7.5:1 Gear Ratio) (Single-Phase 110/115 VAC) | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) N/A 7.5 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | $448.00 | CAD N/A |
Add To Cart
Request Quote |
| 5IK60RGU-AWU / 5GU9RAA | N/A 60 W (1/12 HP) Right-Angle Solid Shaft Gearhead AC Speed Control Motor (9:1 Gear Ratio) (Single-Phase 110/115 VAC) | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) N/A 9 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | $448.00 | CAD N/A |
Add To Cart
Request Quote |
| 5IK60RGU-AWU / 5GU12.5RAA | N/A 60 W (1/12 HP) Right-Angle Solid Shaft Gearhead AC Speed Control Motor (12.5:1 Gear Ratio) (Single-Phase 110/115 VAC) | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) N/A 12.5 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | $459.00 | CAD N/A |
Add To Cart
Request Quote |
| 5IK60RGU-AWU / 5GU15RAA | N/A 60 W (1/12 HP) Right-Angle Solid Shaft Gearhead AC Speed Control Motor (15:1 Gear Ratio) (Single-Phase 110/115 VAC) | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | $459.00 | CAD N/A |
Add To Cart
Request Quote |
| 5IK60RGU-AWU / 5GU18RAA | N/A 60 W (1/12 HP) Right-Angle Solid Shaft Gearhead AC Speed Control Motor (18:1 Gear Ratio) (Single-Phase 110/115 VAC) | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) N/A 18 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | $459.00 | CAD N/A |
Add To Cart
Request Quote |
| 5IK60RGU-AWU / 5GU25RAA | N/A 60 W (1/12 HP) Right-Angle Solid Shaft Gearhead AC Speed Control Motor (25:1 Gear Ratio) (Single-Phase 110/115 VAC) | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) N/A 25 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | $463.00 | CAD N/A |
Add To Cart
Request Quote |
| 5IK60RGU-AWU / 5GU30RAA | N/A 60 W (1/12 HP) Right-Angle Solid Shaft Gearhead AC Speed Control Motor (30:1 Gear Ratio) (Single-Phase 110/115 VAC) | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | $471.00 | CAD N/A |
Add To Cart
Request Quote |
| 5IK60RGU-AWU / 5GU36RAA | N/A 60 W (1/12 HP) Right-Angle Solid Shaft Gearhead AC Speed Control Motor (36:1 Gear Ratio) (Single-Phase 110/115 VAC) | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) N/A 36 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | $471.00 | CAD N/A |
Add To Cart
Request Quote |
| 5IK60RGU-AWU / 5GU50RAA | N/A 60 W (1/12 HP) Right-Angle Solid Shaft Gearhead AC Speed Control Motor (50:1 Gear Ratio) (Single-Phase 110/115 VAC) | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | $471.00 | CAD N/A |
Add To Cart
Request Quote |
| 5IK60RGU-AWU / 5GU60RAA | N/A 60 W (1/12 HP) Right-Angle Solid Shaft Gearhead AC Speed Control Motor (60:1 Gear Ratio) (Single-Phase 110/115 VAC) | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) N/A 60 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | $471.00 | CAD N/A |
Add To Cart
Request Quote |
| 5IK60RGU-AWU / 5GU75RAA | N/A 60 W (1/12 HP) Right-Angle Solid Shaft Gearhead AC Speed Control Motor (75:1 Gear Ratio) (Single-Phase 110/115 VAC) | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) N/A 75 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | $488.00 | CAD N/A |
Add To Cart
Request Quote |
| 5IK60RGU-AWU / 5GU90RAA | N/A 60 W (1/12 HP) Right-Angle Solid Shaft Gearhead AC Speed Control Motor (90:1 Gear Ratio) (Single-Phase 110/115 VAC) | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) N/A 90 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | $488.00 | CAD N/A |
Add To Cart
Request Quote |
| 5IK60RGU-AWU / 5GU100RAA | N/A 60 W (1/12 HP) Right-Angle Solid Shaft Gearhead AC Speed Control Motor (100:1 Gear Ratio) (Single-Phase 110/115 VAC) | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | $488.00 | CAD N/A |
Add To Cart
Request Quote |